您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GRLA-..-QS - 单向节流阀
Festo
产品
阀
节流阀
单向节流阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/flow_con/one_way/grla_qs.prj},{NB=162971 GRLA-1/2-QS-12-RS-B---(0)},{TNR=162971},{FORM=1},{D1=12.000},{D2=24.000},{DMM=20.955},{DKDR=18.631},{B=24.000},{B1=25.000},{L=64.100},{L1=10.900},{L2=29.100},{SW=27.000},{S=1.000},{H=46.600},{H1=0.000},{T=1.500},{QS=12.000},{QSD=24.000},{L3MAX=6.000},{DNC=0.000},{CNSMASSEXACT=0.00000},{GB=2.200},{GD=25.500},{Z=19.600},{LHT=1.000},{DKH=11.400},{HKH=7.000},{CHKH=0.500},{WTS=1.000},{HTS=1.500},{LTS=0.000},{DN=18.000},{DNI=0.000},{HN=4.000},{HIN=0.000},{CHN=0.400},{DTB=27.000},{DTB2=27.000},{DITB=10.000},{LTB=23.000},{LTB1=1.000},{HHTB=9.100},{LHTB=0.400},{CHTB=1.000},{LTTB=13.500},{RSJ=25.000},{CHSJ=1.000},{HSJ=34.000},{RSJ1=0.000},{RSJ2=11.000},{DSJ=25.000},{LSJN=12.000},{L3=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
[mm]
D2
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
S
[mm]
H
[mm]
H1
[mm]
T
[mm]
QS
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
175041 GRLA-M3-QS-3
175041
GRLA-M3-QS-3
M3
3.000
8.000
8.000
0.000
16.600
2.300
7.000
7.000
0.000
20.000
15.800
1.000
3.000
0.00700
0.3 ±0.03
4052568037659
175053 GRLA-M5-QS-3-LF-C
175053
GRLA-M5-QS-3-LF-C
M5
3.000
9.800
9.800
0.000
17.200
3.100
7.300
7.000
0.000
22.400
18.400
1.000
3.000
0.00900
0.8 ±0.1
4052568037710
175056 GRLA-M5-QS-4-LF-C
175056
GRLA-M5-QS-4-LF-C
M5
4.000
9.800
9.800
0.000
17.200
3.100
7.300
7.000
0.000
22.200
18.200
1.000
4.000
0.00900
0.8 ±0.1
4052568037741
162965 GRLA-1/8-QS-6-RS-B
162965
GRLA-1/8-QS-6-RS-B
G1/8
6.000
0.000
13.000
17.900
48.100
4.900
22.300
13.000
0.800
27.250
0.000
1.200
6.000
0.02500
-
4052568012793
162966 GRLA-1/8-QS-8-RS-B
162966
GRLA-1/8-QS-8-RS-B
G1/8
8.000
0.000
16.800
17.900
48.000
4.900
22.300
13.000
0.800
35.450
0.000
1.200
8.000
0.02500
-
4052568012809
162967 GRLA-1/4-QS-6-RS-B
162967
GRLA-1/4-QS-6-RS-B
G1/4
6.000
0.000
13.000
17.900
47.800
5.800
22.300
17.000
0.800
27.250
0.000
1.200
6.000
0.03000
-
4052568012816
162968 GRLA-1/4-QS-8-RS-B
162968
GRLA-1/4-QS-8-RS-B
G1/4
8.000
0.000
16.800
17.900
47.800
5.800
22.300
17.000
0.800
35.450
0.000
1.200
8.000
0.03000
-
4052568012823
162969 GRLA-3/8-QS-6-RS-B
162969
GRLA-3/8-QS-6-RS-B
G3/8
6.000
0.000
13.000
17.900
47.800
6.800
22.300
19.000
0.800
27.250
0.000
1.200
6.000
0.04000
-
4052568012830
162970 GRLA-3/8-QS-8-RS-B
162970
GRLA-3/8-QS-8-RS-B
G3/8
8.000
0.000
16.800
17.900
47.800
6.800
22.300
19.000
0.800
35.450
0.000
1.200
8.000
0.04000
-
4052568012847
162971 GRLA-1/2-QS-12-RS-...
162971
GRLA-1/2-QS-12-RS-B
G1/2
12.000
24.000
24.000
25.000
64.100
10.900
29.100
27.000
1.000
46.600
0.000
1.500
12.000
0.00000
-
162990 GRLA-M5-QS-3-LF-B
162990
GRLA-M5-QS-3-LF-B
M5
3.000
10.000
10.000
0.000
17.600
4.000
6.600
9.000
0.000
24.000
19.000
1.000
3.000
0.00000
-
162991 GRLA-M5-QS-4-LF-B
162991
GRLA-M5-QS-4-LF-B
M5
4.000
10.000
10.000
0.000
17.600
4.000
6.600
9.000
0.000
24.000
19.000
1.000
4.000
0.00000
-
162960 GRLA-M5-QS-3-RS-B
162960
GRLA-M5-QS-3-RS-B
M5
3.000
0.000
10.000
10.000
28.000
4.000
6.600
9.000
0.600
24.000
19.000
1.000
3.000
0.00000
-
162961 GRLA-M5-QS-4-RS-B
162961
GRLA-M5-QS-4-RS-B
M5
4.000
0.000
10.000
10.000
28.000
4.000
6.600
9.000
0.600
24.000
19.000
1.000
4.000
0.00000
-
162962 GRLA-M5-QS-6-RS-B
162962
GRLA-M5-QS-6-RS-B
M5
6.000
0.000
12.000
12.000
28.000
4.000
7.300
9.000
0.600
26.200
21.200
1.000
6.000
0.00000
-
162963 GRLA-1/8-QS-3-RS-B
162963
GRLA-1/8-QS-3-RS-B
G1/8
3.000
0.000
10.000
16.000
38.600
5.300
12.200
14.000
0.800
30.000
22.000
1.200
3.000
0.00000
-
162964 GRLA-1/8-QS-4-RS-B
162964
GRLA-1/8-QS-4-RS-B
G1/8
4.000
0.000
10.000
16.000
38.600
5.300
12.200
14.000
0.800
30.000
22.000
1.200
4.000
0.00000
-
540358 GRLA-1/8-QS-6-B-20
540358
GRLA-1/8-QS-6-B-20
G1/8
6.000
0.000
13.000
17.900
40.100
4.700
22.800
13.000
0.800
27.200
0.000
1.200
6.000
0.01800
-
540359 GRLA-1/8-QS-8-B-20
540359
GRLA-1/8-QS-8-B-20
G1/8
8.000
0.000
16.800
17.900
40.100
4.700
22.800
13.000
0.800
35.400
0.000
1.200
8.000
0.01800
-
540360 GRLA-1/4-QS-8-B-20
540360
GRLA-1/4-QS-8-B-20
G1/4
8.000
0.000
16.800
17.900
39.600
5.800
22.800
17.000
0.800
35.400
0.000
1.200
8.000
0.02700
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表