您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS-U 2 (USA) - 快插接头
Festo
产品 (A - Z)
Q
QS
Powered by
CAD模型選擇
{festo/parts/q/qs/qs_u_2.prj},{NB=153606 QS-1/4-1/4-U},{TNR=153606},{TYP=QS-1/4-1/4-U},{INFO=2012-06-30},{D=1/4},{DNDM=6.350},{NPT=1/4},{NPTNDM=13.7160},{NPTKDM=11.4450},{A=11.000},{B=24.500},{L=18.500},{C=17.000},{H=9/16},{HSW=14.300},{OF=4.600},{EFFA=12.5},{CNSMASSEXACT=0.00000},{EOLDATE=30.06.2012}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
QB (USA) - 快插接头
Festo
29.08.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
ⁿ/ₐ
NPT
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
C
[mm]
H
ⁿ/ₐ
OF
额定尺寸
[mm]
EFFA
额定尺寸
[mm²]
CNSMASSEXACT
重量
[kg]
192802 QS-1/16-5/32-U
192802
QS-1/16-5/32-U
5/32
1/16
8.000
21.000
16.900
14.900
7/16
2.500
4.5
0.00070
153601 QS-1/8-5/32-U
153601
QS-1/8-5/32-U
5/32
1/8
8.000
21.000
17.000
15.000
7/16
3.000
5.3
0.00000
153602 QS-1/4-5/32-U
153602
QS-1/4-5/32-U
5/32
1/4
11.000
21.500
15.500
15.000
9/16
3.000
5.3
0.00000
164851 QS-10-32UNF-3/16-U
164851
QS-10-32UNF-3/16-U
3/16
10-32UNF
3.500
22.000
0.000
17.000
1/2
2.000
-
0.00000
192803 QS-1/16-3/16-U
192803
QS-1/16-3/16-U
3/16
1/16
8.000
26.200
22.100
17.000
1/2
3.000
6.6
0.00350
153603 QS-1/8-3/16-U
153603
QS-1/8-3/16-U
3/16
1/8
8.000
22.500
18.500
17.000
1/2
4.000
-
0.00000
153604 QS-1/4-3/16-U
153604
QS-1/4-3/16-U
3/16
1/4
11.000
24.500
18.500
17.000
9/16
4.000
-
0.00000
164850 QS-10-32UNF-1/4-U
164850
QS-10-32UNF-1/4-U
1/4
10-32UNF
3.500
22.000
0.000
17.000
1/2
2.000
-
0.00000
190678 QS-1/16-1/4-U
190678
QS-1/16-1/4-U
1/4
1/16-27
8.000
26.200
22.100
17.000
1/2
3.000
6.9
0.01250
153605 QS-1/8-1/4-U
153605
QS-1/8-1/4-U
1/4
1/8
8.000
22.500
18.500
17.000
1/2
4.600
12.5
0.00000
153606 QS-1/4-1/4-U
153606
QS-1/4-1/4-U
1/4
1/4
11.000
24.500
18.500
17.000
9/16
4.600
12.5
0.00000
153607 QS-3/8-1/4-U
153607
QS-3/8-1/4-U
1/4
3/8
12.000
24.000
17.500
17.000
11/16
4.600
12.5
0.00000
153608 QS-1/8-5/16-U
153608
QS-1/8-5/16-U
5/16
1/8
8.000
28.000
24.000
18.000
9/16
6.000
20
0.00000
153609 QS-1/4-5/16-U
153609
QS-1/4-5/16-U
5/16
1/4
11.000
26.500
20.500
18.000
9/16
7.000
20
0.00000
153610 QS-3/8-5/16-U
153610
QS-3/8-5/16-U
5/16
3/8
12.000
24.000
18.000
18.000
11/16
7.000
20
0.00000
190679 QS-1/8-3/8-U
190679
QS-1/8-3/8-U
3/8
1/8-27
8.000
30.300
26.200
20.300
11/16
6.000
25.3
0.02510
153611 QS-1/4-3/8-U
153611
QS-1/4-3/8-U
3/8
1/4
11.000
30.000
24.000
20.000
11/16
8.500
35
0.00000
153612 QS-3/8-3/8-U
153612
QS-3/8-3/8-U
3/8
3/8
12.000
29.500
23.500
20.000
11/16
8.500
35
0.00000
153613 QS-1/2-3/8-U
153613
QS-1/2-3/8-U
3/8
1/2
15.000
30.500
22.500
20.000
7/8
8.500
35
0.00000
190681 QS-1/4-1/2-U
190681
QS-1/4-1/2-U
1/2
1/4-18
11.000
35.900
30.100
23.300
7/8
8.500
35
0.04300
153614 QS-3/8-1/2-U
153614
QS-3/8-1/2-U
1/2
3/8
12.000
32.000
26.000
23.500
7/8
11.000
59
0.00000
153615 QS-1/2-1/2-U
153615
QS-1/2-1/2-U
1/2
1/2
15.000
34.000
26.000
23.500
7/8
11.000
59
0.00000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MN1H - 电磁阀
Festo
25.06.2024
NAVW - 气路板底座,
Festo
25.06.2024
U (USA) - 消声器
Festo
04.08.2023
ECES - Male adaptor nipples with 24° taper, for tube fittings
EXMAR
02.06.2021
MA-40-1/8-EN - 压力表
Festo
29.08.2023
QSTL (USA) - T形快插接头
Festo
12.05.2017
QS-B-R - 快插接头
Festo
29.08.2023
QS_G - 快插接头
Festo
29.08.2023
QSM-I-U-M (USA) - 快插螺纹接头
Festo
29.08.2023
QST - T形快插接头
Festo
29.08.2023
QS-R - 快插接头
Festo
29.08.2023
NPQE_D - 快插螺纹接头
Festo
26.09.2023
M-5AN-4/-6 - Barb Fitting For Nylon Tubing
SMC
23.11.2021
QS-I-U (USA) - 快插接头
Festo
14.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表