您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1380.##.10F - Standard trunnion (not specified by ISO-VDMA standards)
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/standard_trunnion_asmtab.prj},{NB=1380.63.10F},{DIA=63},{MAT=Aluminium},{C=34},{CD=16},{D=32},{E=75},{E1=46},{H=12},{H1=12},{M=25},{N=54},{O=11},{P=75},{TG=56.5},{UB=70},{XD=190},{WEIGHT=490},{PPATH=standard_trunnion_asmtpl.prj},{CDI=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
C
C (±0.2)
[mm]
CD
[mm]
D
[mm]
E
[mm]
E1
[mm]
H
[mm]
H1
[mm]
M
M (±0.2)
[mm]
N
N (±0.2)
[mm]
O
[mm]
P
[mm]
TG
[mm]
UB
[mm]
XD
[mm]
WEIGHT
Weight
[g]
1380.32.10F
32
Aluminium
18
10
22
45
25
10
8
-
28
7
40
32.5
45
142
110
1380.40.10F
40
Aluminium
26
12
25
52
32
10
10
16
38
9
52
38.0
52
160
190
1380.50.10F
50
Aluminium
26
12
27
65
32
12
10
16
38
9
52
46.5
60
170
240
1380.63.10F
63
Aluminium
34
16
32
75
46
12
12
25
54
11
75
56.5
70
190
490
1380.80.10F
80
Aluminium
34
16
36
95
46
16
12
25
54
11
75
72.0
90
210
710
1380.100.10F
100
Aluminium
41
20
41
115
56
16
16
32
90
14
115
89.0
110
230
1290
1380.125.10F
125
Aluminium
41
25
50
140
56
20
16
32
90
14
115
110.0
130
275
2090
1380.160.10F
160
Aluminium
55
30
55
180
71
20
20
43
150
18
180
140.0
170
315
3690
1380.200.10F
200
Aluminium
55
30
60
220
71
25
20
43
150
18
180
175.0
170
335
4810
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表