您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Variable Search
Sertifikalı kataloglar
Kategoriye göre
Ülkeye göre
By Standards
Uygun katalog dilleri:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA Mühür Bilgisi
Katalog: Festo
Created: 04.02.2021
Katalog özel bilgileri:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSPKG14 - cartridge
Festo
Products
Pneumatic fittings system
Fittings
Push-in fittings
Powered by
CAD Model seçimi
{festo/parts_cat/p_fitting/fittings/push-in/qspkg14.prj},{NB=132931 QSPKG14-8},{TNR=132931},{TYP=QSPKG14-8},{D=8.000},{D1=6.500},{D5=14.400},{L=25.200},{L5=7.750},{L6=18.100},{CNSMASSEXACT=0.0053},{VERS=8},{VA=-P8},{GTIN=4052568028671}
Filtre ayarları
Filtre uygula
Remove filter
Vazgeç
1
2
3
4
LINA
Malzeme listesi
TNR
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
Tubing outside diameter
[mm]
D1
Nominal size
[mm]
D5
[mm]
L
[mm]
L5
[mm]
L6
Depth
[mm]
CNSMASSEXACT
Weight
[kg]
GTIN
ⁿ/ₐ
132930 QSPKG14-6
132930
QSPKG14-6
6.000
4.500
13.700
16.500
7.750
11.900
0.0024
4052568028664
132931 QSPKG14-8
132931
QSPKG14-8
8.000
6.500
14.400
25.200
7.750
18.100
0.0053
4052568028671
132932 QSPKG14-1/4-U
132932
QSPKG14-1/4-U
6.350
4.500
13.700
16.700
7.750
11.700
0.0023
4052568028688
132933 QSPKG14-5/16-U
132933
QSPKG14-5/16-U
7.940
6.500
14.600
25.200
7.750
18.100
0.0053
4052568028695
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur