您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets ASA 40 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Duplex sprockets ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/duplex_sprockets_asa/duplex_sprockets_asa_40.prj},{NB=132040021},{Z=21},{DE=91.3},{DP=85.22},{CNSORDERNO=132040021},{DM=70},{D2=16},{A=40},{KG=1.28},{B2=21.4},{B1=7},{C=1.6},{R3=13.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
132040010
10
47.2
41.10
132040010
28
10
32
0.19
21.4
7
1.6
13.5
132040012
12
55.2
49.07
132040012
35
12
35
0.29
21.4
7
1.6
13.5
132040013
13
59.2
53.06
132040013
38
12
35
0.35
21.4
7
1.6
13.5
132040014
14
63.2
57.07
132040014
42
12
35
0.43
21.4
7
1.6
13.5
132040015
15
67.2
61.09
132040015
46
12
35
0.52
21.4
7
1.6
13.5
132040016
16
71.2
65.10
132040016
50
16
38
0.62
21.4
7
1.6
13.5
132040017
17
75.2
69.11
132040017
54
16
38
0.73
21.4
7
1.6
13.5
132040019
19
83.3
77.16
132040019
62
16
38
0.97
21.4
7
1.6
13.5
132040021
21
91.3
85.22
132040021
70
16
40
1.28
21.4
7
1.6
13.5
132040022
22
95.4
89.24
132040022
70
16
40
1.37
21.4
7
1.6
13.5
132040023
23
99.4
93.27
132040023
70
16
40
1.46
21.4
7
1.6
13.5
132040024
24
103.4
97.29
132040024
75
16
40
1.63
21.4
7
1.6
13.5
132040025
25
107.4
101.33
132040025
80
16
40
1.82
21.4
7
1.6
13.5
132040026
26
111.5
105.36
132040026
85
16
40
2.01
21.4
7
1.6
13.5
132040027
27
115.5
109.40
132040027
85
16
40
2.12
21.4
7
1.6
13.5
132040028
28
119.5
113.42
132040028
90
16
40
2.33
21.4
7
1.6
13.5
132040030
30
127.6
121.50
132040030
100
16
40
2.79
21.4
7
1.6
13.5
132040035
35
147.8
141.68
132040035
100
16
40
3.40
21.4
7
1.6
13.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表