您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets ASA 40 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Simplex sprockets ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/simplex_sprockets_asa/simplex_sprockets_asa_40.prj},{NB=131040022},{Z=22},{DE=95.4},{DP=89.24},{CNSORDERNO=131040022},{DM=70},{D1=14},{A=28},{KG=0.91},{B1=7.2},{C=1.6},{R3=13.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
131040009
9
43.2
37.13
131040009
24
10
25
0.09
7.2
1.6
13.5
131040010
10
47.2
41.10
131040010
26
10
25
0.12
7.2
1.6
13.5
131040011
11
51.2
45.07
131040011
29
10
25
0.14
7.2
1.6
13.5
131040012
12
55.2
49.07
131040012
33
10
28
0.20
7.2
1.6
13.5
131040013
13
59.2
53.06
131040013
37
10
28
0.26
7.2
1.6
13.5
131040014
14
63.2
57.07
131040014
41
10
28
0.32
7.2
1.6
13.5
131040015
15
67.2
61.09
131040015
45
10
28
0.38
7.2
1.6
13.5
131040016
16
71.2
65.10
131040016
50
12
28
0.45
7.2
1.6
13.5
131040017
17
75.2
69.11
131040017
52
12
28
0.50
7.2
1.6
13.5
131040018
18
79.2
73.14
131040018
56
12
28
0.58
7.2
1.6
13.5
131040019
19
83.3
77.16
131040019
60
12
28
0.67
7.2
1.6
13.5
131040020
20
87.3
81.19
131040020
64
12
28
0.77
7.2
1.6
13.5
131040021
21
91.3
85.22
131040021
68
14
28
0.84
7.2
1.6
13.5
131040022
22
95.4
89.24
131040022
70
14
28
0.91
7.2
1.6
13.5
131040023
23
99.4
93.27
131040023
70
14
28
0.94
7.2
1.6
13.5
131040024
24
103.4
97.29
131040024
70
14
28
0.97
7.2
1.6
13.5
131040025
25
107.4
101.33
131040025
70
14
28
1.01
7.2
1.6
13.5
131040026
26
111.5
105.36
131040026
70
16
30
1.09
7.2
1.6
13.5
131040027
27
115.5
109.40
131040027
70
16
30
1.13
7.2
1.6
13.5
131040028
28
119.5
113.42
131040028
70
16
30
1.16
7.2
1.6
13.5
131040029
29
123.6
117.46
131040029
80
16
30
1.41
7.2
1.6
13.5
131040030
30
127.6
121.50
131040030
80
16
30
1.46
7.2
1.6
13.5
131040032
32
135.7
129.56
131040032
90
16
30
1.78
7.2
1.6
13.5
131040034
34
143.8
137.64
131040034
90
16
30
1.87
7.2
1.6
13.5
131040035
35
147.8
141.68
131040035
90
16
30
1.92
7.2
1.6
13.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表