您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Normal Duty Adapter and Nut Inch Bore - GT and GTM Adapter & Lock Nut Assemblies
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/inserts/gtagtma_lna_i.prj},{NB=129916},{SERIES=209},{SS=1-11/16},{PN=129916},{DESCRIPTION=AN-GT-09-111},{SS1=1.6875},{A=1-27/32},{A1=1.843750},{C=0.8661},{C1=0.8661},{D=3.3465},{D1=3.3465},{J=0.248},{J1=0.248},{L=2-43/64},{L1=2.671875},{N=10 - 32 x 1/4},{W=21/32},{W1=0.656250},{X=1-5/32},{X1=1.156250},{Y=1-3/16},{Y1=1.187500},{KDM1=0.1449},{NDM1=0.1900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
X
[Inch]
Y
[Inch]
129902
203
1/2
129902
AN-GT-03-008
1-11/32
0.5110
1.5748
0.150
1-13/32
10 - 32 x 1/4
13/32
59/64
15/16
129903
203
5/8
129903
AN-GT-03-010
1-11/32
0.5110
1.5748
0.150
1-13/32
10 - 32 x 1/4
13/32
59/64
15/16
129904
204
3/4
129904
AN-GT-04-012
1-15/32
0.5906
1.8504
0.152
1-1/2
10 - 32 x 1/4
31/64
63/64
63/64
129924
205
3/4
129924
AN-GTM-05-012
1-29/64
0.5906
2.0472
0.152
1-51/64
10 - 32 x 1/4
1/2
61/64
61/64
129905
205
7/8
129905
AN-GT-05-014
1-29/64
0.5906
2.0472
0.152
1-51/64
10 - 32 x 1/4
1/2
61/64
61/64
129906
205
15/16
129906
AN-GT-05-015
1-29/64
0.5906
2.0472
0.152
1-51/64
10 - 32 x 1/4
1/2
61/64
61/64
129907
205
1
129907
AN-GT-05-100
1-29/64
0.5906
2.0472
0.152
1-51/64
10 - 32 x 1/4
1/2
61/64
61/64
129925
206
1
129925
AN-GTM-06-100
1-39/64
0.7087
2.4409
0.190
2
10 - 32 x 1/4
17/32
1-1/32
1-5/64
129908
206
1-1/8
129908
AN-GT-06-102
1-39/64
0.7087
2.4409
0.190
2
10 - 32 x 1/4
17/32
1-1/32
1-5/64
129909
206
1-3/16
129909
AN-GT-06-103
1-39/64
0.7087
2.4409
0.190
2
10 - 32 x 1/4
17/32
1-1/32
1-5/64
129910
206
1-1/4
129910
AN-GT-06-104S
1-39/64
0.7087
2.4409
0.190
2
10 - 32 x 1/4
17/32
1-1/32
1-5/64
129926
207
1-3/16
129926
AN-GTM-07-103
1-5/8
0.7480
2.8346
0.202
2-19/64
10 - 32 x 1/4
9/16
1-3/64
1-1/16
129911
207
1-1/4
129911
AN-GT-07-104
1-5/8
0.7480
2.8346
0.202
2-19/64
10 - 32 x 1/4
9/16
1-3/64
1-1/16
129912
207
1-3/8
129912
AN-GT-07-106
1-5/8
0.7480
2.8346
0.202
2-19/64
10 - 32 x 1/4
9/16
1-3/64
1-1/16
129913
207
1-7/16
129913
AN-GT-07-107
1-5/8
0.7480
2.8346
0.202
2-19/64
10 - 32 x 1/4
9/16
1-3/64
1-1/16
129927
208
1-7/16
129927
AN-GTM-08-107
1-27/32
0.8661
3.1496
0.224
2-1/2
10 - 32 x 1/4
21/32
1-9/64
1-3/16
129914
208
1-1/2
129914
AN-GT-08-108
1-27/32
0.8661
3.1496
0.224
2-1/2
10 - 32 x 1/4
21/32
1-9/64
1-3/16
ANGT08110
208
1-5/8
ANGT08110
AN-GT-08-110
1-27/32
0.8661
3.1496
0.224
2-1/2
10 - 32 x 1/4
21/32
1-9/64
1-3/16
129928
209
1-1/2
129928
AN-GTM-09-108
1-27/32
0.8661
3.3465
0.248
2-43/64
10 - 32 x 1/4
21/32
1-5/32
1-3/16
129915
209
1-5/8
129915
AN-GT-09-110L
1-27/32
0.8661
3.3465
0.248
2-43/64
10 - 32 x 1/4
21/32
1-5/32
1-3/16
129916
209
1-11/16
129916
AN-GT-09-111
1-27/32
0.8661
3.3465
0.248
2-43/64
10 - 32 x 1/4
21/32
1-5/32
1-3/16
129917
209
1-3/4
129917
AN-GT-09-112
1-27/32
0.8661
3.3465
0.248
2-43/64
10 - 32 x 1/4
21/32
1-5/32
1-3/16
129929
210
1-11/16
129929
AN-GTM-10-111
1-55/64
0.8661
3.5433
0.248
2-15/16
10 - 32 x 1/4
21/32
1-5/32
1-13/64
129930
210
1-3/4
129930
AN-GTM-10-112
1-55/64
0.8661
3.5433
0.248
2-15/16
10 - 32 x 1/4
21/32
1-5/32
1-13/64
129918
210
1-15/16
129918
AN-GT-10-115
1-55/64
0.8661
3.5433
0.248
2-15/16
10 - 32 x 1/4
21/32
1-5/32
1-13/64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Two-Bolt Flange Inch Bore - GT Normal Duty 2 Bolt Flange Bearing...
Baldor Reliance
09.11.2021
Grip Tight Two-Bolt Pillow Block Inch Bore - GT Normal Duty Pillow Blocks
Baldor Reliance
09.11.2021
Grip Tight Normal Duty Adapter and Nut Inch Bore D - GT and GTM Adapter & L...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Adapter and Nut Inch Bore - GT and GTM Adapter & Loc...
Baldor Reliance
09.11.2021
Withdrawal Sleeves
NTN Corporation
17.10.2023
ANL_001 - KM(L) and HM .. T lock nuts
SKF
31.05.2024
ASW_001 - Withdrawal sleeves
SKF
12.04.2024
Eccentric Collar Low Backing Height Two-Bolt Pillow Block Inch Bore - Eccen...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表