您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw LF Normal Duty 3-Bolt Flange Inch Bore - SC 3 Bolt Flange Bearings -(Normal Duty) -Re-Lube and No-Lube
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
3 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/3bolt_flanges/lf_sc_hi_asmtab.prj},{NB=124613},{SERIES=207},{SS=1-7/16},{SS1=1.437500},{PN=124613},{DESCRIPTION=LF-SC-107},{W=1.95},{LF=RE-LUBE},{LF1=1},{BOD=2.8346},{BW=0.7480},{GH=0.375000},{A=1.40},{A1=1.400000},{B=4.81},{B1=4.810000},{C=1.59},{C1=1.590000},{D=3.94},{D1=3.940000},{G=0.41},{G1=0.410000},{H=0.50},{H1=0.500000},{J=0.52},{J1=0.520000},{L=1.84},{L1=1.840000},{M=2.41},{M1=2.410000},{N=2.14},{N1=2.140000},{PPATH=lf_sc_hi_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
124600
203
1/2
124600
LF-SC-008
0.65
RE-LUBE
1
3.19
1.05
2.50
0.28
0.38
0.33
0.96
1.59
1.84
124601
203
5/8
124601
LF-SC-010
0.60
RE-LUBE
1
3.19
1.05
2.50
0.28
0.38
0.33
0.96
1.59
1.84
124602
204
3/4
124602
LF-SC-012
0.85
RE-LUBE
1.02
3.56
1.21
2.81
0.34
0.42
0.36
1.12
1.78
1.56
124603
205
7/8
124603
LF-SC-014
1.10
RE-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
1.88
1.70
124604
205
15/16
124604
LF-SC-015
1.05
RE-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
1.88
1.70
124605
205
1
124605
LF-SC-100
1.00
RE-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
1.88
1.70
124606
206
1-1/16
124606
LF-SC-101
1.65
RE-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
2.22
2.02
124607
206
1-1/8
124607
LF-SC-102
1.60
RE-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
2.22
2.02
124608
206
1-3/16
124608
LF-SC-103
1.55
RE-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
2.22
2.02
124609
206
1-1/4
124609
LF-SC-104S
1.50
RE-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
2.22
2.02
124610
207
1-1/4
124610
LF-SC-104
2.10
RE-LUBE
1.40
4.81
1.59
3.94
0.41
0.50
0.52
1.84
2.41
2.14
124611
207
1-5/16
124611
LF-SC-105
2.05
RE-LUBE
1.40
4.81
1.59
3.94
0.41
0.50
0.52
1.84
2.41
2.14
124612
207
1-3/8
124612
LF-SC-106
2.00
RE-LUBE
1.40
4.81
1.59
3.94
0.41
0.50
0.52
1.84
2.41
2.14
124613
207
1-7/16
124613
LF-SC-107
1.95
RE-LUBE
1.40
4.81
1.59
3.94
0.41
0.50
0.52
1.84
2.41
2.14
124620
203
1/2
124620
LF-SC-008-NL
0.65
NO-LUBE
1
3.19
1.05
2.50
0.28
0.38
0.33
0.96
1.59
1.84
124621
203
5/8
124621
LF-SC-010-NL
0.60
NO-LUBE
1
3.19
1.05
2.50
0.28
0.38
0.33
0.96
1.59
1.84
124622
204
3/4
124622
LF-SC-012-NL
0.85
NO-LUBE
1.02
3.56
1.21
2.81
0.34
0.42
0.36
1.12
1.78
1.56
124623
205
7/8
124623
LF-SC-014-NL
1.10
NO-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
1.88
1.70
124624
205
15/16
124624
LF-SC-015-NL
1.05
NO-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
1.88
1.70
124625
205
1
124625
LF-SC-100-NL
1.00
NO-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
1.88
1.70
124626
206
1-1/16
124626
LF-SC-101-NL
1.65
NO-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
2.22
2.02
124627
206
1-1/8
124627
LF-SC-102-NL
1.60
NO-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
2.22
2.02
124628
206
1-3/16
124628
LF-SC-103-NL
1.55
NO-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
2.22
2.02
124629
206
1-1/4
124629
LF-SC-104S-NL
1.50
NO-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
2.22
2.02
124630
207
1-1/4
124630
LF-SC-104-NL
2.10
NO-LUBE
1.40
4.81
1.59
3.94
0.41
0.50
0.52
1.84
2.41
2.14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表