您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Air-Handling Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal Duty) -Air Handling
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scah_hi_asmtab.prj},{NB=123743},{SERIES=207},{SS=1-1/4},{SS1=1.250000},{PN=123743},{DESCRIPTION=F4B-SCAH-104},{WEIGHT=4.0},{BOD=2.8346},{BW=0.7500},{A=1.71},{A1=1.710000},{B=4.75},{B1=4.750000},{C=1.75},{C1=1.750000},{D=3.63},{D1=3.630000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.53},{J1=0.530000},{L=1.84},{L1=1.840000},{N=2.44},{N1=2.440000},{GFH=0.375000},{CAPS=3065},{CAPD=5759},{PPATH=f4b_scah_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
051931
204
1/2
051931
F4B-SCAH-008L
1.8
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
050130
204
5/8
050130
F4B-SCAH-010L
1.7
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
123740
204
3/4
123740
F4B-SCAH-012
1.6
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
068301
205
7/8
068301
F4B-SCAH-014
2.0
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
124246
205
15/16
124246
F4B-SCAH-015
1.9
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
123741
205
1
123741
F4B-SCAH-100
1.8
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
064335
206
1-1/8
064335
F4B-SCAH-102
2.8
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
123742
206
1-3/16
123742
F4B-SCAH-103
2.7
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
076609
206
1-1/4
076609
F4B-SCAH-104S
2.6
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
123743
207
1-1/4
123743
F4B-SCAH-104
4.0
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
068785
207
1-3/8
068785
F4B-SCAH-106
3.7
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
123744
207
1-7/16
123744
F4B-SCAH-107
3.7
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
123745
208
1-1/2
123745
F4B-SCAH-108
4.8
1.94
5.13
1.98
4.00
1/2
0.56
0.63
2.05
2.38
123746
209
1-11/16
123746
F4B-SCAH-111
6.0
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
123747
209
1-3/4
123747
F4B-SCAH-112
5.9
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
123748
210
1-15/16
123748
F4B-SCAH-115
6.7
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
064853
210
2
064853
F4B-SCAH-200
6.6
1-3/4
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
123749
211
2-3/16
123749
F4B-SCAH-203
9.0
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
123750
212
2-7/16
123750
F4B-SCAH-207
10.6
2.31
6.88
2.38
5.63
5/8
0.69
0.66
2.97
3.50
124395
214
2-11/16
124395
F4B-SCAH-211
15.4
2.54
7.38
2.78
5.88
5/8
0.69
0.60
3.31
3.69
123751
215
2-15/16
123751
F4B-SCAH-215
17.6
2.33
7.75
2.88
6.00
3/4
1.00
0.63
3.62
3.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表