피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English
Axial joints similar to DIN 71802 removable
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD모델 선택
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/axialgelenke20aehnlich20din207180220demontierbar.prj},{NB=16 34 4419 8162/013},{PREVIEW=../_pool_/88/24/axialgelenk_700x700px.png},{REF=16 34 4419 8162/013},{IDENT=Axialgelenk ähnlich DIN 71802 demontierbar 19 M16FG Stahl galv. verzinkt weiß},{SIZE=19 M16FG},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D2=M16 x 1,5 FG},{THREAD=Feingewinde rechts},{D3=22},{LA=48},{L3PM03=20},{APM03=45},{EMIN=21,5},{FN=100},{SW=16},{WEIGHT=0,221},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/axialgelenk-aehnlich-din-71802-demontierbar-19-m16fg-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=51}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3
d3
[mm]
LA
la
[mm]
L3PM03
l3 ±0,3
[mm]
APM03
a ±0,3
[mm]
EMIN
e min.
[mm]
FN
Extraction force according to DIN 71805 F in N min.
[N]
SW
sw
[mm]
WEIGHT
Mass per piece
[kg]
10 34 4408 8002/001
10 34 4408 8002/001
Axial joint similar to DI...
8 M5
Steel
bright
8
M5 x 0,8
Regular thread right
8
19,2
9
22
10,2
30
7
0,015
10 34 4408 8002/013
10 34 4408 8002/013
Axial joint similar to DI...
8 M5
Steel
electr. galvanised white
8
M5 x 0,8
Regular thread right
8
19,2
9
22
10,2
30
7
0,015
11 34 4408 8002/003
11 34 4408 8002/003
Axial joint similar to DI...
8 M5LH
Steel
bright
8
M5 x 0,8 LH
Regular thread left
8
19,2
9
22
10,2
30
7
0,015
11 34 4408 8002/013
11 34 4408 8002/013
Axial joint similar to DI...
8 M5LH
Steel
electr. galvanised white
8
M5 x 0,8 LH
Regular thread left
8
19,2
9
22
10,2
30
7
0,015
10 34 4410 8002/003
10 34 4410 8002/003
Axial joint similar to DI...
10 M6
Steel
bright
10
M6 x 1
Regular thread right
10
23,5
11
25
11,5
40
8
0,025
10 34 4410 8002/013
10 34 4410 8002/013
Axial joint similar to DI...
10 M6
Steel
electr. galvanised white
10
M6 x 1
Regular thread right
10
23,5
11
25
11,5
40
8
0,025
11 34 4410 8002/003
11 34 4410 8002/003
Axial joint similar to DI...
10 M6LH
Steel
bright
10
M6 x 1 LH
Regular thread left
10
23,5
11
25
11,5
40
8
0,025
11 34 4410 8002/013
11 34 4410 8002/013
Axial joint similar to DI...
10 M6LH
Steel
electr. galvanised white
10
M6 x 1 LH
Regular thread left
10
23,5
11
25
11,5
40
8
0,025
10 34 4413 8002/003
10 34 4413 8002/003
Axial joint similar to DI...
13 M8
Steel
bright
13
M8 x 1,25
Regular thread right
13
29,5
13
30
14
60
11
0,053
10 34 4413 8002/013
10 34 4413 8002/013
Axial joint similar to DI...
13 M8
Steel
electr. galvanised white
13
M8 x 1,25
Regular thread right
13
29,5
13
30
14
60
11
0,053
11 34 4413 8002/003
11 34 4413 8002/003
Axial joint similar to DI...
13 M8LH
Steel
bright
13
M8 x 1,25 LH
Regular thread left
13
29,5
13
30
14
60
11
0,053
11 34 4413 8002/013
11 34 4413 8002/013
Axial joint similar to DI...
13 M8LH
Steel
electr. galvanised white
13
M8 x 1,25 LH
Regular thread left
13
29,5
13
30
14
60
11
0,053
10 34 4416 8002/001
10 34 4416 8002/001
Axial joint similar to DI...
16 M10
Steel
bright
16
M10 x 1,5
Regular thread right
16
36
16
35
15,5
80
13
0,104
10 34 4416 8002/013
10 34 4416 8002/013
Axial joint similar to DI...
16 M10
Steel
electr. galvanised white
16
M10 x 1,5
Regular thread right
16
36
16
35
15,5
80
13
0,104
11 34 4416 8002/001
11 34 4416 8002/001
Axial joint similar to DI...
16 M10LH
Steel
bright
16
M10 x 1,5 LH
Regular thread left
16
36
16
35
15,5
80
13
0,104
11 34 4416 8002/013
11 34 4416 8002/013
Axial joint similar to DI...
16 M10LH
Steel
electr. galvanised white
16
M10 x 1,5 LH
Regular thread left
16
36
16
35
15,5
80
13
0,104
10 34 4416 8122/003
10 34 4416 8122/003
Axial joint similar to DI...
16 M12
Steel
bright
16
M12 x 1,75
Regular thread right
16
36
16
35
15,5
80
13
0,104
10 34 4416 8122/013
10 34 4416 8122/013
Axial joint similar to DI...
16 M12
Steel
electr. galvanised white
16
M12 x 1,75
Regular thread right
16
36
16
35
15,5
80
13
0,104
11 34 4416 8122/003
11 34 4416 8122/003
Axial joint similar to DI...
16 M12LH
Steel
bright
16
M12 x 1,75 LH
Regular thread left
16
36
16
35
15,5
80
13
0,104
11 34 4416 8122/013
11 34 4416 8122/013
Axial joint similar to DI...
16 M12LH
Steel
electr. galvanised white
16
M12 x 1,75 LH
Regular thread left
16
36
16
35
15,5
80
13
0,104
10 34 4419 8002/003
10 34 4419 8002/003
Axial joint similar to DI...
19 M14
Steel
bright
19
M14 x 2
Regular thread right
22
48
20
45
21,5
100
16
0,221
10 34 4419 8002/013
10 34 4419 8002/013
Axial joint similar to DI...
19 M14
Steel
electr. galvanised white
19
M14 x 2
Regular thread right
22
48
20
45
21,5
100
16
0,221
11 34 4419 8002/003
11 34 4419 8002/003
Axial joint similar to DI...
19 M14LH
Steel
bright
19
M14 x 2 LH
Regular thread left
22
48
20
45
21,5
100
16
0,221
11 34 4419 8002/013
11 34 4419 8002/013
Axial joint similar to DI...
19 M14LH
Steel
electr. galvanised white
19
M14 x 2 LH
Regular thread left
22
48
20
45
21,5
100
16
0,221
16 34 4419 8002/003
16 34 4419 8002/003
Axial joint similar to DI...
19 M14FG
Steel
bright
19
M14 x 1,5 FG
Fine-pitch thread right
22
48
20
45
21,5
100
16
0,221
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 346 - Ball joint thrust pads
Ganter
12.04.2024
DIN71802-AXIAL-GL-STVZ - Axial Joints similar to DIN 71802, Steel zinc-plat...
MÄDLER
10.04.2024
F - Floating Joint
AirTAC
06.04.2022
Angle joints DIN 71802 form CS with threaded stud
MBO Oßwald
08.10.2021
DIN 71802 - Stainless Steel-Winkeld ball joints, Type C, with threaded ball...
JW Winco
02.04.2024
K0715 - Axial joints similar to DIN 71802
KIPP
27.05.2024
B0444 - Axial joints similar to DIN 71802
Blohm
08.05.2024
K0734 - Ball joints DIN 71802
KIPP USA
21.05.2024
Joint B01 - Joints Series 40
Maschinenbau Kitz
02.05.2024
Ball joints KGL
Schmalz
09.12.2022
K1936 - Axial joints for tractive forces adjustable
KIPP USA
21.05.2024
IBJ - 180° Ball and socket joint - Steel / steel contact
HPC
17.02.2022
K1936 - Axial joints for tractive forces adjustable
KIPP
27.05.2024
Ball studs DIN 71803 form C with threaded stud and spanner surface
MBO Oßwald
08.10.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성