您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Ball sockets similar to DIN 71805 form B with spanner surface
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD模型選擇
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/kugelpfannen20aehnlich20din207180520form20b20mit20schluesselflaeche.prj},{NB=16 03 0016 9019/013},{PREVIEW=../_pool_/4b/92/kugelpfanne-form-b-mit-schluesselflaeche_700x700px.png},{REF=16 03 0016 9019/013},{IDENT=Kugelpfanne DIN 71805 Form B mit Schlüsselfläche B 19 M16FG Stahl galv. verzinkt weiß},{SIZE=B 19 M16FG},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D2=M16 x 1,5 FG},{THREAD=Feingewinde rechts},{D3=22},{APM03=45},{EMIN=21,5},{SW1=19},{WEIGHT=0,125},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/kugelpfanne-aehnlich-din-71805-form-b-mit-schluesselflaeche-b-19-m16fg-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=1459}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3
d3
[mm]
APM03
a ±0,3
[mm]
EMIN
e min.
[mm]
SW1
sw1
[mm]
WEIGHT
Mass per piece
[kg]
10 03 0000 9008/003
10 03 0000 9008/003
Ball socket DIN 71805 for...
B 8 M5
Steel
bright
8
M5 x 0,8
Regular thread right
8
22
10,2
7
0,009
10 03 0000 9008/013
10 03 0000 9008/013
Ball socket DIN 71805 for...
B 8 M5
Steel
electr. galvanised white
8
M5 x 0,8
Regular thread right
8
22
10,2
7
0,009
11 03 0000 9008/003
11 03 0000 9008/003
Ball socket DIN 71805 for...
B 8 M5LH
Steel
bright
8
M5 x 0,8 LH
Regular thread left
8
22
10,2
7
0,009
11 03 0000 9008/013
11 03 0000 9008/013
Ball socket DIN 71805 for...
B 8 M5LH
Steel
electr. galvanised white
8
M5 x 0,8 LH
Regular thread left
8
22
10,2
7
0,009
10 03 0000 9010/003
10 03 0000 9010/003
Ball socket DIN 71805 for...
B 10 M6
Steel
bright
10
M6 x 1
Regular thread right
10
25
11,5
8
0,015
10 03 0000 9010/013
10 03 0000 9010/013
Ball socket DIN 71805 for...
B 10 M6
Steel
electr. galvanised white
10
M6 x 1
Regular thread right
10
25
11,5
8
0,015
11 03 0000 9010/003
11 03 0000 9010/003
Ball socket DIN 71805 for...
B 10 M6LH
Steel
bright
10
M6 x 1 LH
Regular thread left
10
25
11,5
8
0,015
11 03 0000 9010/013
11 03 0000 9010/013
Ball socket DIN 71805 for...
B 10 M6LH
Steel
electr. galvanised white
10
M6 x 1 LH
Regular thread left
10
25
11,5
8
0,015
10 03 0000 9013/003
10 03 0000 9013/003
Ball socket DIN 71805 for...
B 13 M8
Steel
bright
13
M8 x 1,25
Regular thread right
13
30
14
10
0,029
10 03 0000 9013/013
10 03 0000 9013/013
Ball socket DIN 71805 for...
B 13 M8
Steel
electr. galvanised white
13
M8 x 1,25
Regular thread right
13
30
14
10
0,029
11 03 0000 9013/003
11 03 0000 9013/003
Ball socket DIN 71805 for...
B 13 M8LH
Steel
bright
13
M8 x 1,25 LH
Regular thread left
13
30
14
10
0,029
11 03 0000 9013/013
11 03 0000 9013/013
Ball socket DIN 71805 for...
B 13 M8LH
Steel
electr. galvanised white
13
M8 x 1,25 LH
Regular thread left
13
30
14
10
0,029
10 03 0000 9016/003
10 03 0000 9016/003
Ball socket DIN 71805 for...
B 16 M10
Steel
bright
16
M10 x 1,5
Regular thread right
16
35
15,5
13
0,057
10 03 0000 9016/013
10 03 0000 9016/013
Ball socket DIN 71805 for...
B 16 M10
Steel
electr. galvanised white
16
M10 x 1,5
Regular thread right
16
35
15,5
13
0,057
11 03 0000 9016/003
11 03 0000 9016/003
Ball socket DIN 71805 for...
B 16 M10LH
Steel
bright
16
M10 x 1,5 LH
Regular thread left
16
35
15,5
13
0,057
11 03 0000 9016/013
11 03 0000 9016/013
Ball socket DIN 71805 for...
B 16 M10LH
Steel
electr. galvanised white
16
M10 x 1,5 LH
Regular thread left
16
35
15,5
13
0,057
10 03 0012 9016/003
10 03 0012 9016/003
Ball socket DIN 71805 for...
B 16 M12
Steel
bright
16
M12 x 1,75
Regular thread right
16
35
15,5
13
0,049
10 03 0012 9016/013
10 03 0012 9016/013
Ball socket DIN 71805 for...
B 16 M12
Steel
electr. galvanised white
16
M12 x 1,75
Regular thread right
16
35
15,5
13
0,049
11 03 0012 9016/003
11 03 0012 9016/003
Ball socket DIN 71805 for...
B 16 M12LH
Steel
bright
16
M12 x 1,75 LH
Regular thread left
16
35
15,5
13
0,049
11 03 0012 9016/013
11 03 0012 9016/013
Ball socket DIN 71805 for...
B 16 M12LH
Steel
electr. galvanised white
16
M12 x 1,75 LH
Regular thread left
16
35
15,5
13
0,049
10 03 0000 9019/003
10 03 0000 9019/003
Ball socket DIN 71805 for...
B 19 M14
Steel
bright
19
M14 x 2
Regular thread right
22
45
21,5
19
0,125
10 03 0000 9019/013
10 03 0000 9019/013
Ball socket DIN 71805 for...
B 19 M14
Steel
electr. galvanised white
19
M14 x 2
Regular thread right
22
45
21,5
19
0,125
11 03 0000 9019/003
11 03 0000 9019/003
Ball socket DIN 71805 for...
B 19 M14LH
Steel
bright
19
M14 x 2 LH
Regular thread left
22
45
21,5
19
0,125
11 03 0000 9019/013
11 03 0000 9019/013
Ball socket DIN 71805 for...
B 19 M14LH
Steel
electr. galvanised white
19
M14 x 2 LH
Regular thread left
22
45
21,5
19
0,125
16 03 0000 9019/003
16 03 0000 9019/003
Ball socket DIN 71805 for...
B 19 M14FG
Steel
bright
19
M14 x 1,5 FG
Fine-pitch thread right
22
45
21,5
19
0,124
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ball studs DIN 71803 form C with threaded stud and spanner surface
MBO Oßwald
08.10.2021
Angle joints similar to DIN 71802 form CS with threaded stud and spanner su...
MBO Oßwald
08.10.2021
Nuts DIN 934
MBO Oßwald
08.10.2021
BN 486 - Angle joint studs type C, with screw stud (DIN 71803 C), plain
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表