피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English
Clevis joints (similar to DIN 71751), with folding spring bolt
MBO Oßwald
Clevises / Clevis joints
Powered by
CAD모델 선택
{mbo_osswald/gabelkoepfe202f20gabelgelenke/gabelgelenke2028aehnlich20din2071751292c20mit20federklappbolzen.prj},{NB=11 02 0010 8002/013},{PREVIEW=../_pool_/0a/7e/gabelgelenk-mit-federklappbolzen_700x700px.png},{REF=11 02 0010 8002/013},{IDENT=Gabelgelenk ähnlich DIN 71751, mit Federklappbolzen AFKB 10x40LH M10 x 1,5 LH Stahl galv. verzinkt weiß},{SIZE=AFKB 10x40 M10LH},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=10},{GPM05=40},{A=23},{A1=20},{A2=20},{B=26,3},{B1=10},{B2=10},{D2=M10 x 1,5 LH},{THREAD=Regelgewinde links},{D3PM03=18},{D3M03=},{L1=72},{L2=60},{L3=15},{WEIGHT=0,136},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gabelgelenk-aehnlich-din-71751-mit-federklappbolzen-afkb-10x40-m10lh-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=533}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1 h11
[mm]
GPM05
g ±0,5
[mm]
A
a
[mm]
A1
a1 h11
[mm]
A2
a2
[mm]
B
b
[mm]
B1
b1 B13
[mm]
B2
b2
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3PM03
d3 ±0,3
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
WEIGHT
Mass per piece
[kg]
10 02 0004 8001/013
10 02 0004 8001/013
Clevis joint similar to D...
AFKB 4x8 M4
Steel
electr. galvanised white
4
8
9,5
8
8
11,25
4
4
M4 x 0,7
Regular thread right
8
21
16
6
0,006
11 02 0004 8001/013
11 02 0004 8001/013
Clevis joint similar to D...
AFKB 4x8 M4LH
Steel
electr. galvanised white
4
8
9,5
8
8
11,25
4
4
M4 x 0,7 LH
Regular thread left
8
21
16
6
0,006
10 02 0005 8001/013
10 02 0005 8001/013
Clevis joint similar to D...
AFKB 5x10 M5
Steel
electr. galvanised white
5
10
12
10
10
1,7
5
5
M5 x 0,8
Regular thread right
9
26
20
7,5
0,012
11 02 0005 8001/013
11 02 0005 8001/013
Clevis joint similar to D...
AFKB 5x10 M5LH
Steel
electr. galvanised white
5
10
12
10
10
1,7
5
5
M5 x 0,8 LH
Regular thread left
9
26
20
7,5
0,012
10 02 0005 8002/013
10 02 0005 8002/013
Clevis joint similar to D...
AFKB 5x20 M5
Steel
electr. galvanised white
5
20
12
10
10
13,8
5
5
M5 x 0,8
Regular thread right
9
36
30
7,5
0,016
11 02 0005 8002/013
11 02 0005 8002/013
Clevis joint similar to D...
AFKB 5x20 M5LH
Steel
electr. galvanised white
5
20
12
10
10
13,8
5
5
M5 x 0,8 LH
Regular thread left
9
36
30
7,5
0,016
10 02 0006 8001/013
10 02 0006 8001/013
Clevis joint similar to D...
AFKB 6x12 M6
Steel
electr. galvanised white
6
12
14
12
12
16,2
6
6
M6 x 1
Regular thread right
10
31
24
9
0,02
11 02 0006 8001/013
11 02 0006 8001/013
Clevis joint similar to D...
AFKB 6x12 M6LH
Steel
electr. galvanised white
6
12
14
12
12
16,2
6
6
M6 x 1 LH
Regular thread left
10
31
24
9
0,02
10 02 0006 8002/013
10 02 0006 8002/013
Clevis joint similar to D...
AFKB 6x24 M6
Steel
electr. galvanised white
6
24
14
12
12
16,3
6
6
M6 x 1
Regular thread right
10
43
36
9
0,026
11 02 0006 8002/013
11 02 0006 8002/013
Clevis joint similar to D...
AFKB 6x24 M6LH
Steel
electr. galvanised white
6
24
14
12
12
16,3
6
6
M6 x 1 LH
Regular thread left
10
43
36
9
0,026
10 02 0008 8001/013
10 02 0008 8001/013
Clevis joint similar to D...
AFKB 8x16 M8
Steel
electr. galvanised white
8
16
19
16
16
21,6
8
8
M8 x 1,25
Regular thread right
14
42
32
12
0,048
11 02 0008 8001/013
11 02 0008 8001/013
Clevis joint similar to D...
AFKB 8x16 M8LH
Steel
electr. galvanised white
8
16
19
16
16
21,6
8
8
M8 x 1,25 LH
Regular thread left
14
42
32
12
0,048
12 02 0008 8001/013
12 02 0008 8001/013
Clevis joint similar to D...
AFKB 8x16 M8FG
Steel
electr. galvanised white
8
16
19
16
16
21,6
8
8
M8 x 1 FG
Fine-pitch thread right
14
42
32
12
0,048
10 02 0008 8002/013
10 02 0008 8002/013
Clevis joint similar to D...
AFKB 8x32 M8
Steel
electr. galvanised white
8
32
19
16
16
21,6
8
8
M8 x 1,25
Regular thread right
14
58
48
12
0,066
11 02 0008 8002/013
11 02 0008 8002/013
Clevis joint similar to D...
AFKB 8x32 M8LH
Steel
electr. galvanised white
8
32
19
16
16
21,6
8
8
M8 x 1,25 LH
Regular thread left
14
58
48
12
0,066
12 02 0008 8002/013
12 02 0008 8002/013
Clevis joint similar to D...
AFKB 8x32 M8FG
Steel
electr. galvanised white
8
32
19
16
16
21,6
8
8
M8 x 1 FG
Fine-pitch thread right
14
58
48
12
0,066
10 02 0010 8001/013
10 02 0010 8001/013
Clevis joint similar to D...
AFKB 10x20 M10
Steel
electr. galvanised white
10
20
23
20
20
26
10
10
M10 x 1,5
Regular thread right
18
52
40
15
0,093
11 02 0010 8001/013
11 02 0010 8001/013
Clevis joint similar to D...
AFKB 10x20 M10LH
Steel
electr. galvanised white
10
20
23
20
20
26
10
10
M10 x 1,5 LH
Regular thread left
18
52
40
15
0,093
14 02 0010 8001/013
14 02 0010 8001/013
Clevis joint similar to D...
AFKB 10x20 M10FG
Steel
electr. galvanised white
10
20
23
20
20
26
10
10
M10 x 1,25 FG
Fine-pitch thread right
18
52
40
15
0,093
10 02 0010 8002/013
10 02 0010 8002/013
Clevis joint similar to D...
AFKB 10x40 M10
Steel
electr. galvanised white
10
40
23
20
20
26,3
10
10
M10 x 1,5
Regular thread right
18
72
60
15
0,136
11 02 0010 8002/013
11 02 0010 8002/013
Clevis joint similar to D...
AFKB 10x40 M10LH
Steel
electr. galvanised white
10
40
23
20
20
26,3
10
10
M10 x 1,5 LH
Regular thread left
18
72
60
15
0,136
14 02 0010 8002/013
14 02 0010 8002/013
Clevis joint similar to D...
AFKB 10x40 M10FG
Steel
electr. galvanised white
10
40
23
20
20
26,3
10
10
M10 x 1,25 FG
Fine-pitch thread right
18
72
60
15
0,136
10 02 0012 8001/013
10 02 0012 8001/013
Clevis joint similar to D...
AFKB 12x24 M12
Steel
electr. galvanised white
12
24
28
24
24
31,1
12
12
M12 x 1,75
Regular thread right
20
62
48
18
0,154
11 02 0012 8001/013
11 02 0012 8001/013
Clevis joint similar to D...
AFKB 12x24 M12LH
Steel
electr. galvanised white
12
24
28
24
24
31,1
12
12
M12 x 1,75 LH
Regular thread left
20
62
48
18
0,154
14 02 0012 8001/013
14 02 0012 8001/013
Clevis joint similar to D...
AFKB 12x24 M12FG
Steel
electr. galvanised white
12
24
28
24
24
31,1
12
12
M12 x 1,25 FG
Fine-pitch thread right
20
62
48
18
0,154
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Rod ends DIN ISO 12240-4 (DIN 648) K series maintenance-free version female...
MBO Oßwald
08.10.2021
Clevises with additional thread
MBO Oßwald
07.10.2021
B0432 - Clevis joints stainless steel DIN 71752
Blohm
03.06.2024
DIN 71752 LH - Gabelköpfe, Form ES
Fabory
13.02.2023
Clevises DIN 71752 / DIN ISO 8140 / CETOP RP102P
MBO Oßwald
08.10.2021
Clevises with male thread
MBO Oßwald
07.10.2021
Gas springs
Bansbach easylift
21.11.2023
Folding spring bolts (suitable for clevises)
MBO Oßwald
07.10.2021
Clevis joints (DIN 71751 form A)
MBO Oßwald
08.10.2021
BN 26229 - Sealing plugs
Bossard Catalog
12.10.2023
BN 26194 - Sealing plugs
Bossard Catalog
12.10.2023
BN 13451 - Star knobs with tapped blind hole (HALDER EH 24690.), stainless ...
Bossard Catalog
26.01.2023
07144 - Swivel feet
norelem
30.05.2024
EH 22590. - Leveling Pads with slip protection / without bolt
Halder
22.12.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성