您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
T-piece - Sanitary
BRUGG Pipes
ACCESSORIES
Connectors
Compression connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/pressverbindungen/rehau_t_stucke_sanitar.prj},{NB=1000720(300)},{ARTNR=1000720},{X=1},{AM1=50},{WS1=6.9},{AM2=50},{WS2=6.9},{WS3=6.9},{W=1.985},{ET=95},{ED=10},{L=158},{L1=70},{L2=6},{L22=6},{L3=2},{L4=0},{L44=0},{L55=39},{L5=39},{L7=0},{B=109},{H=60},{H1=60},{H2=44},{H3=39},{H4=61},{H6=44},{H7=39},{VOL=1.029},{VOL2=1.029},{H8=42},{H9=42},{L6=62},{H10=30},{H11=30},{H12=0},{L8=0},{L9=39},{XY=1.0},{YY4=0.0},{LPC=42.0},{RPC=42.0},{MPC=42.0},{SC=Sanitaer},{PT=Fitting},{SU=Stück},{SO=Pressfitting T-Stück},{ADI=keine},{PEX=50-50-50},{DN=40-40-40},{AM3=50},{BESC=PEX-T-Stueck Pressverbindung D=50x6.9 / 50x6.9 / 50x6.9 mm SDR7.4 Messing/Rotguss},{MAT=Messing},{N=ISO 15875-5},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM2
Outer diameter d2
[mm]
AM3
Outer diameter d3
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
VOL
Volume inner tube
[l/m]
N
Norms
ⁿ/ₐ
1076081
Sanitary
Fitting
Piece
Pressfitting T-piece
1076081
20-20-20
16-16-16
20
20
20
0.224
95
10
PEX-T-piece press connect...
Brass
82
57
26
0.201
ISO 15875-5
1080062
Sanitary
Fitting
Piece
Pressfitting T-piece
1080062
20-25-20
20-20-20
20
25
20
0.280
95
10
PEX-T-piece press connect...
Brass
84
66
31
0.201
ISO 15875-5
1076079
Sanitary
Fitting
Piece
Pressfitting T-piece
1076079
25-20-20
20-16-16
25
20
20
0.276
95
10
PEX-T-piece press connect...
Brass
90
64
34
0.201
ISO 15875-5
1076080
Sanitary
Fitting
Piece
Pressfitting T-piece
1076080
25-20-25
20-16-20
25
20
25
0.313
95
10
PEX-T-piece press connect...
Brass
98
62
34
0.314
ISO 15875-5
1080056
Sanitary
Fitting
Piece
Pressfitting T-piece
1080056
25-25-20
20-20-16
25
25
20
0.342
95
10
PEX-T-piece press connect...
Brass
96
71
34
0.201
ISO 15875-5
1064136
Sanitary
Fitting
Piece
Pressfitting T-piece
1064136
25-25-25
20-20-20
25
25
25
0.337
95
10
PEX T-piece press connect...
Brass
104
71
34
0.314
ISO 15875-5
1080060
Sanitary
Fitting
Piece
Pressfitting T-piece
1080060
32-20-25
25-16-20
32
20
25
0.430
95
10
PEX-T-piece press connect...
Brass
104
74
34
0.314
ISO 15875-5
1080044
Sanitary
Fitting
Piece
Pressfitting T-piece
1080044
32-20-32
25-16-25
32
20
32
0.512
95
10
PEX-T-piece press connect...
Brass
110
71
40
0.423
ISO 15875-5
1076078
Sanitary
Fitting
Piece
Pressfitting T-piece
1076078
32-25-25
25-20-20
32
25
25
0.480
95
10
PEX-T-piece press connect...
Brass
109
78
40
0.314
ISO 15875-5
1080042
Sanitary
Fitting
Piece
Pressfitting T-piece
1080042
32-25-32
25-20-25
32
25
32
1.026
95
10
PEX-T-piece press connect...
Brass
112
79
40
0.423
ISO 15875-5
1080058
Sanitary
Fitting
Piece
Pressfitting T-piece
1080058
32-32-25
25-25-20
32
32
25
0.564
95
10
PEX-T-piece press connect...
Brass
115
83
40
0.314
ISO 15875-5
1000658
Sanitary
Fitting
Piece
Pressfitting T-piece
1000658
32-32-32
25-25-25
32
32
32
0.678
95
10
PEX-T-piece press connect...
Brass
118
85
40
0.423
ISO 15875-5
1000774
Sanitary
Fitting
Piece
Pressfitting T-piece
1000774
32-40-32
25-32-25
32
40
32
1.991
95
10
PEX-T-piece press connect...
Brass, soldered
110
97
48
0.423
ISO 15875-5
1080049
Sanitary
Fitting
Piece
Pressfitting T-piece
1080049
40-25-40
32-20-32
40
25
40
0.989
95
10
PEX-T-piece press connect...
Brass
154
101
48
0.660
ISO 15875-5
1007581
Sanitary
Fitting
Piece
Pressfitting T-piece
1007581
40-32-32
32-25-25
40
32
32
1.695
95
10
PEX-T-piece press connect...
Brass, soldered
153
93
48
0.423
ISO 15875-5
1012036
Sanitary
Fitting
Piece
Pressfitting T-piece
1012036
40-32-40
32-25-32
40
32
40
1.037
95
10
PEX-T-piece press connect...
Brass
127
94
48
0.660
ISO 15875-5
1012038
Sanitary
Fitting
Piece
Pressfitting T-piece
1012038
40-40-32
32-32-25
40
40
32
2.057
95
10
PEX-T-piece press connect...
Brass, soldered
158
109
48
0.423
ISO 15875-5
1000662
Sanitary
Fitting
Piece
Pressfitting T-piece
1000662
40-40-40
32-32-32
40
40
40
1.250
95
10
PEX-T-piece press connect...
Brass
133
101
48
0.660
ISO 15875-5
1012040
Sanitary
Fitting
Piece
Pressfitting T-piece
1012040
40-50-40
32-40-32
40
50
40
2.953
95
10
PEX-T-piece press connect...
Brass, soldered
154
103
60
0.660
ISO 15875-5
1000720
Sanitary
Fitting
Piece
Pressfitting T-piece
1000720
50-50-50
40-40-40
50
50
50
1.985
95
10
PEX-T-piece press connect...
Brass
158
109
60
1.029
ISO 15875-5
1084017
Sanitary
Fitting
Piece
Pressfitting T-piece
1084017
50-20-50
40-16-40
50
20
50
1.612
95
10
PEX-T-piece press connect...
Brass
158
84
60
1.029
ISO 15875-5
1080063
Sanitary
Fitting
Piece
Pressfitting T-piece
1080063
50-25-50
40-20-40
50
25
50
1.441
95
10
PEX-T-piece press connect...
Brass
158
91
60
1.029
ISO 15875-5
1000644
Sanitary
Fitting
Piece
Pressfitting T-piece
1000644
50-32-50
40-25-40
50
32
50
1.545
95
10
PEX-T-piece press connect...
Brass
140
109
60
1.029
ISO 15875-5
1000721
Sanitary
Fitting
Piece
Pressfitting T-piece
1000721
50-40-50
40-32-40
50
40
50
2.153
95
10
PEX-T-piece press connect...
Brass, soldered
158
107
60
1.029
ISO 15875-5
1000828
Sanitary
Fitting
Piece
Pressfitting T-piece
1000828
50-50-40
40-40-32
50
50
40
3.064
95
10
PEX-T-piece press connect...
Brass, soldered
158
109
60
0.660
ISO 15875-5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Press fitting elbow - Heating
BRUGG Pipes
01.07.2024
Screw connection coupling equal - Sanitary
BRUGG Pipes
01.07.2024
Rotary elbow, male, conical XR31C
Metalwork
21.07.2022
XWEV-..LMK/SMK - Male adaptor elbow connectors, taper thread sealing form C...
EXMAR
28.03.2023
T-piece - Heating
BRUGG Pipes
01.07.2024
TECEflex pressure sleeve for all-plastic pipe, nickel-plated - Pipe Systems
Tece
06.06.2023
Press fitting elbow - Sanitary
BRUGG Pipes
01.07.2024
Press fitting with weld-on - Heating
BRUGG Pipes
01.07.2024
Press fitting with external thread - Heating
BRUGG Pipes
01.07.2024
Anschlusszubehör
Viega
15.05.2024
Press fitting with external thread - Sanitary
BRUGG Pipes
01.07.2024
Screw connection external thread - Heating
BRUGG Pipes
01.07.2024
SL-FRNWE,SH-FRNWE,SHD-FRNWE - (Precision Cleaning) Vacuum Pipe Fittings - 9...
Misumi
19.09.2023
BMG43 - Compression pipeline accessories/90 ° elbow
Yiheda 3D Electronic Gallery
20.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表