您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Press fitting with external thread - Sanitary
BRUGG Pipes
ACCESSORIES
Connectors
Compression connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/pressverbindungen/aussengewinde_sanitaer_press.prj},{NB=1011528(300)},{SC=Sanitaer},{PT=Fitting},{SU=Stück},{SO=Pressfitting mit Aussengewinde},{ADI=keine},{ARTNR=1011528},{LOD=300},{PEX=32},{DN=25},{AM1=32},{WS1=4.4},{AM2=1},{WS2=2.6},{AM=1},{W=0.284},{ET=95},{ED=10},{BESC=PEX-Anschlussstueck Pressverbindung AG 1\" D=32x4.4 mm SDR7.4 Messing/Rotguss},{MAT=Messing (CuZn39Pb3) / Sondermessing DIN EN 12164 bis 12168},{LX=72},{BX=32},{TX=32},{L=67},{B=40},{T=40},{VOL=0.42},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=39.00},{D1=28},{D2=25},{D3=20},{D4=40},{D5=33},{D6=25},{D7=27},{L1=67},{L2=16},{L3=14},{L4=4},{L5=27},{T1=4.59},{T2=1.41},{R1=35},{R3=33.249},{X=3},{B1=62.00},{DIST=39}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM2
Outer diameter d2
[Inch]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1084065
Sanitary
Fitting
Piece
Press fitting with extern...
1084065
20
16
20
3/4
0.140
95
10
PEX-connection piece pres...
Brass
50
26
26
0.20
ISO 15875-5
1011485
Sanitary
Fitting
Piece
Press fitting with extern...
1011485
25
20
25
3/4
0.167
95
10
PEX-connection piece pres...
Brass
59
34
34
0.31
ISO 15875-5
1011528
Sanitary
Fitting
Piece
Press fitting with extern...
1011528
32
25
32
1
0.284
95
10
PEX-connection piece pres...
Brass
67
40
40
0.42
ISO 15875-5
1011529
Sanitary
Fitting
Piece
Press fitting with extern...
1011529
40
32
40
1 1/4
0.503
95
10
PEX-connection piece pres...
Brass
78
48
48
0.66
ISO 15875-5
1011530
Sanitary
Fitting
Piece
Press fitting with extern...
1011530
50
40
50
1 1/2
0.785
95
10
PEX-connection piece pres...
Brass
85
60
60
1.03
ISO 15875-5
1011531
Sanitary
Fitting
Piece
Press fitting with extern...
1011531
63
50
63
2
1.286
95
10
PEX-connection piece pres...
Brass
100
73
73
1.63
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表