您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Slot valve rectangular version - HoKa slot valve rectangular version
Hoka
Slot valve
Powered by
CAD模型選擇
{hoka/flach_schlitzschieber/schlitzschieber_eckig_asmtab.prj},{NB=Schlitzschieber PP-H, 10023619(LOD=M-300,POS=offen)},{CNSORDERNO=10023619},{CNSPRICE=249.29},{CNSMASSEXACT=0},{A=400},{B=250},{C=12},{MCODE=3.schl.e:0.0400.0250},{ART=HoKa PP-H Schlitzschieber eckig 400x250},{ARTE=HoKa PP-H slot valve rectangular version 400x250},{ARTF=HoKa PP-H Fentes coulissantes rectangulaire 400x250},{CNSMAT=PP-H},{FAR=RAL 7032},{INFO=Info text},{TXT=pp_eckig},{LODDEST=M},{LODLEVEL=300},{POS=offen}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
C
Height
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10023416
10023416
HoKa PVC slot valve recta...
PVC
RAL 7011
300
100
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023417
10023417
HoKa PVC slot valve recta...
PVC
RAL 7011
300
150
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023418
10023418
HoKa PVC slot valve recta...
PVC
RAL 7011
300
200
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023419
10023419
HoKa PVC slot valve recta...
PVC
RAL 7011
300
250
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023420
10023420
HoKa PVC slot valve recta...
PVC
RAL 7011
400
100
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023421
10023421
HoKa PVC slot valve recta...
PVC
RAL 7011
400
150
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023422
10023422
HoKa PVC slot valve recta...
PVC
RAL 7011
400
200
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023423
10023423
HoKa PVC slot valve recta...
PVC
RAL 7011
400
250
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023424
10023424
HoKa PVC slot valve recta...
PVC
RAL 7011
500
100
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023425
10023425
HoKa PVC slot valve recta...
PVC
RAL 7011
500
150
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023426
10023426
HoKa PVC slot valve recta...
PVC
RAL 7011
500
200
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023427
10023427
HoKa PVC slot valve recta...
PVC
RAL 7011
500
250
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023428
10023428
HoKa PVC slot valve recta...
PVC
RAL 7011
600
100
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023429
10023429
HoKa PVC slot valve recta...
PVC
RAL 7011
600
150
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023430
10023430
HoKa PVC slot valve recta...
PVC
RAL 7011
600
200
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023431
10023431
HoKa PVC slot valve recta...
PVC
RAL 7011
600
250
12
HOKA PVC slot valve, rect...
The specified dimensions ...
10023518
10023518
HoKa PE-HD slot valve rec...
PE-HD
black
300
100
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
10023519
10023519
HoKa PE-HD slot valve rec...
PE-HD
black
300
150
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
10023520
10023520
HoKa PE-HD slot valve rec...
PE-HD
black
300
200
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
10023521
10023521
HoKa PE-HD slot valve rec...
PE-HD
black
300
250
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
10023522
10023522
HoKa PE-HD slot valve rec...
PE-HD
black
400
100
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
10023523
10023523
HoKa PE-HD slot valve rec...
PE-HD
black
400
150
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
10023524
10023524
HoKa PE-HD slot valve rec...
PE-HD
black
400
200
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
10023525
10023525
HoKa PE-HD slot valve rec...
PE-HD
black
400
250
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
10023528
10023528
HoKa PE-HD slot valve rec...
PE-HD
black
500
100
12
HOKA PE-HD slot valve, re...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Slot valve rectangular version with connecting piece - HoKa slot valve rect...
Hoka
02.01.2024
HTWD-PN, HTWD-PW
HellermannTyton
20.11.2023
Condenser deflector housing socket - HoKa Condenser deflector housing with ...
Hoka
21.12.2023
HTWD-HF (DIN)
HellermannTyton
24.10.2022
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Hoka
02.01.2024
WS-SI 320/470
MAICO
15.03.2023
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Funken
02.01.2024
ON50 - Handwaschbecken
Vigour
06.05.2022
3187 - Blue e+ cooling unit - performance category 2500 W
Rittal
09.09.2023
Stacking frame - HoKa Stacking frame for inlet/outlet grille
Hoka
21.12.2023
Slot valve round version with connecting piece - HoKa slot valve round vers...
Hoka
02.01.2024
Damper valve control knob flange - HoKa butterfly valve with rotary knob, w...
Hoka
09.02.2024
TYPE S FLEXIBLE STEEL CONDUIT & TYPE S FITTINGS
ABB Installation Products
09.03.2023
Schmidlin MERO - Washbasins
SCHMIDLIN
06.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表