您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Socket for roof head - HoKa Socket for roof head
Hoka
Roofhead
Powered by
CAD模型選擇
{hoka/dachaufsatz/muffe_fuer_dachaufsatz.prj},{NB=Muffe fur Dachaufsatz PE, Innendurchmesser = 600 - 10012015(LOD=M-300)},{CNSORDERNO=10012015},{CNSPRICE=98.70},{CNSMASSEXACT=0},{DA=600},{L=55},{L1=120},{T=4.5},{S=6.0},{H1=250.000},{H2=400.000},{A1=900.000},{SA=10.000},{DR1=600.000},{DR2=800.000},{DRH=175.000},{DRS=5.000},{MCODE=2.das:0600.01},{ART=HoKa PE Muffe für Dachaufsatz Ø 600 mm},{ARTE=HoKa PE socket for roof head Ø 600 mm},{ARTF=HoKa PE manchon pour elément de toiture Ø 600 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
T
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10003476
10003476
HoKa PVC sockets for roof...
PVC
RAL 7011
110
40
85
0.3
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10004824
10004824
HoKa PVC socket for roof ...
PVC
RAL 7011
125
40
85
0.3
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10004827
10004827
HoKa PVC socket for roof ...
PVC
RAL 7011
140
40
85
0.4
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10005164
10005164
HoKa PVC socket for roof ...
PVC
RAL 7011
160
40
85
0.4
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10005206
10005206
HoKa PVC socket for roof ...
PVC
RAL 7011
180
40
85
0.4
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10005583
10005583
HoKa PVC socket for roof ...
PVC
RAL 7011
200
40
85
0.4
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10008086
10008086
HoKa PVC socket for roof ...
PVC
RAL 7011
225
40
85
0.5
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10011913
10011913
HoKa PVC socket for roof ...
PVC
RAL 7011
250
40
85
0.5
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10011915
10011915
HoKa PVC sockets for roof...
PVC
RAL 7011
280
50
105
0.6
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10006358
10006358
HoKa PVC socket for roof ...
PVC
RAL 7011
315
50
105
0.6
2.5
HOKA PVC socket for roof ...
The specified dimensions ...
10006360
10006360
HoKa PVC socket for roof ...
PVC
RAL 7011
355
50
105
0.7
3.0
HOKA PVC socket for roof ...
The specified dimensions ...
10006730
10006730
HoKa PVC socket for roof ...
PVC
RAL 7011
400
50
105
0.7
3.0
HOKA PVC socket for roof ...
The specified dimensions ...
10004693
10004693
HoKa PVC socket for roof ...
PVC
RAL 7011
450
55
120
0.8
5.0
HOKA PVC socket for roof ...
The specified dimensions ...
10004694
10004694
HoKa PVC socket for roof ...
PVC
RAL 7011
500
55
120
0.9
5.0
HOKA PVC socket for roof ...
The specified dimensions ...
10007152
10007152
HoKa PVC socket for roof ...
PVC
RAL 7011
600
55
120
1.0
6.0
HOKA PVC socket for roof ...
The specified dimensions ...
10014725
10014725
HoKa PE socket for roof h...
PE
black
110
40
85
1.0
3.0
HOKA PE socket for roof h...
The specified dimensions ...
10015057
10015057
HoKa PE socket for roof h...
PE
black
125
40
85
1.2
3.0
HOKA PE socket for roof h...
The specified dimensions ...
10015060
10015060
HoKa PE socket for roof h...
PE
black
140
40
85
1.3
3.0
HOKA PE socket for roof h...
The specified dimensions ...
10015358
10015358
HoKa PE socket for roof h...
PE
black
160
40
85
1.5
3.0
HOKA PE socket for roof h...
The specified dimensions ...
10015361
10015361
HoKa PE socket for roof h...
PE
black
180
40
85
1.7
3.0
HOKA PE socket for roof h...
The specified dimensions ...
10015690
10015690
HoKa PE socket for roof h...
PE
black
200
40
85
1.8
3.0
HOKA PE socket for roof h...
The specified dimensions ...
10015692
10015692
HoKa PE socket for roof h...
PE
black
225
40
85
1.9
3.5
HOKA PE socket for roof h...
The specified dimensions ...
10015973
10015973
HoKa PE socket for roof h...
PE
black
250
40
85
2.0
3.5
HOKA PE socket for roof h...
The specified dimensions ...
10015976
10015976
HoKa PE socket for roof h...
PE
black
280
50
105
2.2
3.5
HOKA PE socket for roof h...
The specified dimensions ...
10016193
10016193
HoKa PE socket for roof h...
PE
black
315
50
105
2.4
4.0
HOKA PE socket for roof h...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rain collar - HoKa Rain collar unfixed for roof head
Hoka
21.12.2023
CRHNC - Foot mounting
Festo
23.08.2023
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
Flange for roof head - HoKa Flange for roof head
Hoka
02.01.2024
Slot valve round version - HoKa slot valve round version
Hoka
02.01.2024
Roof head 0° - HoKa Roof head 0°
Hoka
21.12.2023
PVC 4-times sockets - HoKa PVC Flexible connector 4-times curled, with sock...
Hoka
02.01.2024
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Hoka
02.01.2024
Back flow damper vertical rectangular - HoKa Back flow damper for vertical ...
Hoka
21.12.2023
Through wall - HoKa Through wall
Hoka
02.01.2024
End cap - HoKa End cap with sockets
Hoka
21.12.2023
Slot valve rectangular version with connecting piece - HoKa slot valve rect...
Hoka
02.01.2024
Cleaning orifice - HoKa Cleaning orifice
Hoka
02.01.2024
Back flow damper horizontal - HoKa Back flow damper for horizontal montage,...
Hoka
21.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表