您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Flange for roof head - HoKa Flange for roof head
Hoka
Roofhead
Powered by
CAD模型選擇
{hoka/dachaufsatz/flansch_fuer_dachaufsatz.prj},{NB=Flansch fur Dachaufsatz PE, Innendurchmesser = 600 - 10000788(LOD=M-300)},{CNSORDERNO=10000788},{CNSPRICE=207.90},{CNSMASSEXACT=0},{DA=600},{L1=80},{LK=660},{D1=596},{D2=710},{X=24},{S=12},{H1=250.000},{H2=400.000},{A1=900.000},{SA=10.000},{DR1=600.000},{DR2=800.000},{DRH=175.000},{DRS=5.000},{MCODE=2.das:0600.02},{ART=HoKa PE Flansch für Dachaufsatz Ø 600 mm},{ARTE=HoKa PE flange for roof head Ø 600 mm},{ARTF=HoKa PE bride pour elément de toiture Ø 600 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L1
Length
[mm]
LK
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
X
Number of holes
ⁿ/ₐ
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10003477
10003477
HoKa PVC flange for roof ...
PVC
RAL 7011
110
30
150
106
170
8
10
HOKA PVC flange for roof ...
The specified dimensions ...
10004825
10004825
HoKa PVC flange for roof ...
PVC
RAL 7011
125
30
165
122
185
8
10
HOKA PVC flange for roof ...
The specified dimensions ...
10004828
10004828
HoKa PVC flange for roof ...
PVC
RAL 7011
140
30
175
136
200
8
10
HOKA PVC flange for roof ...
The specified dimensions ...
10005165
10005165
HoKa PVC flange for roof ...
PVC
RAL 7011
160
30
200
156
230
8
10
HOKA PVC flange for roof ...
The specified dimensions ...
10005207
10005207
HoKa PVC flange for roof ...
PVC
RAL 7011
180
30
220
176
250
8
10
HOKA PVC flange for roof ...
The specified dimensions ...
10016001
10016001
HoKa PVC flanges for roof...
PVC
RAL 7011
200
30
240
196
270
8
10
HOKA PVC flange for roof ...
The specified dimensions ...
10008087
10008087
HoKa PVC flange for roof ...
PVC
RAL 7011
225
30
265
222
295
8
10
HOKA PVC flange for roof ...
The specified dimensions ...
10011914
10011914
HoKa PVC flange for roof ...
PVC
RAL 7011
250
30
290
246
320
12
10
HOKA PVC flange for roof ...
The specified dimensions ...
10006017
10006017
HoKa PVC flange for roof ...
PVC
RAL 7011
280
30
325
275
355
12
10
HOKA PVC flange for roof ...
The specified dimensions ...
10006359
10006359
HoKa PVC flanges for roof...
PVC
RAL 7011
315
30
350
310
395
12
10
HOKA PVC flange for roof ...
The specified dimensions ...
10006361
10006361
HoKa PVC flanges for roof...
PVC
RAL 7011
355
30
400
349
435
12
10
HOKA PVC flange for roof ...
The specified dimensions ...
10009744
10009744
HoKa PVC flange for roof ...
PVC
RAL 7011
400
30
445
393
475
16
10
HOKA PVC flange for roof ...
The specified dimensions ...
10002055
10002055
HoKa PVC flange for roof ...
PVC
RAL 7011
450
60
510
446
560
16
12
HOKA PVC flange for roof ...
The specified dimensions ...
10002056
10002056
HoKa PVC flange for roof ...
PVC
RAL 7011
500
60
560
496
610
20
12
HOKA PVC flange for roof ...
The specified dimensions ...
10009922
10009922
HoKa PVC flange for roof ...
PVC
RAL 7011
600
80
660
596
710
24
12
HOKA PVC flange for roof ...
The specified dimensions ...
10014726
10014726
HoKa PE flange for roof h...
PE
black
110
30
150
106
170
8
10
HOKA PE flange for roof h...
The specified dimensions ...
10015058
10015058
HoKa PE flange for roof h...
PE
black
125
30
165
122
185
8
10
HOKA PE flange for roof h...
The specified dimensions ...
10015061
10015061
HoKa PE flange for roof h...
PE
black
140
30
175
136
200
8
10
HOKA PE flange for roof h...
The specified dimensions ...
10015359
10015359
HoKa PE flange for roof h...
PE
black
160
30
200
156
230
8
10
HOKA PE flange for roof h...
The specified dimensions ...
10015362
10015362
HoKa PE flange for roof h...
PE
black
180
30
220
176
250
8
10
HOKA PE flange for roof h...
The specified dimensions ...
10015691
10015691
HoKa PE flange for roof h...
PE
black
200
30
240
196
270
8
10
HOKA PE flange for roof h...
The specified dimensions ...
10015693
10015693
HoKa PE flange for roof h...
PE
black
225
30
265
222
295
8
10
HOKA PE flange for roof h...
The specified dimensions ...
10015974
10015974
HoKa PE flange for roof h...
PE
black
250
30
290
246
320
12
10
HOKA PE flange for roof h...
The specified dimensions ...
10015977
10015977
HoKa PE flange for roof h...
PE
black
280
30
325
275
355
12
10
HOKA PE flange for roof h...
The specified dimensions ...
10016194
10016194
HoKa PE flanges for roof ...
PE
black
315
30
350
310
395
12
10
HOKA PE flange for roof h...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
Roof head 0° - HoKa Roof head 0°
Hoka
21.12.2023
Outlet cowl socket - HoKa PVC outlet cowl with socket
Hoka
21.12.2023
Back flow damper horizontal - HoKa Back flow damper for horizontal montage,...
Hoka
21.12.2023
Rain collar - HoKa Rain collar unfixed for roof head
Hoka
21.12.2023
Slot valve round version - HoKa slot valve round version
Hoka
02.01.2024
Roof head 1° - 22° - HoKa Roof head 1° - 22°
Hoka
21.12.2023
Back flow damper vertical rectangular - HoKa Back flow damper for vertical ...
Hoka
21.12.2023
End cap - HoKa End cap with sockets
Hoka
21.12.2023
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
Cleaning orifice - HoKa Cleaning orifice
Hoka
02.01.2024
Slot valve rectangular version with connecting piece - HoKa slot valve rect...
Hoka
02.01.2024
Through wall - HoKa Through wall
Hoka
02.01.2024
Double sockets - HoKa Double sockets
Hoka
21.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表