您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Roof head 1° - 22° - HoKa Roof head 1° - 22°
Hoka
Roofhead
Powered by
CAD模型選擇
{hoka/dachaufsatz/dachaufsatu_1_22.prj},{NB=Dachaufsatz 1-22 PP, Innendurchmesser = 140 - 10007436(LOD=M-300)-(1)},{CNSORDERNO=10007436},{CNSPRICE=108.80},{CNSMASSEXACT=0},{DA=140},{DA1=250},{H1=300},{H2=435},{A1=400.0},{S=8.0},{DR1=140.000},{DR2=250.000},{DRH=80.000},{DRS=3.000},{MCODE=3.das:0140.22},{ART=HoKa PP Dachaufsatz Ø 140 mm, 1° bis 22° Neigung},{ARTE=HoKa PP roofhead Ø 140 mm, 1° up to 22°},{ARTF=HoKa PP elément de toiture Ø 140 mm, 1° à 22°},{CNSMAT=PP},{FAR=RAL 7032},{N1=1 - 22},{A=400x400},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300},{N=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
DA1
Diameter
[mm]
H1
Height
[mm]
H2
Height
[mm]
A
AxA Width
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10001050
10001050
HoKa PVC roofhead Ø 110 m...
0
PVC
RAL 7011
110
200
300
430
400x400
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10006793
10006793
HoKa PVC roofhead Ø 125 m...
3
PVC
RAL 7011
125
250
300
430
400x400
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10006794
10006794
HoKa PVC roofhead Ø 140 m...
0
PVC
RAL 7011
140
250
300
435
400x400
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10006795
10006795
HoKa PVC roofhead Ø 160 m...
4
PVC
RAL 7011
160
315
300
440
450x450
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10006796
10006796
HoKa PVC roofhead Ø 180 m...
0
PVC
RAL 7011
180
315
300
445
450x450
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10006797
10006797
HoKa PVC roofhead Ø 200 m...
4
PVC
RAL 7011
200
315
300
450
450x450
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10007083
10007083
HoKa PVC roofhead Ø 225 m...
0
PVC
RAL 7011
225
400
300
455
500x500
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10004759
10004759
HoKa PVC roofhead Ø 250 m...
5
PVC
RAL 7011
250
450
300
460
500x500
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10007084
10007084
HoKa PVC roofhead Ø 280 m...
6
PVC
RAL 7011
280
500
300
470
550x550
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10004420
10004420
HoKa PVC roofhead Ø 315 m...
6
PVC
RAL 7011
315
500
300
480
550x550
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10001156
10001156
HoKa PVC roofhead Ø 355 m...
0
PVC
RAL 7011
355
500
300
490
600x600
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10001157
10001157
HoKa PVC roofhead Ø 400 m...
9
PVC
RAL 7011
400
500
300
500
650x650
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10004792
10004792
HoKa PVC roofhead Ø 450 m...
0
PVC
RAL 7011
450
600
300
550
800x800
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10005616
10005616
HoKa PVC roofhead Ø 500 m...
0
PVC
RAL 7011
500
700
300
550
850x850
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10005655
10005655
HoKa PVC roofhead Ø 600 m...
0
PVC
RAL 7011
600
800
300
600
950x950
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10010316
10010316
HoKa PE roofhead Ø 110 mm...
0
PE
black
110
200
300
430
400x400
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10010317
10010317
HoKa PE roofhead Ø 125 mm...
0
PE
black
125
250
300
430
400x400
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10010318
10010318
HoKa PE roofhead Ø 140 mm...
0
PE
black
140
250
300
435
400x400
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10010319
10010319
HoKa PE roofhead Ø 160 mm...
0
PE
black
160
315
300
440
450x450
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10010320
10010320
HoKa PE roofhead Ø 180 mm...
0
PE
black
180
315
300
445
450x450
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10010321
10010321
HoKa PE roofhead Ø 200 mm...
0
PE
black
200
315
300
450
450x450
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10011154
10011154
HoKa PE roofhead Ø 225 mm...
0
PE
black
225
400
300
455
500x500
10.0
HOKA PE roof head plastic...
The specified dimensions ...
10011155
10011155
HoKa PE roofhead Ø 250 mm...
0
PE
black
250
450
300
460
500x500
10.0
HOKA PE roof head plastic...
The specified dimensions ...
10011156
10011156
HoKa PE roofhead Ø 280 mm...
0
PE
black
280
500
300
470
550x550
10.0
HOKA PE roof head plastic...
The specified dimensions ...
10011157
10011157
HoKa PE roofhead Ø 315 mm...
0
PE
black
315
500
300
480
550x550
10.0
HOKA PE roof head plastic...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表