您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Roof head 23° - 45° - HoKa Roof head 23° - 45°
Hoka
Roofhead
Powered by
CAD模型選擇
{hoka/dachaufsatz/dachaufsatu_23_45.prj},{NB=Dachaufsatz 23-45 PP, Innendurchmesser = 160 - 10012422(LOD=M-300)-(23)},{CNSORDERNO=10012422},{CNSPRICE=128.60},{CNSMASSEXACT=0},{DA=160},{DA1=315},{H1=350},{H2=480},{A1=500.0},{S=8.0},{DR1=160.000},{DR2=315.000},{DRH=115.000},{DRS=3.000},{MCODE=3.das:0160.45},{ART=HoKa PP Dachaufsatz Ø 160 mm, 23° bis 45° Neigung},{ARTE=HoKa PP roofhead Ø 160 mm, 23° up to 45°},{ARTF=HoKa PP elément de toiture Ø 160 mm, 23° à 45°},{CNSMAT=PP},{FAR=RAL 7032},{N1=23 - 45},{A=500x500},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300},{N=23}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
DA1
Diameter
[mm]
H1
Height
[mm]
H2
Height
[mm]
A
AxA Width
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10011538
10011538
HoKa PVC roofhead Ø 110 m...
0
PVC
RAL 7011
110
200
350
450
450x450
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10011539
10011539
HoKa PVC roofhead Ø 125 m...
0
PVC
RAL 7011
125
250
350
460
450x450
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10001851
10001851
HoKa PVC roofhead Ø 140 m...
0
PVC
RAL 7011
140
250
350
470
450x450
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10001743
10001743
HoKa PVC roofhead Ø 160 m...
4
PVC
RAL 7011
160
315
350
480
500x500
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10001744
10001744
HoKa PVC roofhead Ø 180 m...
0
PVC
RAL 7011
180
315
350
490
500x500
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10006053
10006053
HoKa PVC roofhead Ø 200 m...
0
PVC
RAL 7011
200
315
350
500
500x500
8.0
HOKA PVC roof head plasti...
The specified dimensions ...
10011932
10011932
HoKa PVC roofhead Ø 225 m...
6
PVC
RAL 7011
225
400
350
510
550x550
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10002906
10002906
HoKa PVC roofhead Ø 250 m...
6
PVC
RAL 7011
250
450
350
525
550x550
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10011933
10011933
HoKa PVC roofhead Ø 280 m...
0
PVC
RAL 7011
280
500
350
540
600x600
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10002068
10002068
HoKa PVC roofhead Ø 315 m...
0
PVC
RAL 7011
315
500
350
550
600x600
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10002069
10002069
HoKa PVC roofhead Ø 355 m...
0
PVC
RAL 7011
355
500
350
570
650x650
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10002070
10002070
HoKa PVC roofhead Ø 400 m...
0
PVC
RAL 7011
400
500
350
600
700x700
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10004794
10004794
HoKa PVC roofhead Ø 450 m...
0
PVC
RAL 7011
450
600
350
700
1050x1050
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10004830
10004830
HoKa PVC roofhead Ø 500 m...
0
PVC
RAL 7011
500
700
350
800
1100x1100
10.0
HOKA PVC roof head plasti...
The specified dimensions ...
10002489
10002489
HoKa PE roofhead Ø 110 mm...
0
PE
black
110
200
350
450
450x450
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10003116
10003116
HoKa PE roofhead Ø 125 mm...
0
PE
black
125
250
350
460
450x450
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10007450
10007450
HoKa PE roofhead Ø 140 mm...
0
PE
black
140
250
350
470
450x450
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10007412
10007412
HoKa PE roofhead Ø 160 mm...
0
PE
black
160
315
350
480
500x500
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10002388
10002388
HoKa PE roofhead Ø 180 mm...
0
PE
black
180
315
350
490
500x500
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10002389
10002389
HoKa PE roofhead Ø 200 mm...
0
PE
black
200
315
350
500
500x500
8.0
HOKA PE roof head plastic...
The specified dimensions ...
10009114
10009114
HoKa PE roofhead Ø 225 mm...
0
PE
black
225
400
350
510
550x550
10.0
HOKA PE roof head plastic...
The specified dimensions ...
10009115
10009115
HoKa PE roofhead Ø 250 mm...
0
PE
black
250
450
350
525
550x550
10.0
HOKA PE roof head plastic...
The specified dimensions ...
10009116
10009116
HoKa PE roofhead Ø 280 mm...
0
PE
black
280
500
350
540
600x600
10.0
HOKA PE roof head plastic...
The specified dimensions ...
10009117
10009117
HoKa PE roofhead Ø 315 mm...
0
PE
black
315
500
350
550
600x600
10.0
HOKA PE roof head plastic...
The specified dimensions ...
10009118
10009118
HoKa PE roofhead Ø 355 mm...
0
PE
black
355
500
350
570
650x650
10.0
HOKA PE roof head plastic...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表