您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
SPA - Single-flanged Wheel
Rollenbau
Wheels
Single Flange-Nylon, 35-5000 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/single_flange_nylon_35_5000/spa.prj},{NB=52 SPA-10},{ORDERNO=52 SPA-10},{WDWOF=50},{WDWF=65},{TRW=20},{WW=25.0},{LC=90},{HW=25.0},{WB=Plain bearing},{BD=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDWOF
Wheel-Ø without flange
[mm]
WDWF
Wheel-Ø with flange
[mm]
TRW
Tread width
[mm]
WW
Wheel width
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
30 SPA-10
30 SPA-10
30
50
15
20.0
35
20.0
Plain bearing
10
35 SPA-16
35 SPA-16
35
50
25
32.0
80
34.0
Plain bearing
16
36 SPA-15
36 SPA-15
35
50
28
37.5
80
38.5
Plain bearing
15
40 SPA-15
40 SPA-15
40
55
12
18.0
40
18.0
Plain bearing
15
50 SPA-16
50 SPA-16
50
70
20
30.0
100
30.0
Plain bearing
16
51 SPA-15
51 SPA-15
50
65
24
32.0
100
29.0
Plain bearing
15
52 SPA-10
52 SPA-10
50
65
20
25.0
90
25.0
Plain bearing
10
50 SPAK 12
50 SPAK 12
50
90
26
35.0
200
10.0
Ball bearing
12
62 SPA-16
62 SPA-16
62
75
18
26.0
100
30.0
Plain bearing
16
63 SPA-16
63 SPA-16
62
80
18
26.0
100
30.0
Plain bearing
16
62 SPAK 15
62 SPAK 15
62
80
19
26.5
160
11.0
Ball bearing
15
63 SPAK 15
63 SPAK 15
62
80
19
26.5
160
12.0
Ball bearing
15
87 SPA-16
87 SPA-16
87
108
25
32.0
200
32.0
Plain bearing
16
100 SPA-20
100 SPA-20
100
120
32
45.0
280
40.0
Plain bearing
20
120 SPA-38
120 SPA-38
120
150
30
42.0
380
45.0
Plain bearing
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表