您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
0ZCJ0025AF2E
Bel Fuse
Circuit Protection
0ZCJ0025AF2E
Powered by
CAD模型選擇
{belfuse/circuit_protection/0zcj0025af2e/0zcj0025af2e.prj},{NB=0ZCJ0025AF2E},{PN=0ZCJ0025AF2E},{DESC=1206 SMT PPTC, 0.25 Ih, 24V},{VVRVDC=24},{R1O=2,3},{IHOLDCR=0,25},{ITRIPCR=0,5},{CHARACTERISTIC=Slow Blow},{PACKAGING=Tape and Reel (3000 pcs.)},{CS=1206},{RHSC=YES},{DEFAULTSORTATTR=105}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
VVRVDC
Vmax Voltage Rating
[VDC]
R1O
R1max
[Ohm]
IHOLDCR
IHOLD Current Rating
[A]
ITRIPCR
ITRIP Current Rating
[A]
CHARACTERISTIC
Characteristic
ⁿ/ₐ
PACKAGING
Packaging
ⁿ/ₐ
CS
Case Size
ⁿ/ₐ
RHSC
RoHS Compliant
ⁿ/ₐ
0ZCJ0025AF2E
0ZCJ0025AF2E
1206 SMT PPTC, 0.25 Ih, 2...
24
2,3
0,25
0,5
Slow Blow
Tape and Reel (3000 pcs.)
1206
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S1SST Series - S1SST Series - 1,00 mm Single Row Discrete Wire Cable Assemb...
Samtec
29.09.2021
MMT Series - MMT Series - 2.00 mm Horizontal Surface Mount Terminal Strip
Samtec
18.03.2021
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
15.05.2024
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表