您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Cover Cap for 45 mm Modular Dimension
FATH
Cover
Cover Caps
45 mm Modular Dimension, Cover Caps
Powered by
CAD模型選擇
{fath/cover/cover_caps/45_mo_di/co_ca_f_45_mm_mo_di.prj},{NB=091002},{PARTNR=091002},{PROFILE=B},{N=10},{COLOR=Black},{DIMAB=22.5 x 45},{DES=4 pins},{D=4.0},{R=3.0},{T=4.0},{WEIGHT=4.4},{CTN=39269097},{ID=100003},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{B=22.500},{A=45.000},{VER=1},{EAN=4066061000324}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
N
Slot
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
DIMAB
Dimensions A x B
[mm]
DES
Description
ⁿ/ₐ
D
[mm]
R
[mm]
T
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
091002
091002
B
10
Black
22.5 x 45
4 pins
4.0
3.0
4.0
4.4
39269097
100003
4066061000324
091002S01
091002S01
B
10
Gray ≈ RAL 7004
22.5 x 45
4 pins
4.0
3.0
4.0
4.6
39269097
138649
4066061060380
091011
091011
B
10
Black
45 x 45
1 pin for core hole
10.4 (10.0)
4.0
4.0
8.7
39269097
100015
4066061000010
091011S03
091011S03
B
10
Black
45 x 45
ESD electrostatical disch...
10.4 (10.0)
4.0
4.0
7.6
39269097
109559
4066061040443
091011S14
091011S14
B
10
Gray ≈ RAL 7004
45 x 45
1 pin for core hole
10.4 (10.0)
4.0
4.0
8.7
39269097
138660
4066061001086
091288
091288
B
10
Black
45 x 45
1 pin for core hole
10.4
2.5
4.0
8.7
39269097
116849
4066061045219
091257
091257
B
10
Black
45 x 45
1 cross, turned 45°
16.15
2.5
4.0
8.6
39269097
100243
4066061006159
091015
091015
B
10
Black
45 x 45
With hole Ø17.0 mm, 4 pin...
4.0
3.0
4.0
8.4
39269097
100020
4066061000027
091015S02
091015S02
B
10
Black
45 x 45
With hole Ø 17.0 mm, 4 pi...
4.0
3.0
4.0
7.3
39269097
138580
4066061060069
091015S03
091015S03
B
10
Gray ≈ RAL 7004
45 x 45
With hole Ø 17.0 mm, 4 pi...
4.0
3.0
4.0
8.4
39269097
138654
4066061060410
091112
091112
B
10
Black
45 x 45
1 cross
6.9
3.0
4.0
9.0
39269097
100090
4066061005268
091254
091254
B
10
Black
45 x 45
1 cross
8.2
3.0
4.0
8.5
39269097
100240
4066061006142
091012
091012
B
10
Black
45 x 45
1 cross, 4 pins
10.5
2.5
4.0
8.9
39269097
100017
091005
091005
-
10
Black
45 x 45
1 pin for core hole
10.1
2.5
4.0
9.0
39269097
100005
091214
091214
B
10
Black
45 x 45 R40 - 90°
1 pin for core hole
10.0
1.8
4.0
7.6
39269097
100195
4066061005855
091130
091130
B
10
Black
45 x 45 R37.5 - 90°
1 pin for core hole
10.0
3.0
4.0
7.4
39269097
100111
4066061000072
091130S03
091130S03
B
10
Gray ≈ RAL 7004
45 x 45 R37.5 - 90°
1 pin for core hole
10.0
3.0
4.0
7.4
39269097
138653
4066061001161
091017
091017
B
10
Black
45 x 60
1 pin for core hole
10.8 (10.0)
3.0
4.0
11.4
39269097
100021
4066061000997
091017S02
091017S02
B
10
Black
45 x 60
ESD electrostatical disch...
10.8
3.0
4.0
11.4
39269097
112583
4066061042270
091017S04
091017S04
B
10
Gray ≈ RAL 7004
45 x 60
1 pin for core hole
10.8 (10.0)
3.0
4.0
11.1
39269097
138642
4066061001109
091083
091083
B
10
Black
45 x 60
With hole Ø18.3 mm, 4 pin...
(4.0)
3.0
4.0
10.1
39269097
100072
4066061005152
091083S01
091083S01
B
10
Black
45 x 60
With hole Ø 18.3 mm, 4 pi...
4.0
3.0
4.0
8.8
39269097
138582
4066061060083
091083S02
091083S02
B
10
Gray ≈ RAL 7004
45 x 60
With hole Ø 18.3 mm, 4 pi...
4.0
3.0
4.0
10.2
39269097
138643
4066061060359
091113
091113
B
10
Black
45 x 90
2 cross
6.9
3.0
4.0
19.6
39269097
100091
4066061005275
091006
091006
B
10
Black
45 x 90
2 pins for core hole
10.4 (10.0)
3.0
4.0
17.2
39269097
100006
4066061000003
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cover Cap for 30 mm Modular Dimension
FATH
28.06.2024
Cover Cap for 40 mm Modular Dimension
FATH
28.06.2024
Alu Connection Angle 45
FATH
28.06.2024
Cover Profile Slot 10 - 6.0
FATH
28.06.2024
Alu Connection Angle 45/90
FATH
28.06.2024
Cover Cap for 60 mm Modular Dimension
FATH
28.06.2024
Cover and Reduction Profile B Slot 10 / 6 mm
FATH
28.06.2024
Plastic Combi Hinge 45, Non-detachable
FATH
26.06.2024
Connection Angle AL 4 Hole, 1 Slot Version
FATH
28.06.2024
Alu Connection Angle 90
FATH
28.06.2024
Cover Profile AL Slot 10 - 6.0
FATH
28.06.2024
Cover Cap for 20 mm Modular Dimension
FATH
28.06.2024
Alu Connection Angle 40
FATH
28.06.2024
Zinc Connection Angle 40 flat
FATH
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表