您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtdperbussola/htd_8m-85.prj},{NB=0885056},{MAT=Acciaio},{FLA=Con flangia},{COD=568M85},{CODE=0885056},{TYPE=4F},{CFL=FL085},{BUSH=2517.000},{MB=60},{DP=142.60},{DE=141.23},{DF=150.000},{DM=0.0},{DI=117},{F=95.0},{S=45},{R=25},{WEIGHT=4.45},{Z=56.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
ⁿ/ₐ
0885034
Steel
With flanges
348M85
0885034
4F
FL066
1615.000
42
86.58
85.22
91.000
0.0
65
95.0
38
28
1.43
34.000
0885036
Steel
With flanges
368M85
0885036
4F
FL068
1615.000
42
91.67
90.30
97.000
0.0
68
95.0
38
28
1.87
36.000
0885038
Steel
With flanges
388M85
0885038
4F
FL070
1615.000
42
96.77
95.39
102.000
0.0
72
95.0
38
28
2.20
38.000
0885040
Steel
With flanges
408M85
0885040
4F
FL077
2012.000
50
101.86
100.49
106.000
0.0
82
95.0
32
32
1.80
40.000
0885044
Steel
With flanges
448M85
0885044
4F
FL075
2012.000
50
112.05
110.67
120.000
0.0
91
95.0
32
32
2.30
44.000
0885048
Steel
With flanges
488M85
0885048
4F
FL078
2517.000
60
122.23
120.86
128.000
0.0
100
95.0
45
25
2.66
48.000
0885056
Steel
With flanges
568M85
0885056
4F
FL085
2517.000
60
142.60
141.23
150.000
0.0
117
95.0
45
25
4.45
56.000
0885064
Steel
With flanges
648M85
0885064
4F
FL090
2517.000
60
162.97
161.60
168.000
0.0
137
95.0
45
25
6.20
64.000
0885072
Steel
With flanges
728M85
0885072
4F
FL097
3020.000
75
183.35
181.97
192.000
0.0
158
95.0
51
22
8.00
72.000
0885080
Cast iron
Without flanges
808M85
0885080
4
-
3020.000
75
203.72
202.35
0.000
0.0
180
95.0
51
22
10.00
80.000
0885090
Cast iron
Without flanges
908M85
0885090
9W
-
3020.000
75
229.18
227.81
0.000
160.0
204
95.0
51
22
10.80
90.000
0885112
Cast iron
Without flanges
1128M85
0885112
9W
-
3020.000
75
285.21
283.83
0.000
170.0
260
95.0
51
22
15.00
112.000
0885144
Cast iron
Without flanges
1448M85
0885144
9A
-
3525.000
90
366.69
365.32
0.000
198.0
336
95.0
65
15
20.00
144.000
0885168
Cast iron
Without flanges
1688M85
0885168
9A
-
3525.000
90
427.81
426.44
0.000
198.0
395
95.0
65
15
22.00
168.000
0885192
Cast iron
Without flanges
1928M85
0885192
9A
-
3525.000
90
488.92
487.55
0.000
198.0
455
95.0
65
15
26.00
192.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
HTD 8M-85 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD 8M-30 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
HTD 14M-40 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
Modèle MA A9-8M50 - Poulie dentée à moyeu amovible HTD® pas 8mm pour courro...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
HTD 8M-50 - Timing belt pulleys HTD profile
Sati
12.04.2023
Timing belt pulleys HTD 8M 50 for taper bush for belt width 50 mm
Haberkorn
19.07.2021
Timing belt pulleys for taper bushes 8M -50 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys HTD 8M 85 for taper bush for belt width 85 mm
Haberkorn
19.07.2021
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
HTD8M
HEFA
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表