您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Imperial - IP Pillow Block with Type E Dimensions 1-3/8 thru 2-3/16 inch 2-Bolt Trident Seal Expansion - Imperial/E 2 Bolt Piliow Block Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/ep2b_ip_hci_asmtab.prj},{NB=071150},{SS=2-3/16},{SS1=2.187500},{TYPE=E},{PN1=071129},{PN2=071150},{DES1=EP2B-IP-203R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=3.03},{A1=3.0300000},{B=9.62},{B1=9.6200000},{C=2.56},{C1=2.5600000},{DMIN=7.63},{DMIN1=7.6300000},{DMAX=7.88},{DMAX1=7.8800000},{F=5/8},{F1=0.6250000},{G=0.88},{G1=0.880000},{H=1.5},{H1=1.5000000},{J=5},{J1=5.000000},{L=3.50},{L1=3.5000000},{M=2.50},{M1=2.500000},{R=1.06},{R1=1.060000},{S=1.97},{S1=1.970000},{X=0.25},{X1=0.250000},{Y=0.025},{Z=2.6},{Z1=2.600000},{BORE=3.9370},{PPATH=ep2b_ip_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
071141
1-3/8
071141
EP2B-IP-106RE
Contact Seal
2.63
7.37
2.12
5.63
5.88
1/2
0.75
1.13
3.85
2.72
1.875
1.04
1.59
0.16
0.020
1.8
071142
1-7/16
071142
EP2B-IP-107RE
Contact Seal
2.63
7.37
2.12
5.63
5.88
1/2
0.75
1.13
3.85
2.72
1.875
1.04
1.59
0.16
0.020
1.8
071143
1-1/2
071143
EP2B-IP-108RE
Contact Seal
2.81
7.88
2.38
6.13
6.38
1/2
0.75
1.25
4.25
3.00
2.125
0.98
1.83
0.19
0.020
2.08
071144
1-5/8
071144
EP2B-IP-110RE
Contact Seal
2.81
7.88
2.38
6.13
6.38
1/2
0.75
1.25
4.25
3.00
2.125
0.98
1.83
0.19
0.020
2.08
071145
1-11/16
071145
EP2B-IP-111RE
Contact Seal
2.81
7.88
2.38
6.13
6.38
1/2
0.75
1.25
4.25
3.00
2.125
0.98
1.83
0.19
0.020
2.08
071146
1-3/4
071146
EP2B-IP-112RE
Contact Seal
2.86
8.87
2.49
6.88
7.12
5/8
0.88
1.31
4.47
3.28
2.25
1.1
1.76
0.22
0.020
2.3
071147
1-7/8
071147
EP2B-IP-114RE
Contact Seal
2.86
8.87
2.49
6.88
7.12
5/8
0.88
1.31
4.47
3.28
2.25
1.1
1.76
0.22
0.020
2.3
071148
1-15/16
071148
EP2B-IP-115RE
Contact Seal
2.86
8.87
2.49
6.88
7.12
5/8
0.88
1.31
4.47
3.28
2.25
1.1
1.76
0.22
0.020
2.3
071149
2
071149
EP2B-IP-200RE
Contact Seal
2.86
8.87
2.49
6.88
7.12
5/8
0.88
1.31
4.47
3.28
2.25
1.1
1.76
0.22
0.020
2.3
071150
2-3/16
071150
EP2B-IP-203RE
Contact Seal
3.03
9.62
2.56
7.63
7.88
5/8
0.88
1.5
5
3.50
2.50
1.06
1.97
0.25
0.025
2.6
071151
2-1/4
071151
EP2B-IP-204RE
Contact Seal
3.42
10.5
2.87
8.38
8.62
5/8
0.88
1.63
5.71
3.88
2.75
1.20
2.22
0.25
0.025
2.95
071152
2-7/16
071152
EP2B-IP-207RE
Contact Seal
3.42
10.5
2.87
8.38
8.62
5/8
0.88
1.63
5.71
3.88
2.75
1.20
2.22
0.25
0.025
2.95
071153
2-1/2
071153
EP2B-IP-208RE
Contact Seal
3.42
10.5
2.87
8.38
8.62
5/8
0.88
1.63
5.71
3.88
2.75
1.20
2.22
0.25
0.025
2.95
071154
2-11/16
071154
EP2B-IP-211RE
Contact Seal
3.5
12
2.99
9.31
9.69
3/4
1.07
1.88
6.32
4.28
3.125
1.35
2.15
0.25
0.025
3.47
071155
2-3/4
071155
EP2B-IP-212RE
Contact Seal
3.5
12
2.99
9.31
9.69
3/4
1.07
1.88
6.32
4.28
3.125
1.35
2.15
0.25
0.025
3.47
071156
2-15/16
071156
EP2B-IP-215RE
Contact Seal
3.5
12
2.99
9.31
9.69
3/4
1.07
1.88
6.32
4.28
3.125
1.35
2.15
0.25
0.025
3.47
071157
3
071157
EP2B-IP-300RE
Contact Seal
3.5
12
2.99
9.31
9.69
3/4
1.07
1.88
6.32
4.28
3.125
1.35
2.15
0.25
0.025
3.47
071158
3-3/16
071158
EP2B-IP-303RE
Contact Seal
4.17
14
3.49
10.81
11.19
7/8
1.19
2.25
7.69
5.00
3.75
1.51
2.66
0.25
0.025
4.05
071159
3-1/4
071159
EP2B-IP-304RE
Contact Seal
4.17
14
3.49
10.81
11.19
7/8
1.19
2.25
7.69
5.00
3.75
1.51
2.66
0.25
0.025
4.05
071160
3-7/16
071160
EP2B-IP-307RE
Contact Seal
4.17
14
3.49
10.81
11.19
7/8
1.19
2.25
7.69
5.00
3.75
1.51
2.66
0.25
0.025
4.05
071161
3-1/2
071161
EP2B-IP-308RE
Contact Seal
4.17
14
3.49
10.81
11.19
7/8
1.19
2.25
7.69
5.00
3.75
1.51
2.66
0.25
0.025
4.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表