您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
QA認證資訊
目錄: SPAX
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SPAX
Edelstahlschraube, Vollgewinde, Linsensenkkopf, T-STAR plus, 4CUT, Edelstahl rostfrei A2 - Edelstahlschraube, Vollgewinde, Linsensenkkopf, T-STAR plus, 4CUT, Edelstahl rostfrei A2
SPAX
Edelstahl
Linsensenkkopf
Powered by
CAD模型選擇
{spax/edelstahl/edelstahl_linsensenkkopf/15948.prj},{NB=0627000300303(350)},{IDNR=0627000300303},{DURCHMESSER=3.0},{KOPFDURCHMESSER=6.0},{LAENGE=30},{GEWINDELAENGE=26},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{SKH=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/SKH_013_LOGO_01.JPG},{EUROPAEISCH_TECHNISCHE_BEWERTUNG=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/CE_13_DOP1_LOGO_01.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
ⁿ/ₐ
INTERNATIONALPI
Internationale Produkt ID
ⁿ/ₐ
BIT
ⁿ/ₐ
DURCHMESSER
Zylinderkopf
[mm]
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFDURCHMESSER
Kopfdurchmesser
[mm]
LAENGE
Länge
[mm]
MATERIAL
Material
ⁿ/ₐ
KOPFFORM
Kopfform
ⁿ/ₐ
OBERFLAECHE
Oberfläche
ⁿ/ₐ
GEWINDE
Gewinde
ⁿ/ₐ
GEWINDELAENGE
Gewindelänge
[mm]
SPITZE
Spitze
ⁿ/ₐ
0627000300163
0627000300163
4003530167836
T10
3.0
T-STAR plus
6.0
16
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
14
S-Spitze
0627000350163
0627000350163
4003530167874
T15
3.5
T-STAR plus
7.0
16
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
13
4CUT
0627000300203
0627000300203
4003530167843
T10
3.0
T-STAR plus
6.0
20
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
17
S-Spitze
0627000350203
0627000350203
4003530167881
T15
3.5
T-STAR plus
7.0
20
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
16
4CUT
0627000300253
0627000300253
4003530167850
T10
3.0
T-STAR plus
6.0
25
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
21
S-Spitze
0627000350253
0627000350253
4003530167898
T15
3.5
T-STAR plus
7.0
25
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
21
4CUT
0627000300303
0627000300303
4003530167867
T10
3.0
T-STAR plus
6.0
30
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
26
S-Spitze
0627000350303
0627000350303
4003530167904
T15
3.5
T-STAR plus
7.0
30
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
25
4CUT
0627000400303
0627000400303
4003530167911
T20
4.0
T-STAR plus
8.0
30
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
25
4CUT
0627000400353
0627000400353
4003530167928
T20
4.0
T-STAR plus
8.0
35
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
30
4CUT
0627000400403
0627000400403
4003530167935
T20
4.0
T-STAR plus
8.0
40
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
35
4CUT
0627000400453
0627000400453
4003530167942
T20
4.0
T-STAR plus
8.0
45
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
40
4CUT
0627000450303
0627000450303
4003530167959
T20
4.5
T-STAR plus
8.8
30
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
25
4CUT
0627000450403
0627000450403
4003530167966
T20
4.5
T-STAR plus
8.8
40
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
34
4CUT
0627000450503
0627000450503
4003530167973
T20
4.5
T-STAR plus
8.8
50
Edelstahl Rostfrei A2
Linsensenkkopf
Blank
Vollgewinde
44
4CUT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stainless steel screw, full thread, flat countersunk head, T-STAR plus, 4CU...
SPAX
23.02.2023
Stainless steel screw, partial thread, flat countersunk head, T-STAR plus, ...
SPAX
23.02.2023
Facade screw, partial thread, raised countersunk head, T-STAR plus, CUT poi...
SPAX
23.02.2023
universal screw - full thread, flat countersunk head, cross recess Z, 4CUT,...
SPAX
23.02.2023
universal screw - partial thread, flat countersunk head, T-STAR plus, 4CUT,...
SPAX
23.02.2023
timber construction screw - full thread, flat countersunk head, T-STAR plus...
SPAX
23.02.2023
E01.02 Form 1 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
Stainless steel screw, full thread, pan head, T-STAR plus, 4CUT, stainless ...
SPAX
23.02.2023
HU-plus - HECO-UNIX-plus, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
Stainless steel screw, full thread, flat countersunk head, cross recess Z, ...
SPAX
23.02.2023
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
B 7505 - Steel zinc-plated, raised countersunk head, cross-slot pozidrive
Böllhoff
26.10.2021
universal screw - full thread, pan head, T-STAR plus, 4CUT, WIROX
SPAX
23.02.2023
universal screw - full thread, flat countersunk head, T-STAR plus, 4CUT, WI...
SPAX
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表