您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
Etanorm with Material number 3e -BIM Data - Standardised Water Pump
KSB
BIM Data- KSB Products
Pumps and Pump systems-BIM Data
Etanorm-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/pumps/etanorm/bim_etanorm_ident_number_3e_asmtab.prj},{NB=Etanorm with Material number 3e -BIM Data 05120335 065-050-250 LOD-200},{MTRLNO=05120335},{IDNR=19},{MTRLNODEF=5120335},{ASMTYPDEF=3},{BRGCKTSIZEDEF=25.1},{PRDCPTDEF=70},{NMNLPRDRLPN1DEF=16.1},{NMNLPRDIMPN1DEF=16.1},{DN1DEF=65.000},{NMNLPRDRLPN2DEF=16.1},{NMNLPRDIMPN2DEF=16.1},{DN2DEF=50.000},{RTDFRQDEF=50},{MTRPOLE=2},{MTRPOLEDEF=2},{MTRSIZEDEF=202},{MTRSRSTYPDEF=28.000},{VLTG=400},{MTRMATNO=1583917},{PLTFRMUSE=1},{BIMDATA=1},{LOD=200},{ORIENTATION=0},{CNNSTDDIMDN1=1.200},{CNNSTDDRLDN1=1.200},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.200},{LUBTYP=2},{LUBMON=2},{IE=1},{MTRPRTCN=155},{MTRCNSTR=1},{MTRTMPCLS=0},{PRTCNTYP=0},{EXTSHFT=0},{PHASE=3},{CLR=5002},{FOOT=1},{H1=310},{DIMUNIT=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MTRLNO
Material number
ⁿ/ₐ
CMPSIZE
Component size
ⁿ/ₐ
BRGCKTSIZE
Bearing bracket
ⁿ/ₐ
PRDCPT
Design concept
ⁿ/ₐ
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
ⁿ/ₐ
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
ⁿ/ₐ
FLNGSIZEDN1
Nominal diameter - suction flange
ⁿ/ₐ
DN1
Nominal diameter DN1
ⁿ/ₐ
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
ⁿ/ₐ
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
ⁿ/ₐ
FLNGSIZEDN2
Nominal diameter - discharge flange
ⁿ/ₐ
DN2
Nominal diameter DN2
ⁿ/ₐ
RTDFRQ
Rated frequency
ⁿ/ₐ
MTRPOLE
Number of motor poles
ⁿ/ₐ
MTRSIZE
Motor size
ⁿ/ₐ
MTRMFG
Motor manufacturer
ⁿ/ₐ
EFFCLS
Efficiency class
ⁿ/ₐ
RTDPWR
Rated power
ⁿ/ₐ
MTRMTRL
Material motor housing
ⁿ/ₐ
MTRSRSTYP
Type series motor manufacturer
ⁿ/ₐ
VLTG
Rated voltage
ⁿ/ₐ
MTRMATNO
Motor SAP material number
ⁿ/ₐ
CPLNGTYP
Coupling type
ⁿ/ₐ
CPLNGSIZE
Coupling size
ⁿ/ₐ
BSPLTTYP
Baseplate type
ⁿ/ₐ
BSPLTSIZE
Baseplate size
ⁿ/ₐ
SPPRTFT
Support foot
ⁿ/ₐ
PMPDRV
Pumpdrive
ⁿ/ₐ
ELECNN
Electric connection
ⁿ/ₐ
05122743
05122743
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
KSB
IE5 (Ultra Premium)
0.55 kW
Aluminium
SuPremE D2
400
5010025
Rotex ZS-DKM-SH
24/100
UP
14A
A 110 x 57
PumpDrive 2 Eco
STAR
05119790
05119790
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
100L
KSB-Motor
IE3 (Premium)
3 kW
Aluminium
KWB
400
1583927
ROFLEX N
68
UP
1A
A 110 x 57
Without
DELTA
05120100
05120100
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
90L
KSB-Motor
IE3 (Premium)
2.2 kW
Aluminium
KWB
400
1583944
ROFLEX N
68
UP
14A
A 110 x 57
Without
STAR
05122211
05122211
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
KSB
IE5 (Ultra Premium)
0.55 kW
Aluminium
SuPremE D2
400
5010025
Rotex ZS-DKM-SH
24/100
UP
14A
A 110 x 57
PumpDrive 2 Eco
STAR
05119791
05119791
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
112M
KSB-Motor
IE3 (Premium)
4 kW
Aluminium
KWB
400
1583928
ROFLEX N
68
UP
1A
A 110 x 57
Without
DELTA
05119751
05119751
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
90S
KSB-Motor
IE3 (Premium)
1.5 kW
Aluminium
KWB
400
1583943
ROFLEX N
68
UP
13A
A 110 x 57
Without
STAR
05191134
05191134
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
90S
KSB-Motor
IE3 (Premium)
1.5 kW
Aluminium
KWB
400
1583943
Rotex ZS-DKM-SH
24/100
UP
14A
A 110 x 57
Without
STAR
05191136
05191136
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
90L
KSB-Motor
IE3 (Premium)
2.2 kW
Aluminium
KWB
400
1583944
Rotex ZS-DKM-SH
24/100
UP
1A
A 110 x 57
Without
STAR
05191133
05191133
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
90S
KSB-Motor
IE3 (Premium)
1.5 kW
Aluminium
KWB
400
1583943
ROFLEX N
68
UP
13A
A 110 x 57
Without
STAR
05191138
05191138
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
WEG
IE3 (Premium)
0.55 kW
Aluminium
W21
400
5065971
ROFLEX N
68
UP
13A
A 110 x 57
Without
STAR
05191132
05191132
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
80M
KSB-Motor
IE3 (Premium)
1.1 kW
Aluminium
KWB
400
1583942
Rotex ZS-DKM-SH
24/100
UP
14A
A 110 x 57
Without
STAR
05191135
05191135
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
90L
KSB-Motor
IE3 (Premium)
2.2 kW
Aluminium
KWB
400
1583944
ROFLEX N
68
UP
14A
A 110 x 57
Without
STAR
05191137
05191137
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
WEG
IE3 (Premium)
0.55 kW
Aluminium
W21
400
5065971
ROFLEX N
68
UP
13A
A 110 x 57
Without
STAR
05121789
05121789
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
KSB
IE5 (Ultra Premium)
0.55 kW
Aluminium
SuPremE D2
400
5010025
ROFLEX N
68
UP
13A
A 110 x 57
PumpDrive 2
STAR
05120257
05120257
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
112M
KSB-Motor
IE3 (Premium)
4 kW
Aluminium
KWB
400
1583928
Rotex ZS-DKM-SH
24/100
UP
2A
A 110 x 57
Without
DELTA
05120727
05120727
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
WEG
IE3 (Premium)
0.55 kW
Aluminium
W21
400
5065971
ROFLEX N
68
UP
13A
A 110 x 57
Without
STAR
05120568
05120568
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
WEG
IE3 (Premium)
0.55 kW
Aluminium
W21
400
5065971
Rotex ZS-DKM-SH
24/100
UP
14A
A 110 x 57
Without
STAR
05122477
05122477
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
KSB
IE5 (Ultra Premium)
0.55 kW
Aluminium
SuPremE D2
400
5010025
ROFLEX N
68
UP
13A
A 110 x 57
PumpDrive 2 Eco
STAR
05120256
05120256
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
100L
KSB-Motor
IE3 (Premium)
3 kW
Aluminium
KWB
400
1583927
Rotex ZS-DKM-SH
24/100
UP
2A
A 110 x 57
Without
DELTA
05119719
05119719
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
90L
KSB-Motor
IE3 (Premium)
2.2 kW
Aluminium
KWB
400
1583944
ROFLEX N
68
UP
14A
A 110 x 57
Without
STAR
05122321
05122321
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
KSB
IE5 (Ultra Premium)
0.55 kW
Aluminium
SuPremE D2
400
5010025
ROFLEX N
68
UP
13A
A 110 x 57
PumpDrive 2
STAR
05191087
05191087
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
WEG
IE3 (Premium)
0.55 kW
Aluminium
W21
400
5065971
Rotex ZS-DKM-SH
24/100
UP
14A
A 110 x 57
Without
STAR
05191131
05191131
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
2
80M
KSB-Motor
IE3 (Premium)
1.1 kW
Aluminium
KWB
400
1583942
ROFLEX N
68
UP
13A
A 110 x 57
Without
STAR
05191089
05191089
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
WEG
IE3 (Premium)
0.55 kW
Aluminium
W21
400
5065971
Rotex ZS-DKM-SH
24/100
UP
14A
A 110 x 57
Without
STAR
05191088
05191088
040-025-160
WS_LD_25
G
PN 16
PN 16
DN 40
DN 40
PN 16
PN 16
DN 25
DN 25
50Hz
4
80M
WEG
IE3 (Premium)
0.55 kW
Aluminium
W21
400
5065971
Rotex ZS-DKM-SH
24/100
UP
14A
A 110 x 57
Without
STAR
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Etanorm 3e - 标准水泵
KSB
06.02.2024
Etanorm Ident Number 3e - Standardised Water Pump
KSB
06.02.2024
Etabloc Horizontal with Material number-BIM Data - Close-coupled pumps
KSB
25.02.2024
Etanorm with Material number 2a -BIM Data - Standardised Water Pump
KSB
25.02.2024
Etaline Vertical with Material number-BIM Data - 内联泵
KSB
03.03.2024
Etanorm SYT 3e - 标准泵
KSB
28.05.2024
Etanorm FXV Pump - 自动灭火泵
KSB
06.02.2024
BOAX-B ACTAIR NG with Material number -BIM Data - 带 AMRING 弹性体衬垫的中心盘式蝶阀
KSB
14.04.2024
Etanorm R 3e - 标准泵
KSB
06.02.2024
Etanorm FXA 3e - 标准水泵
KSB
06.02.2024
KWP 3e Pump - 干燥安装的蜗壳泵
KSB
09.01.2024
BOAX-B -MN MR Reducers with Material number -BIM data - 带 AMRING 弹性体衬垫的中心盘式...
KSB
14.04.2024
Sewabloc Horizontal - 干燥安装的蜗壳泵
KSB
06.02.2024
Movitec B/C Vertical - High-pressure in-line pump
KSB
06.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表