您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
DP10轴承 mm - 轴承 mm
GGB
金属复合轴承
DP10
Powered by
CAD模型選擇
{ggb/metal_polymer_materials/dp10/dp10_buchsen_zylindrisch.prj},{NB=3040DP10},{BESTNR=3040DP10},{DI=30.0},{DIAMIN=29.99},{DIAMAX=30.085},{D0=34.0},{B=40},{GEW=700.0},{BMAX=40.25},{BMIN=39.75},{CDMAX=0.126},{CDMIN=0.010},{CO=1.2},{COMAX=1.600},{COMIN=0.800},{COA=20},{COAMAX=28.0},{COAMIN=12.0},{DHMIN=34.0},{DJMIN=29.959},{EP=2.000},{CIX=0.500},{ET2=},{CIMAX=-0.7},{CIMIN=-0.1},{CO1=1.2 +/- 0.4},{DHMAX=H7},{DJMAX=f7},{INFO=PDF catalog},{LINK=Webseite},{KAT=Metall-Polymer Gleitlager},{MAT=DP10},{ROHS=ja},{WEEE=ja},{TEST=-},{ZGS=-},{DINISO3547=ja},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=wartungsarmes Gleitlager Material, gute Verschleißbeständigkeit bei breitem Last- und Temperaturbereich bei Trockenlauf},{FARBE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
D0
外径
[mm]
B
宽度
[mm]
GEW
重量
[g]
ET1
轴承座/轴
ⁿ/ₐ
CO
外倒角
[mm]
S3
壁厚
[mm]
CI
内倒角
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WEEE
WEEE认证
ⁿ/ₐ
DINISO3547
DIN ISO 3547
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
0203DP10
0203DP10
2.0
3.5
3
0.1
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0205DP10
0205DP10
2.0
3.5
5
0.2
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0303DP10
0303DP10
3.0
4.5
3
0.3
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0305DP10
0305DP10
3.0
4.5
5
0.4
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0306DP10
0306DP10
3.0
4.5
6
0.3
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0403DP10
0403DP10
4.0
5.5
3
0.5
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0404DP10
0404DP10
4.0
5.5
4
0.8
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0406DP10
0406DP10
4.0
5.5
6
0.7
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0410DP10
0410DP10
4.0
5.5
10
1.3
H6/ h6
0.5
0.750
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0505DP10
0505DP10
5.0
7.0
5
0.9
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0508DP10
0508DP10
5.0
7.0
8
1.2
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0510DP10
0510DP10
5.0
7.0
10
1.6
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0604DP10
0604DP10
6.0
8.0
4
1.8
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0606DP10
0606DP10
6.0
8.0
6
1.0
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0608DP10
0608DP10
6.0
8.0
8
1.6
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0610DP10
0610DP10
6.0
8.0
10
2.0
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0705DP10
0705DP10
7.0
9.0
5
2.4
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0710DP10
0710DP10
7.0
9.0
10
2.0
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0806DP10
0806DP10
8.0
10.0
6
2.5
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0808DP10
0808DP10
8.0
10.0
8
3.7
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0810DP10
0810DP10
8.0
10.0
10
5.2
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
0812DP10
0812DP10
8.0
10.0
12
2.3
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
1006DP10
1006DP10
10.0
12.0
6
2.8
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
1008DP10
1008DP10
10.0
12.0
8
3.3
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
1010DP10
1010DP10
10.0
12.0
10
4.3
H7/ f7
0.6
1.000
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表