您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TAF Pillow Block - Inch 4-Bolt Base Non-Expansion Type - Taf Bearings
Dodge
Mounted Bearings
Tapered Roller Bearings
TAF
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/taf/p4b_taf_nex_asmtab.prj},{NB=037613},{PN=037613},{HF=4},{BORE=7.9980},{A1=6.2500000},{B1=16.5000000},{C1=4.7500000},{DMIN1=12.5900000},{DMAX1=14.500000},{E1=2.7500000},{F1=0.7500000},{G1=1.8300000},{H1=1.7800000},{J1=10.360000},{K1=3.125000},{L1=6.0000000},{M1=4.940000},{P1=10.710000},{SS=4},{SERIES=522},{DESCRIPTION=P4b-taf-400r},{EF=Non Expansion Type},{A=6.25},{B=16.50},{C=4.75},{DMIN=12.59},{DMAX=14.50},{E=2.75},{F=3/4},{G=1.83},{H=1.78},{J=10.36},{K=3.125},{L=6},{M=4.94},{P=10.71},{T=0.34},{SC=154000},{DC=21000},{RN=26},{RMD=0.51},{PD=5.120},{EP=0.008/0.012},{CSS=5/8-11x1},{CST=1325},{HM=A48 CLASS 30},{CM=4118 CASE CARB.},{CUM=4118 CASE CARB.},{RM=STEEL},{ROM=4118 CASE CARB.},{SM=3.55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SS
Shaft Size
[Inch]
SERIES
Series
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
HF
Housing Feature
[Inch]
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
T
[Inch]
SC
Static Capacity
[lbs]
DC
Dynamic Capacity
[lbs]
RN
Number of Rollers/Row
ⁿ/ₐ
RMD
Roller/Row Mean Diameter
[Inch]
PD
Pitch Diameter
[Inch]
EP
End Play
[Inch]
CSS
Collar Setscrews Size
[Inch]
CST
Collar Setscrews Torque
[in-lbs]
HM
Housing Material
ⁿ/ₐ
CM
Cone Material
ⁿ/ₐ
CUM
Cups Material
ⁿ/ₐ
RM
Retainer Material
ⁿ/ₐ
ROM
Rollers Material
ⁿ/ₐ
SM
Static Misalignment (+/-)
[Degree]
037604
2-7/16
515
037604
P4b-taf-207r
4
Non Expansion Type
4
11.13
3.13
8.63
9.63
1.88
1/2
1.12
1.25
7.03
2
4.06
3.25
7.37
0.28
54000
9090
21
0.41
3.337
0.004/0.012
3/8-16x3/4
290
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40
037605
2-1/2
515
037605
P4b-taf-208r
4
Non Expansion Type
4
11.13
3.13
8.63
9.63
1.88
1/2
1.12
1.25
7.03
2
4.06
3.25
7.37
0.28
54000
9090
21
0.41
3.337
0.004/0.012
3/8-16x3/4
290
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40
037606
2-11/16
516
037606
P4b-taf-211r
4
Non Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
5/8
1.32
1.00
7.67
2.25
4.72
3.50
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037607
2-3/4
516
037607
P4b-taf-212r
4
Non Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
5/8
1.32
1.00
7.67
2.25
4.72
3.50
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037608
2-15/16
517
037608
P4b-taf-215r
4
Non Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
5/8
1.32
1.25
7.92
2.25
4.72
3.75
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037609
3
517
037609
P4b-taf-300r
4
Non Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
5/8
1.32
1.25
7.92
2.25
4.72
3.75
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037610
3-7/16
520
037610
P4b-taf-307r
4
Non Expansion Type
5
15.38
4.34
11.82
13.12
2.38
3/4
1.63
1.66
9.42
2.50
5.50
4.50
10.10
0.28
108600
15300
26
0.46
4.780
0.008/0.012
1/2-13x1
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.05
037611
3-1/2
520
037611
P4b-taf-308r
4
Non Expansion Type
5
15.38
4.34
11.82
13.12
2.38
3/4
1.63
1.66
9.42
2.50
5.50
4.50
10.10
0.28
108600
15300
26
0.46
4.780
0.008/0.012
1/2-13x1
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.05
037612
3-15/16
522
037612
P4b-taf-315r
4
Non Expansion Type
6.25
16.50
4.75
12.59
14.50
2.75
3/4
1.83
1.78
10.36
3.125
6
4.94
10.71
0.34
154000
21000
26
0.51
5.120
0.008/0.012
5/8-11x1
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.55
037613
4
522
037613
P4b-taf-400r
4
Non Expansion Type
6.25
16.50
4.75
12.59
14.50
2.75
3/4
1.83
1.78
10.36
3.125
6
4.94
10.71
0.34
154000
21000
26
0.51
5.120
0.008/0.012
5/8-11x1
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.55
037614
4-7/16
526
037614
P4b-taf-407r
4
Non Expansion Type
6.75
18.38
5.13
14.50
16.00
3.25
7/8
1.75
2.06
11.83
3.375
6.45
6
12.46
0.34
188400
25800
25
0.59
5.732
0.008/0.012
5/8-11x1
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.25
037615
4-1/2
526
037615
P4b-taf-408r
4
Non Expansion Type
6.75
18.38
5.13
14.50
16.00
3.25
7/8
1.75
2.06
11.83
3.375
6.45
6
12.46
0.34
188400
25800
25
0.59
5.732
0.008/0.012
5/8-11x1
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.25
037616
4-15/16
528
037616
P4b-taf-415r
4
Non Expansion Type
7.25
19.71
5.88
15.63
17.38
3.38
1
2
2.06
12.58
3.625
7.45
6
13.36
0.34
266000
35500
25
0.68
6.573
0.008/0.012
5/8-11x1-1/4
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.91
037617
5
528
037617
P4b-taf-500r
4
Non Expansion Type
7.25
19.71
5.88
15.63
17.38
3.38
1
2
2.06
12.58
3.625
7.45
6
13.36
0.34
266000
35500
25
0.68
6.573
0.008/0.012
5/8-11x1-1/4
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.91
023584
5-7/16
532
023584
P4b-taf-507r
4
Non Expansion Type
9
21-21/32
6-1/4
17-5/8
19-1/4
3-3/4
1
1-15/16
2-11/32
14
4-1/2
9-3/8
6-11/16
15-1/2
13/32
354000
40700
32
0.67
8.444
0.008/0.012
3/4-10x2
2150
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.69
023585
5-15/16
534
023585
P4b-taf-515r
4
Non Expansion Type
9
24-3/4
6-3/4
19
21-5/8
4-1/4
1
2-7/16
2-7/8
14-3/8
4-1/2
9-3/8
7-1/16
15-1/8
13/32
354000
40700
32
0.67
8.444
0.008/0.012
3/4-10x1-3/4
2150
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.69
023586
6
534
023586
P4b-taf-600r
4
Non Expansion Type
9
24-3/4
6-3/4
19
21-5/8
4-1/4
1
2-7/16
2-7/8
14-3/8
4-1/2
9-3/8
7-1/16
15-1/8
13/32
354000
40700
32
0.67
8.444
0.008/0.012
3/4-10x1-3/4
2150
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.69
023587
6-7/16
536
023587
P4b-taf-607r
4
Non Expansion Type
10-1/2
26-3/4
7-1/8
21
23-5/8
4-5/8
1
2-7/16
3
16-3/16
5-1/4
11-3/8
7-1/2
18-5/16
13/32
57400
69200
27
0.93
9.791
0.008/0.012
7/8-9x2-1/2
5130
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023588
6-1/2
536
023588
P4b-taf-608r
4
Non Expansion Type
10-1/2
26-3/4
7-1/8
21
23-5/8
4-5/8
1
2-7/16
3
16-3/16
5-1/4
11-3/8
7-1/2
18-5/16
13/32
57400
69200
27
0.93
9.791
0.008/0.012
7/8-9x2-1/2
5130
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023589
6-15/16
538
023589
P4b-taf-615r
4
Non Expansion Type
10-1/2
28
7-1/2
21-5/8
24-3/8
4-1/2
1-1/4
2-3/4
3-1/8
16-9/16
5-1/4
11-3/8
7-7/8
18-5/16
13/32
57400
69200
27
0.93
9.791
0.008/0.012
7/8-9x2
5130
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023590
7
538
023590
P4b-taf-700r
4
Non Expansion Type
10-1/2
28
7-1/2
21-5/8
24-3/8
4-1/2
1-1/4
2-3/4
3-1/8
16-9/16
5-1/4
11-3/8
7-7/8
18-5/16
13/32
57400
69200
27
0.93
9.791
0.008/0.012
7/8-9x2
5130
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TAF Pillow Block - Inch 4-Bolt Base Expansion Type - Taf Bearings
Dodge
28.07.2021
Type EXL Pillow Block
Dodge
28.07.2021
TAF Pillow Block - Inch 2-Bolt Base Non-Expansion Type - Taf Bearings
Dodge
28.07.2021
S-2000 Wide Slot Take-Up Trident Seal - S-2000 Wide Slot Take-Up Bearing -I...
Dodge
28.07.2021
Imperial ISAF - Imperial ISAF Pillow Block Bearings
Dodge
21.04.2022
TAF Pillow Block - Inch 2-Bolt Base Expansion Type - Taf Bearings
Dodge
28.07.2021
S-2000 Pillow Block 4-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block B...
Dodge
28.07.2021
S-2000 Pillow Block 2-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block B...
Dodge
28.07.2021
Heavy and Mine Duty and Elevator - Pulleys
Dodge
17.02.2023
Take-Up Frames - HD Protected screw - Take - Up Frames
Dodge
21.09.2023
Imperial -IP Pillow Block 2-1/8 thru 3-1/2 4-Bolt Inch Bore (Contact Seal)...
Dodge
21.04.2022
Raptor Couplings
Dodge
15.12.2023
Grip Tight Medium Duty Two-Bolt Pillow Block Inch Bore - GTM Medium Duty Pi...
Dodge
28.07.2021
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT Seal Assembly - 500 Se...
Dodge
25.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表