您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Cap nuts type RFL
RAMPA
RAMPA®-Cap-nuts and Cross-dowels
Powered by
CAD模型選擇
{rampa/dowel_nuts_cross_dowels/cap_nuts_type_rfl_035.prj},{NB=035615041_100},{ART=035615041},{DESC=RAMPA-RUNDMUTTERN TYP RFL 15 X 15 M6, STAHL VERZINKT SW4},{LONGTEXT=RAMPA-Rundmuttern Typ RFL mit Innensechskant, Sacklochgewinde und dekorativem Flachkopf für sichtbare Verbindungen.},{D=9},{L=15.0},{D1=M6},{DIH=6},{SW=4},{D2=15.0},{H=2.0},{MAT=Stahl blau verzinkt},{FARBE=BAC4C8},{PCKH1=[100,500,2500]},{PCK=100},{GEW=0.006794},{TARIC=73181692},{DIN=},{MATCOMPL1=../pool/1_rohs.png},{MATCOMPL2=../pool/2_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=},{VERH1=},{F=45},{F1=1},{LE=2.5},{WE=10.0},{CODE1=1},{CODE2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Shank-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
D2
Head-Ø
[mm]
H
Head height (tol. +0.5)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
035610053
035610053
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
10.0
M6
5
15.0
2.0
Steel nickel plated
0.005446
73181692
0356100530100
035610051
035610051
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
10.0
M6
5
15.0
2.0
Steel blue zinc plated
0.00544
73181692
0356100510100
035612848
035612848
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
8
12.0
M6
4
15.0
2.0
Steel black zinc plated
0.0049147
73181692
0356128480100
035612843
035612843
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
8
12.0
M6
4
15.0
2.0
Steel nickel plated
0.005003
73181692
0356128430100
035612841
035612841
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
8
12.0
M6
4
15.0
2.0
Steel blue zinc plated
0.004982
73181692
0356128410100
035612043
035612043
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
12.0
M6
4
15.0
2.0
Steel nickel plated
0.006125
73181692
0356120430100
035612041
035612041
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
12.0
M6
4
15.0
2.0
Steel blue zinc plated
0.00611
73181692
0356120410100
035612058
035612058
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
12.0
M6
5
15.0
2.0
Steel black zinc plated
0.00564
73181692
0356120580100
03561207
03561207
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
12.0
M6
5
15.0
2.0
Stainless steel 1.4301
0.006236
73181639
035612070100
035612053
035612053
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
12.0
M6
5
15.0
2.0
Steel nickel plated
0.005736
73181692
0356120530100
035612051
035612051
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
12.0
M6
5
15.0
2.0
Steel blue zinc plated
0.005743
73181692
0356120510100
035613051
035613051
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
12.0
M6
5
17.0
2.0
Steel blue zinc plated
0.006782
73181692
0356130510100
035615843
035615843
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
8
15.0
M6
4
15.0
2.0
Steel nickel plated
0.005449
73181692
0356158430100
035615841
035615841
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
8
15.0
M6
4
15.0
2.0
Steel blue zinc plated
0.005392
73181692
0356158410100
035615043
035615043
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
15.0
M6
4
15.0
2.0
Steel nickel plated
0.006647
73181692
0356150430100
035615041
035615041
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
15.0
M6
4
15.0
2.0
Steel blue zinc plated
0.006794
73181692
0356150410100
035615058
035615058
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
15.0
M6
5
15.0
2.0
Steel black zinc plated
0.006679
73181692
0356150580100
035615053
035615053
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
15.0
M6
5
15.0
2.0
Steel nickel plated
0.0065054
73181692
0356150530100
035615051
035615051
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
15.0
M6
5
15.0
2.0
Steel blue zinc plated
0.0064
73181692
0356150510100
035616053
035616053
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
16.0
M6
5
19.0
2.0
Steel nickel plated
0.009169
73181692
0356160530100
035616051
035616051
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
16.0
M6
5
19.0
2.0
Steel blue zinc plated
0.009125
73181692
0356160510100
035617053
035617053
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
17.0
M6
5
17.0
2.0
Steel nickel plated
0.00792
73181692
0356170530100
035618041
035618041
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
18.0
M6
4
15.0
2.0
Steel blue zinc plated
0.007321
73181692
0356180410100
035618051
035618051
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
18.0
M6
5
15.0
2.0
Steel blue zinc plated
0.007297
73181692
0356180510100
035620053
035620053
RAMPA®-CAP NUTS TYPE RFL ...
RAMPA® Cap nuts type RFL ...
9
20.0
M6
5
19.0
2.0
Steel nickel plated
0.0100754
73181692
0356200530100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RAMPA®-Cap nuts type RTL
RAMPA
29.08.2023
Reference 64519 - Machned cup washer NFE 27619 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 74911 - Rondelle d'étanchéité avec joint EPDM - Acier - Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
RAMPA®-Flathead screws type KF
RAMPA
07.09.2023
RAMPA®-Cap nuts type RF
RAMPA
29.08.2023
RAMPA®-Cap nuts type RT
RAMPA
29.08.2023
UT/ROFG, ST/ROFG - Blind rivet nuts flat head, round shank, closed end
KVT Fastening
27.01.2022
Blind rivet nuts and screws GO-FOUR round shaft, slotted, expanding blind r...
Goebel
11.04.2022
BOX-CBSTS - (Box Set) Extra Low Head Hexagon Socket Cap Screws Stainless
Misumi
03.06.2021
DIN 9021 - Stainless steel A4
Böllhoff
26.10.2021
BN 1206 - Hex socket head cap screws with special low head, cl. 010.9, blac...
Bossard Catalog
31.10.2023
HTSB - T-Slot Bolts
Harcourt
02.04.2024
FCBBS - Cover Bolts - Length Specified Button Head Cap Screw Type
Misumi
29.05.2023
Reference 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表