您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
006 F - Rack quality 6 straight toothing, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 6
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita6/q6_forata.prj},{NB=CRAT 006 049 100 F},{CODICE=006 049 100 F},{MAT=CRAT},{MODULO=5},{L=1000},{L1=1005.31},{Z=64},{B=49},{H=49},{HO=44},{S=3},{A=62.83},{INF=125.66},{FC=10},{HF=12},{D2=14},{D3=20},{T=13},{A1=30.10},{IS=945.10},{D1=11.70},{PE=0.036},{W=16.95},{TXT=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
S
ⁿ/ₐ
A
ⁿ/ₐ
INF
If
ⁿ/ₐ
FC
Total No. Of Holes (Pin pre Holes included)
ⁿ/ₐ
HF
Hf
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
T
ⁿ/ₐ
A1
ⁿ/ₐ
IS
Is
ⁿ/ₐ
D1
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 006 024 050 F
006 024 050 F
2
500
502.65
80
24
24
22
2
62.83
125.66
6
8
7
11
7
31.30
440.10
5.70
0.036
2.10
CRAT 006 024 100 F
006 024 100 F
2
1000
1005.31
160
24
24
22
2
62.83
125.66
10
8
7
11
7
31.30
942.70
5.70
0.036
4.15
CRAT 006 024 150 F
006 024 150 F
2
1500
1501.68
239
24
24
22
2
62.83
125.66
14
8
7
11
7
31.30
1439.10
5.70
0.043
6.25
CRAT 006 024 200 F
006 024 200 F
2
2000
2010.62
320
24
24
22
2
62.83
125.66
18
8
7
11
7
31.30
1948.00
5.70
0.047
8.30
CRAT 006 029 050 F
006 029 050 F
3
500
508.94
54
29
29
26
2
63.62
127.23
6
9
10
15
9
34.40
440.10
7.70
0.036
3.00
CRAT 006 029 100 F
006 029 100 F
3
1000
1017.90
108
29
29
26
2
63.62
127.23
10
9
10
15
9
34.40
949.10
7.70
0.036
5.95
CRAT 006 029 150 F
006 029 150 F
3
1500
1507.96
160
29
29
26
2
63.62
127.23
14
9
10
15
9
34.40
1439.20
7.70
0.043
8.90
CRAT 006 029 200 F
006 029 200 F
3
2000
2035.75
216
29
29
26
2
63.62
127.23
18
9
10
15
9
34.40
1967.00
7.70
0.047
11.85
CRAT 006 039 050 F
006 039 050 F
4
500
502.65
40
39
39
35
3
62.83
125.66
6
12
14
20
13
37.50
427.70
11.70
0.036
5.40
CRAT 006 039 100 F
006 039 100 F
4
1000
1005.31
80
39
39
35
3
62.83
125.66
10
12
14
20
13
37.50
930.30
11.70
0.036
10.75
CRAT 006 039 150 F
006 039 150 F
4
1500
1507.96
120
39
39
35
3
62.83
125.66
14
12
14
20
13
37.50
1433.00
11.70
0.043
16.10
CRAT 006 039 200 F
006 039 200 F
4
2000
2010.62
160
39
39
35
3
62.83
125.66
18
12
14
20
13
37.50
1935.60
11.70
0.047
21.45
CRAT 006 049 050 F
006 049 050 F
5
500
502.65
32
49
49
44
3
62.83
125.66
6
12
14
20
13
30.10
442.50
11.70
0.036
8.50
CRAT 006 049 100 F
006 049 100 F
5
1000
1005.31
64
49
49
44
3
62.83
125.66
10
12
14
20
13
30.10
945.10
11.70
0.036
16.95
CRAT 006 049 150 F
006 049 150 F
5
1500
1507.96
96
49
49
44
3
62.83
125.66
14
12
14
20
13
30.10
1447.80
11.70
0.043
25.40
CRAT 006 049 200 F
006 049 200 F
5
2000
2010.62
128
49
49
44
3
62.83
125.66
18
12
14
20
13
30.10
1950.40
11.70
0.047
33.85
CRAT 006 059 050 F
006 059 050 F
6
500
508.94
27
59
59
53
3
63.62
127.23
6
16
18
26
17
31.40
446.10
15.70
0.036
12.30
CRAT 006 059 100 F
006 059 100 F
6
1000
1017.88
54
59
59
53
3
63.62
127.23
10
16
18
26
17
31.40
955.10
15.70
0.036
24.55
CRAT 006 059 150 F
006 059 150 F
6
1500
1507.96
80
59
59
53
3
63.62
127.23
14
16
18
26
17
31.40
1445.20
15.70
0.043
36.85
CRAT 006 059 200 F
006 059 200 F
6
2000
2035.75
108
59
59
53
3
63.62
127.23
18
16
18
26
17
31.40
1973.00
15.70
0.047
49.10
CRAT 006 078 050 F
006 078 050 F
8
500
502.65
20
78
78
70
3
62.83
125.66
6
25
22
33
21
26.60
449.50
19.70
0.036
21.45
CRAT 006 078 100 F
006 078 100 F
8
1000
1005.31
40
78
78
70
3
62.83
125.66
10
25
22
33
21
26.60
952.10
19.70
0.036
42.90
CRAT 006 078 150 F
006 078 150 F
8
1500
1507.96
60
78
78
70
3
62.83
125.66
14
25
22
33
21
26.60
1454.80
19.70
0.043
64.30
CRAT 006 078 200 F
006 078 200 F
8
2000
2010.62
80
78
78
70
3
62.83
125.66
18
25
22
33
21
26.60
1957.40
19.70
0.047
85.75
CRAT 006 098 100 F
006 098 100 F
10
1000
1005.31
32
98
98
88
3
62.83
125.66
10
32
33
48
32
125.66
754.00
19.70
0.036
67.70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
007 - Rack quality 7 straight toothing grinded teeth and surfaces
Zanatta Romeo Officine meccaniche
29.04.2021
SWI - Pinions
HepcoMotion
08.11.2023
109 F - Racks quality 9 helical toothing drilled
Zanatta Romeo Officine meccaniche
29.04.2021
108 F - Rack quality 8 straight toothing drilled and milled surfaces
Zanatta Romeo Officine meccaniche
29.04.2021
Straight and Helical Racks - Square Flat
Zanatta Romeo Officine meccaniche
06.08.2021
010 - Rack quality 10 straight teeth with induction hardening
Zanatta Romeo Officine meccaniche
29.04.2021
008 F - Rack quality 8 straight toothing drilled and milled surfaces
Zanatta Romeo Officine meccaniche
29.04.2021
006 - Rack quality 6 straight toothing + Induction Hardening, surfaces and ...
Zanatta Romeo Officine meccaniche
29.04.2021
Cylindrical gears module 3 - Cylindrical gears
BEA Ingranaggi
27.07.2020
018 - Rack quality 8 straight toothing drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
106 F - Rack quality 6 helical toothing drilled, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
109 F - Rack quality 9 helical toothing drilled + induction hardening and s...
Zanatta Romeo Officine meccaniche
29.04.2021
ZCL-2.0 - ELESA-Spur Gears
Elesa
26.09.2023
SP25B, BSP25B, SSP25B - Sprocket 25B
Misumi
14.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表