Zurcon® Roto Glyd Ring® S- external sealing - Rotary seals, double acting sealing element from Zurcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Zurcon® Roto Glyd Ring® S
External Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/zurcon_roto_glyd_ring_s/aussen/zrgr_s_aussen_asmtab.prj},{NB=TG6201000-Z51N (01)},{IDNR=},{DN=100},{D1=89.0},{L1=4.2},{NUT=0},{DRUCK=1},{MC=Z51},{OM=N},{ORG=91.67 x 3.53},{SNO=2},{PPATH=zrgr_s_aussen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
TG6000120-Z51N
TG6000120
12
7.1
2.2
0.400
0.200
Standard Range
TG6000140-Z51N
TG6000140
14
9.1
2.2
0.400
0.200
Standard Range
TG6000150-Z51N
TG6000150
15
10.1
2.2
0.400
0.200
Standard Range
TG6000160-Z51N
TG6000160
16
11.1
2.2
0.400
0.200
Standard Range
TG6000180-Z51N
TG6000180
18
13.1
2.2
0.400
0.200
Standard Range
TG6100200-Z51N
TG6100200
20
12.5
3.2
0.600
0.250
Standard Range
TG6100220-Z51N
TG6100220
22
14.5
3.2
0.600
0.250
Standard Range
TG6100250-Z51N
TG6100250
25
17.5
3.2
0.600
0.250
Standard Range
TG6100280-Z51N
TG6100280
28
20.5
3.2
0.600
0.250
Standard Range
TG6100300-Z51N
TG6100300
30
22.5
3.2
0.600
0.250
Standard Range
TG6100320-Z51N
TG6100320
32
24.5
3.2
0.600
0.250
Standard Range
TG6100350-Z51N
TG6100350
35
27.5
3.2
0.600
0.250
Standard Range
TG6200400-Z51N
TG6200400
40
29.0
4.2
1.000
0.300
Standard Range
TG6200420-Z51N
TG6200420
42
31.0
4.2
1.000
0.300
Standard Range
TG6200450-Z51N
TG6200450
45
34.0
4.2
1.000
0.300
Standard Range
TG6200480-Z51N
TG6200480
48
37.0
4.2
1.000
0.300
Standard Range
TG6200500-Z51N
TG6200500
50
39.0
4.2
1.000
0.300
Standard Range
TG6200520-Z51N
TG6200520
52
41.0
4.2
1.000
0.300
Standard Range
TG6200550-Z51N
TG6200550
55
44.0
4.2
1.000
0.300
Standard Range
TG6200600-Z51N
TG6200600
60
49.0
4.2
1.000
0.300
Standard Range
TG6200630-Z51N
TG6200630
63
52.0
4.2
1.000
0.300
Standard Range
TG6300650-Z51N
TG6300650
65
49.5
6.3
1.300
0.350
Extended Range
TG6200700-Z51N
TG6200700
70
59.0
4.2
1.000
0.300
Standard Range
TG6200750-Z51N
TG6200750
75
64.0
4.2
1.000
0.300
Standard Range
TG6200800-Z51N
TG6200800
80
69.0
4.2
1.000
0.300
Standard Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表