피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
ZH17SJ SK - Dragchain · High cost performance type · 25 series · Inner and Outer diameter opening · Reinforced type
HEFA
20-dragchain_linearslide
dragchain
Powered by
CAD모델 선택
{hefa/20-dragchain_linearslide/dragchain/zh17sj_sk_asmtab.prj},{NB=ZH17SJ-25100-R75-N1},{SC=ZH17SJ},{TYPE=25 series drag chain},{IH=25},{OW=Inner and outer diameter opening},{BEAM=bridge type},{NC=Single cavity},{MT=engineering plastic},{YS=black},{OT=-20℃~100℃},{FR=UL94-HB},{ANNEX=Joint},{SPE=25100},{R=75},{N=1},{JT=ZH18SU-F100},{H=190},{D=187},{K=420},{HF=225},{B=25},{C=40},{F=100},{E=118},{P=46},{MD=22},{MC=5},{ML=1.3},{WEIGHT=≈1.13},{INFOTEXT=website},{PPATH=25seriesinnerandouterdiameteropening/assemblies/zh17sj_sk_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
IH
Internal height
ⁿ/ₐ
OW
open with
ⁿ/ₐ
BEAM
beam
ⁿ/ₐ
NC
Number of cavities
ⁿ/ₐ
MT
material
ⁿ/ₐ
YS
colour
ⁿ/ₐ
OT
Operating temperature
ⁿ/ₐ
FR
Flame retardant grade
ⁿ/ₐ
ANNEX
annex
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
R
Bending radius R
[mm]
JT
joint
ⁿ/ₐ
H
[mm]
D
[mm]
K
[mm]
HF
Actual spatial height HF
[mm]
B
Internal height B
[mm]
C
External height C
[mm]
F
Inner width F
[mm]
E
Outer width E
[mm]
P
pitch P
[mm]
MD
Maximum cable diameter
[mm]
MC
Maximum overhead load capacity
[kg/m]
ML
Maximum overhead length
[m]
WEIGHT
weight
[kg/m]
ZH17SJ-2530-R50-N1
ZH17SJ-2530-R50-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2530
50
ZH18SU-F30
140
162
341
175
25
40
30
48
46
22
5
1.3
≈0.85
ZH17SJ-2530-R75-N1
ZH17SJ-2530-R75-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2530
75
ZH18SU-F30
190
187
420
225
25
40
30
48
46
22
5
1.3
≈0.85
ZH17SJ-2530-R100-N1
ZH17SJ-2530-R100-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2530
100
ZH18SU-F30
240
212
498
275
25
40
30
48
46
22
5
1.3
≈0.85
ZH17SJ-2530-R125-N1
ZH17SJ-2530-R125-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2530
125
ZH18SU-F30
290
237
577
325
25
40
30
48
46
22
5
1.3
≈0.85
ZH17SJ-2540-R50-N1
ZH17SJ-2540-R50-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2540
50
ZH18SU-F40
140
162
341
175
25
40
40
58
46
22
5
1.3
≈0.87
ZH17SJ-2540-R75-N1
ZH17SJ-2540-R75-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2540
75
ZH18SU-F40
190
187
420
225
25
40
40
58
46
22
5
1.3
≈0.87
ZH17SJ-2540-R100-N1
ZH17SJ-2540-R100-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2540
100
ZH18SU-F40
240
212
498
275
25
40
40
58
46
22
5
1.3
≈0.87
ZH17SJ-2540-R125-N1
ZH17SJ-2540-R125-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2540
125
ZH18SU-F40
290
237
577
325
25
40
40
58
46
22
5
1.3
≈0.87
ZH17SJ-2550-R50-N1
ZH17SJ-2550-R50-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2550
50
ZH18SU-F50
140
162
341
175
25
40
50
68
46
22
5
1.3
≈0.91
ZH17SJ-2550-R75-N1
ZH17SJ-2550-R75-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2550
75
ZH18SU-F50
190
187
420
225
25
40
50
68
46
22
5
1.3
≈0.91
ZH17SJ-2550-R100-N1
ZH17SJ-2550-R100-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2550
100
ZH18SU-F50
2401
212
498
275
25
40
50
68
46
22
5
1.3
≈0.91
ZH17SJ-2550-R125-N1
ZH17SJ-2550-R125-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2550
125
ZH18SU-F50
290
237
577
325
25
40
50
68
46
22
5
1.3
≈0.91
ZH17SJ-2580-R50-N1
ZH17SJ-2580-R50-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2580
50
ZH18SU-F80
140
162
341
175
25
40
80
98
46
22
5
1.3
≈1.04
ZH17SJ-2580-R75-N1
ZH17SJ-2580-R75-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2580
75
ZH18SU-F80
190
187
420
225
25
40
80
98
46
22
5
1.3
≈1.04
ZH17SJ-2580-R100-N1
ZH17SJ-2580-R100-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2580
100
ZH18SU-F80
240
212
498
275
25
40
80
98
46
22
5
1.3
≈1.04
ZH17SJ-2580-R125-N1
ZH17SJ-2580-R125-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2580
125
ZH18SU-F80
290
237
577
325
25
40
80
98
46
22
5
1.3
≈1.04
ZH17SJ-25100-R50-N1
ZH17SJ-25100-R50-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
25100
50
ZH18SU-F100
140
162
341
175
25
40
100
118
46
22
5
1.3
≈1.13
ZH17SJ-25100-R75-N1
ZH17SJ-25100-R75-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
25100
75
ZH18SU-F100
190
187
420
225
25
40
100
118
46
22
5
1.3
≈1.13
ZH17SJ-25100-R100-N1
ZH17SJ-25100-R100-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
25100
100
ZH18SU-F100
240
212
498
275
25
40
100
118
46
22
5
1.3
≈1.13
ZH17SJ-25100-R125-N1
ZH17SJ-25100-R125-N1
ZH17SJ
25 series drag chain
25
Inner and outer diameter ...
bridge type
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
25100
125
ZH18SU-F100
290
237
577
325
25
40
100
118
46
22
5
1.3
≈1.13
ZH17SK-2540-R75-N1
ZH17SK-2540-R75-N1
ZH17SK
25 series drag chain
25
Inner and outer diameter ...
closed
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2540
75
ZH18SU-F40
190
187
420
225
25
40
40
58
46
22
5
1.3
≈1.02
ZH17SK-2540-R100-N1
ZH17SK-2540-R100-N1
ZH17SK
25 series drag chain
25
Inner and outer diameter ...
closed
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2540
100
ZH18SU-F40
240
212
498
275
25
40
40
58
46
22
5
1.3
≈1.02
ZH17SK-2540-R125-N1
ZH17SK-2540-R125-N1
ZH17SK
25 series drag chain
25
Inner and outer diameter ...
closed
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2540
125
ZH18SU-F40
290
237
577
325
25
40
40
58
46
22
5
1.3
≈1.02
ZH17SK-2540-R150-N1
ZH17SK-2540-R150-N1
ZH17SK
25 series drag chain
25
Inner and outer diameter ...
closed
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2540
150
ZH18SU-F40
340
262
655
375
25
40
40
58
46
22
5
1.3
≈1.02
ZH17SK-2560-R75-N1
ZH17SK-2560-R75-N1
ZH17SK
25 series drag chain
25
Inner and outer diameter ...
closed
Single cavity
engineering plastic
black
-20℃~100℃
UL94-HB
Joint
2560
75
ZH18SU-F60
190
187
420
225
25
40
60
78
46
22
5
1.3
≈1.17
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HXSD26 - Reinforced closed drag chain with 45 series on both sides
SONDA
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성