피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
YJP01 32 - Locating Pins for Precision Fixtures, Tip Shape Selection, Shoulder Stop Screws, Short Type, Ring Groove Type, Notch Type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yjp01_32.prj},{NB=YJP12-D16-P13-B5-L5},{CODE=YJP12},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{FRPOOL1='N/A','B','R'},{D=16},{DTOL=-0.006/-0.017},{P=13},{PPOOL=[13.0:16.0/0.1]},{PTOL=0/-0.01},{B=5},{BPOOL1=[5:32/1]},{L=5},{LPOOL=[5:12/1]},{A=30},{E=0},{EPOOL=[1:$EPOOL3./1]},{EPOOL4=[1:12/1]},{H1=17},{S=19},{STOL=0/-0.2},{R=4.0},{V1=8},{DD=13},{AA1=0.8},{DD1=0.1},{V2=10.5},{V3=5.5},{HH=2.0},{APP=M6},{HCTC=N/A},{HCTCPOOL='N/A','N/A'},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A','KC','KC'},{ZZRB=N/A},{ZZRBPOOL='N/A','N/A','RB','RB'},{RB=0.5},{RBPOOL1=[0.5:$RBPOOL2./0.1]},{LNIK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
S
[mm]
R
[mm]
W
[mm]
YJP01-D6-P3-B5-L5
YJP01
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
9
1.0
1
YJP01-D8-P3-B5-L5
YJP01
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
11
1.5
1
YJP01-D10-P4.5-B5-L5
YJP01
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
13
2.0
1
YJP01-D12-P9-B5-L5
YJP01
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
3.0
4
YJP01-D16-P13-B5-L5
YJP01
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
19
4.0
5
YJP02-D6-P3-B5-L5
YJP02
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
9
1.0
1
YJP02-D8-P3-B5-L5
YJP02
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
11
1.5
1
YJP02-D10-P4.5-B5-L5
YJP02
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
13
2.0
1
YJP02-D12-P9-B5-L5
YJP02
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
15
3.0
4
YJP02-D16-P13-B5-L5
YJP02
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
19
4.0
5
YJP11-D6-P3-B5-L5
YJP11
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
9
1.0
1
YJP11-D8-P3-B5-L5
YJP11
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
11
1.5
1
YJP11-D10-P4.5-B5-L5
YJP11
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
13
2.0
1
YJP11-D12-P9-B5-L5
YJP11
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
3.0
4
YJP11-D16-P13-B5-L5
YJP11
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
19
4.0
5
YJP12-D6-P3-B5-L5
YJP12
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
9
1.0
1
YJP12-D8-P3-B5-L5
YJP12
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
11
1.5
1
YJP12-D10-P4.5-B5-L5
YJP12
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
13
2.0
1
YJP12-D12-P9-B5-L5
YJP12
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
15
3.0
4
YJP12-D16-P13-B5-L5
YJP12
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
19
4.0
5
YJP21-B-D6-P3-B5-L10-A30-...
YJP21
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
9
1.0
1
YJP21-B-D8-P3-B5-L12-A30-...
YJP21
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
11
1.5
1
YJP21-B-D10-P4.5-B5-L12-A...
YJP21
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
13
2.0
1
YJP21-B-D12-P9-B5-L12-A30...
YJP21
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
3.0
4
YJP21-B-D16-P13-B5-L19-A3...
YJP21
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
19
4.0
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성