您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XETKO-..L/S M - Adjustable T connectors with taper and O-ring, pre-assembled on tapered nipple side, ISO 8434-1-SWOBT
EXMAR
Tapered Seal Fittings
Connectors
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/bodies/xetko_l_s.prj},{NB=XETKO-42L M 707.3670.420.20},{TYPE=XETKO-42L M},{MATNR=707.3670.420.20},{SERIE=L},{PN=160},{D1=42},{M1=52x2.0},{L=51.0},{L2=40.0},{L3=56.0},{SW1=60},{SW2=50},{E1=36.0},{E2=34.0},{KG=1052}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
XETKO-06L M 707.3670.060....
XETKO-06L M
707.3670.060.20
L
315
6
12x1.5
19.0
12.0
26.0
14
12
4.0
3.0
44
XETKO-08L M 707.3670.080....
XETKO-08L M
707.3670.080.20
L
315
8
14x1.5
21.0
14.0
27.5
17
12
6.0
4.0
57
XETKO-10L M 707.3670.100....
XETKO-10L M
707.3670.100.20
L
315
10
16x1.5
22.0
15.0
29.0
19
14
8.0
6.0
72
XETKO-12L M 707.3670.120....
XETKO-12L M
707.3670.120.20
L
315
12
18x1.5
24.0
17.0
29.5
22
17
10.0
8.0
94
XETKO-15L M 707.3670.150....
XETKO-15L M
707.3670.150.20
L
315
15
22x1.5
28.0
21.0
32.5
27
19
12.0
10.0
163
XETKO-18L M 707.3670.180....
XETKO-18L M
707.3670.180.20
L
315
18
26x1.5
31.0
23.5
35.5
32
24
15.0
13.0
218
XETKO-22L M 707.3670.220....
XETKO-22L M
707.3670.220.20
L
160
22
30x2.0
35.0
27.5
38.5
36
27
19.0
17.0
306
XETKO-28L M 707.3670.280....
XETKO-28L M
707.3670.280.20
L
160
28
36x2.0
38.0
30.5
41.5
41
36
24.0
22.0
461
XETKO-35L M 707.3670.350....
XETKO-35L M
707.3670.350.20
L
160
35
45x2.0
45.0
34.5
51.0
50
41
30.0
28.0
691
XETKO-42L M 707.3670.420....
XETKO-42L M
707.3670.420.20
L
160
42
52x2.0
51.0
40.0
56.0
60
50
36.0
34.0
1052
XETKO-06S M 707.3670.060....
XETKO-06S M
707.3670.060.30
S
630
6
14x1.5
23.0
16.0
27.0
17
12
4.0
3.0
67
XETKO-08S M 707.3670.080....
XETKO-08S M
707.3670.080.30
S
630
8
16x1.5
24.0
17.0
27.5
19
14
5.0
4.0
88
XETKO-10S M 707.3670.100....
XETKO-10S M
707.3670.100.30
S
630
10
18x1.5
25.0
17.5
30.0
22
17
7.0
6.0
115
XETKO-12S M 707.3670.120....
XETKO-12S M
707.3670.120.30
S
630
12
20x1.5
29.0
21.5
31.0
24
17
8.0
8.0
147
XETKO-14S M 707.3670.140....
XETKO-14S M
707.3670.140.30
S
630
14
22x1.5
30.0
22.0
35.0
27
19
10.0
9.0
190
XETKO-16S M 707.3670.160....
XETKO-16S M
707.3670.160.30
S
400
16
24x1.5
33.0
24.5
36.5
30
24
12.0
11.0
244
XETKO-20S M 707.3670.200....
XETKO-20S M
707.3670.200.30
S
400
20
30x2.0
37.0
26.5
44.5
36
27
16.0
14.0
383
XETKO-25S M 707.3670.250....
XETKO-25S M
707.3670.250.30
S
400
25
36x2.0
42.0
30.0
50.0
46
36
20.0
18.0
685
XETKO-30S M 707.3670.300....
XETKO-30S M
707.3670.300.30
S
400
30
42x2.0
49.0
35.5
55.0
50
41
25.0
23.0
916
XETKO-38S M 707.3670.380....
XETKO-38S M
707.3670.380.30
S
315
38
52x2.0
57.0
41.0
63.0
60
50
32.0
30.0
1383
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XGRKO-..L M - Reducing connectors with taper and O-ring, pre-assembled on t...
EXMAR
27.09.2022
XELKO-..L/S M - Adjustable L connectors with taper and O-ring, pre-assemble...
EXMAR
28.03.2023
XTEV-..LR/SR - Male adaptor T connectors, sealing edge form B acc. DIN 3852...
EXMAR
28.03.2023
XGKO-..L M - Straight connectors with taper and O-ring, pre-assembled on ta...
EXMAR
27.09.2022
XEWKO-..L/S M - Adjustable elbow connectors with taper and O-ring, pre-asse...
EXMAR
28.03.2023
BO-..ZR L/S - Adaptors for flared tubes with O-ring, according to DIN 3949
EXMAR
12.05.2022
BO-..DR L/S - Sleeves for flared tubes, according to DIN 3949
EXMAR
12.05.2022
BO-..M L/S - Nuts for flared tubes, according to DIN 3949
EXMAR
12.05.2022
XTV-..L/S - T connectors, ISO 8434-1-T
EXMAR
28.03.2023
XGEV-..LR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XETV-..L/S M - Adjustable standpipe T connectors, pre-assembled on standpip...
EXMAR
03.03.2023
XGEV-..LM - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XGR-..S - Straight reducing connectors
EXMAR
03.03.2023
XGEV-..LMK - Straight male adaptor connectors, taper thread sealing form C ...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表