您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
WZ-410 - Guide Wheels - V-Groove Whee w/Stud, Metal
Reid Supply
Power Transmission
Linear
Track Roller Systems
Track Rollers
Stud Track Rollers
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07040000/track_rollers/stud_track_rollers/wz-410.prj},{NB=WZ-415},{PN=WZ-415},{AMERSID=1047829},{APACID=-},{EMEAID=-},{WHEELMATERIAL=Steel},{BEARINGTYPE=Sealed },{SIZE=0},{A=11},{B=5.560},{C=2.160},{D=7.620},{E=16.950},{F=6.150},{G=0.460},{ECCENTRICSTUDTH=M5 x 0.8},{H=14.830},{RADIAL=146.000},{FSKETCH1=6.360},{THREADSIZESKETCH=5},{URL=https://www.reidsupply.com/en-us/p/track-rollers/wz-415}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WHEELMATERIAL
Wheel Material
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
SIZE
Size
[mm]
A
A Width Across Flats
[mm]
B
B Shoulder Diameter
[mm]
C
C Shoulder Height
[mm]
D
D Stud Height
[mm]
E
E Overall Height
[mm]
F
F Wheel Height From Center to Hex Shoulder
[mm]
G
G Eccentric Offset
[mm]
ECCENTRICSTUDTH
Eccentric Stud Thread Size
ⁿ/ₐ
H
H Wheel Diameter
[mm]
RADIAL
Radial Load Lbf
ⁿ/ₐ
WZ-410
WZ-410
1047824
-
-
Steel
Shielded
0
11
5.560
2.160
7.620
16.950
6.150
0.460
M5 x 0.8
14.830
146.000
WZ-411
WZ-411
1047825
-
-
Steel
Shielded
1
12
6.300
2.160
8.100
19.330
7.300
0.610
M6 x 1.0
19.580
274.000
WZ-412
WZ-412
1047826
-
-
Steel
Shielded
2
14
9.530
2.790
11.380
26.570
9.630
0.760
M8 x 1.25
30.730
596.000
WZ-413
WZ-413
1047827
-
-
Steel
Shielded
3
19
10.720
4.320
15.110
36.680
13.630
1.500
M10 x 1.5
45.800
1326.000
WZ-414
WZ-414
1047828
-
-
Steel
Shielded
4
22
12.700
4.500
19.000
44.890
16.360
2.010
M12 x 1.75
59.940
2181.000
WZ-415
WZ-415
1047829
-
-
Steel
Sealed
0
11
5.560
2.160
7.620
16.950
6.150
0.460
M5 x 0.8
14.830
146.000
WZ-416
WZ-416
1047830
-
-
Steel
Sealed
1
12
6.300
2.160
8.100
19.330
7.300
0.610
M6 x 1.0
19.580
274.000
WZ-417
WZ-417
1047831
-
-
Steel
Sealed
2
14
9.530
2.790
11.380
26.570
9.630
0.760
M8 x 1.25
30.730
596.000
WZ-418
WZ-418
1047832
-
-
Steel
Sealed
3
19
10.720
4.320
15.110
36.680
13.630
1.500
M10 x 1.5
45.800
1326.000
WZ-419
WZ-419
1047833
-
-
Steel
Sealed
4
22
12.700
4.500
19.000
44.890
16.360
2.010
M12 x 1.75
59.940
2181.000
WZ-423
WZ-423
1047837
-
-
Polymer
Shielded
0
11
5.560
2.160
7.620
16.950
6.150
0.810
M5 x 0.8
14.830
6.000
WZ-424
WZ-424
1047838
-
-
Polymer
Shielded
1
12
6.300
2.160
8.100
19.330
7.300
0.840
M6 x 1.0
19.580
12.000
WZ-425
WZ-425
1047839
-
-
Polymer
Shielded
2
14
9.530
2.790
11.380
26.570
9.630
0.970
M8 x 1.25
30.730
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表