magyar
polski
русский
English
WS 320 B - Centralised ventilation unit
MAICO
Ventilation systems with heat recovery according to DIN 1946-6
Centralised ventilation units
WS
WS 320
Powered by
CAD모델 선택
{maico/04_ventilator_systems_din_1946_6/centralissed_ventilation_units/ws/ws_320/ws_320_b.prj},{NB=0095.0221(architecture,300)},{SA810ID03=0095.0221},{SA700ID05=320.000},{SA700ID06=250.000},{SA700ID07=80.000},{SA700ID08=320.000},{SA700ID09=250.000},{SA700ID10=80.000},{SA700ID11=0.037},{SA700ID12=1.500},{SA700ID16=230},{SA700ID20=40},{SA700ID21=36.000},{CTN=84195080},{SEC=-42.5},{BS=230},{LAN=37},{IM=1.5},{G=67.0},{ADM=160},{B=841},{H=857},{T=598},{WBSG=96},{VH=1},{GE=4012799952213},{SP1=0.18},{SA700ID33_=1},{SA700ID34_=1},{SA010ID02=23},{SA010ID03=201903},{SA010ID04=MAICO},{SA010ID05=20230118},{SA810ID06=4012799952213},{LODDEST=architecture},{LODLEVEL=300}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
SA010ID03
Ausgabedatum (Monat) der Richtlinie
ⁿ/ₐ
SA010ID04
Herstellername
ⁿ/ₐ
SA010ID05
Revisionsdatum der Datei
ⁿ/ₐ
SA810ID06
GTIN-Nummer
ⁿ/ₐ
SA810ID10
Beschreibungstext
ⁿ/ₐ
SA100ID04
Anlagenart
ⁿ/ₐ
SA110ID04
Geräteart
ⁿ/ₐ
SA200ID03
Wärmerückgewinnung
ⁿ/ₐ
SA250ID03
Wärmezufuhr der Zuluftnacherwärmung
ⁿ/ₐ
SA260ID03
Wärmeabgabe der Wärmerückgewinnung an
ⁿ/ₐ
SA300ID03
Gehäuse-Werkstoff
ⁿ/ₐ
SA350ID03
Einbauart
ⁿ/ₐ
SA400ID03
Wärmequelle
ⁿ/ₐ
SA450ID03
Frostschutz
ⁿ/ₐ
SA500ID03
Ausführung
ⁿ/ₐ
SA550ID03
Luftleitungsanschlüsse
ⁿ/ₐ
SA560ID03
Aufstellung
ⁿ/ₐ
SA700ID04
Produktname
ⁿ/ₐ
SA700ID05
max. Volumenstrom Zuluft
[m³/h]
SA700ID06
Nenn-Volumenstrom Zuluft
[m³/h]
SA700ID07
min. Volumenstrom Zuluft
[m³/h]
SA700ID08
max. Volumenstrom Abluft
[m³/h]
SA700ID09
Nenn-Volumenstrom Abluft
[m³/h]
SA700ID10
min. Volumenstrom Abluft
[m³/h]
SA700ID11
Elektrische Leistungsaufnahme (Grundgerät)
[kW]
SA700ID12
Nennstrom (Grundgerät)
[A]
SA700ID15
Elektrischer Anschluss (Grundgerät)
ⁿ/ₐ
SA700ID16
Spannung (Grundgerät)
[V]
SA700ID17
Frequenz
[Hz]
SA700ID20
max. Umgebungstemperatur
[°C]
SA700ID21
max. Schalldruckpegel am Gerät
[dB(A)]
SA700ID33
Syphon
ⁿ/ₐ
SA700ID34
Kondensatwanne
ⁿ/ₐ
SA700ID38
ⁿ/ₐ
SA700ID39
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
FV
Air flow volume
[m³/h]
SEC
SEC average
[kWh/(m²*a)]
EZZ
Energy efficiency class
ⁿ/ₐ
SS
Type of voltage
ⁿ/ₐ
BS
Rated voltage
[V]
NF
Frequency
[Hz]
LAN
Power consumption in accordance with DIN EN 13141-7 (A7)
[W]
SBL
Stand-by power consumption
[W]
IM
Imax
[A]
SA
Degree of protection
ⁿ/ₐ
DZL
DIBT approval
ⁿ/ₐ
PZZ
PHI certification
ⁿ/ₐ
SYSA
System type
ⁿ/ₐ
MG
Housing Material
ⁿ/ₐ
MW
Heat exchanger material
ⁿ/ₐ
MI
Inner coating material
ⁿ/ₐ
F
Colour
ⁿ/ₐ
G
Weight
[kg]
FK
Filter class
ⁿ/ₐ
ADM
Connection diameter
[mm]
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
TEMP
Airstream temperature at IMax
[°C]
WBSG
Max. degree of heat provision in accordance with DIN EN 13141-7 (A7)
[%]
WBA
Heat exchanger construction type
ⁿ/ₐ
BP
Bypass
ⁿ/ₐ
VR
Frost protection
ⁿ/ₐ
EW
Enthalpy heat exchanger
ⁿ/ₐ
FSS
Antifreeze circuit
ⁿ/ₐ
SSCH
Summer circuit
ⁿ/ₐ
FU
Filter monitoring
ⁿ/ₐ
FE
Humidity control
ⁿ/ₐ
CO2
CO2-control (optional)
ⁿ/ₐ
LQ
Air quality control (optional)
ⁿ/ₐ
KNX
KNX connection (optional)
ⁿ/ₐ
MODBUS
MODBUS interface
ⁿ/ₐ
BIL
Control unit included in scope of delivery
ⁿ/ₐ
BT
Control unit (optional)
ⁿ/ₐ
FEO
EnOcean wireless integration (optional)
ⁿ/ₐ
MA
Mobile control
ⁿ/ₐ
SG
Housing emission sound pressure level
ⁿ/ₐ
VH
Packing unit
[piece(s)]
SM
Range
ⁿ/ₐ
SP1
SPI value in accordance with DIN EN 13141-7 (A7)
[Wh/m³]
ADMK
Connection diameter of condensation drain
ⁿ/ₐ
0095.0221
201903
MAICO
20230118
4012799952213
Zentrale hocheffiziente L...
Wohnungslüftungsgerät zen...
mit Wärmerückgewinnung
mit Platten-Wärmeübertrag...
ohne Wärmezufuhr
Luft (Zuluft)
Metall
wandhängend oder bodenste...
Abluft
elektrisch
Linksausführung
vertikal
innen
WS 320 B
320.000
250.000
80.000
320.000
250.000
80.000
0.037
1.500
1/N/PE230V
230
50/60
40
36.000
ja
ja
-20
44
0095.0221
84195080
80 - 320
-42.5
A+
Alternating current
230
50 / 60
37
< 1
1.5
IP 40
Yes
Yes
Centralised
Galvanised sheet steel, p...
Synthetic material
Plastic EPP
Traffic white (RAL 9016)
67.0
ISO Coarse 85 % (G4) / IS...
160
841
857
598
-20 up to 40
96
Cross-counterflow
Yes
No
No
Yes
ECO exhaust air / ECO sup...
with time control
integrated
SKD
EAQ 10/3
K-SM
integrated
RLS 1 WR, App
RLS T2 WS
E-SM
Yes
36 dB(A) / Spacing 1m, so...
1
K
0.18
1 1/2" (Siebventil)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성