카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 7379 - Shoulder Screws, Steel, with Collar
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
WN 7379
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/wn7379/wn_7379.prj},{NB=Shoulder Screw, Steel WN 7379-0.375-5/16x18-0.625},{PARTNUMBER=WN 7379-0.375-5/16x18-0.625},{D1=0.375},{D2=5/16x18},{NDM=0.3125},{L1=0.625},{D3=0.563},{L2=0.500},{L3=0.250},{L3X=0.250},{AF=0.188},{R1=0.0250},{D11=0.1760},{R2=0.015},{L11=0.093},{SWT=0.1875},{CHAM=0.0315},{L22=0.16020},{D22=0.1185},{R3=0.0250},{R4=0.000},{MAT=Steel},{WEIGHT=0.0000},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
f9
[인치]
D2
ⁿ/ₐ
L1
+0.25
[인치]
D3
[인치]
L2
[인치]
L3
[인치]
AF
[인치]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Shoulder Screw, Steel WN ...
WN 7379-0.250-10x24-0.250
0.250
10x24
0.250
0.375
0.375
0.188
0.125
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.250-10x24-0.375
0.250
10x24
0.375
0.375
0.375
0.188
0.125
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.250-10x24-0.500
0.250
10x24
0.500
0.375
0.375
0.188
0.125
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.250-10x24-0.625
0.250
10x24
0.625
0.375
0.375
0.188
0.125
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.250-10x24-0.750
0.250
10x24
0.750
0.375
0.375
0.188
0.125
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.250-10x24-1.000
0.250
10x24
1.000
0.375
0.375
0.188
0.125
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.250-10x24-1.250
0.250
10x24
1.250
0.375
0.375
0.188
0.125
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.250-10x24-1.500
0.250
10x24
1.500
0.375
0.375
0.188
0.125
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.313-1/4x20-0.37...
0.313
1/4x20
0.375
0.438
0.438
0.219
0.156
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.313-1/4x20-0.50...
0.313
1/4x20
0.500
0.438
0.438
0.219
0.156
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.313-1/4x20-0.62...
0.313
1/4x20
0.625
0.438
0.438
0.219
0.156
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.313-1/4x20-0.75...
0.313
1/4x20
0.750
0.438
0.438
0.219
0.156
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.313-1/4x20-1.00...
0.313
1/4x20
1.000
0.438
0.438
0.219
0.156
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.313-1/4x20-1.25...
0.313
1/4x20
1.250
0.438
0.438
0.219
0.156
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.313-1/4x20-1.50...
0.313
1/4x20
1.500
0.438
0.438
0.219
0.156
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.313-1/4x20-2.00...
0.313
1/4x20
2.000
0.438
0.438
0.219
0.156
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.375-5/16x18-0.5...
0.375
5/16x18
0.500
0.563
0.500
0.250
0.188
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.375-5/16x18-0.6...
0.375
5/16x18
0.625
0.563
0.500
0.250
0.188
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.375-5/16x18-0.7...
0.375
5/16x18
0.750
0.563
0.500
0.250
0.188
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.375-5/16x18-1.0...
0.375
5/16x18
1.000
0.563
0.500
0.250
0.188
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.375-5/16x18-1.2...
0.375
5/16x18
1.250
0.563
0.500
0.250
0.188
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.375-5/16x18-1.5...
0.375
5/16x18
1.500
0.563
0.500
0.250
0.188
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.375-5/16x18-2.0...
0.375
5/16x18
2.000
0.563
0.500
0.250
0.188
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.375-5/16x18-2.2...
0.375
5/16x18
2.250
0.563
0.500
0.250
0.188
0.0000
YES
Shoulder Screw, Steel WN ...
WN 7379-0.500-3/8x16-0.62...
0.500
3/8x16
0.625
0.750
0.625
0.313
0.250
0.0000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성