with Inner Ring-with Two side Seals (BRI...UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Machined Type Needle Roller Bearings
Inch Series
Powered by
CAD模型選擇
{iko/iko_bearings/machined_type_nrb/inch_series/with_ir_two_seal_inch_asmtab.prj},{NB=BRI223520UU},{IDNR=},{VAL=223520},{STDRT=34.925},{ORDER=BRI223520UU},{ORDER1=BRI 223520 UU},{MASS=275.0},{SD=34.925},{D=55.562},{C=31.75},{B=32.00},{FW=41.275},{SDAMAX=40.2},{SDAMIN=40.2},{DA=48.3},{SRA=0.6},{CR=44800},{COR=70900},{IR=LRBZ 222620B},{VRS=TAF},{DAR=4.50},{L=19.8},{ZEFF=21},{I=1},{RE=F},{RS=0.5},{PRL=0},{CUR=24.4},{D1RL=0},{W1RL=0.0},{W2RL=0.0},{SDOG=54.66},{ROG=5.0},{COG=0},{OH=3.0},{NH=1},{DVR=46.70},{SDVR=43.1},{T=47.0},{DSL=49.300},{CSL=3.4},{PPATH=with_ir_with_two_side_seals_inch/with_ir_two_seal_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
B
Width of Inner Ring
[mm]
FW
Inscribed circle of diameter
[mm]
SDAMAX
da max
[mm]
SDAMIN
da min
[mm]
DA
da max
[mm]
SRA
ras max
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
IR
Type of Inner Ring
ⁿ/ₐ
BRI61816UU
9.525
BRI61816UU
79.0
9.525
28.575
25.40
25.65
15.875
14.5
14.0
24.5
0.6
18300
20000
LRBZ 61016B
BRI82016UU
12.700
BRI82016UU
99.0
12.700
31.750
25.40
25.65
19.050
18.0
17.5
26.5
0.6
20700
24400
LRBZ 81216B
BRI102216UU
15.875
BRI102216UU
113.5
15.875
34.925
25.40
25.65
22.225
21.2
21.0
29.7
0.6
21600
26900
LRBZ 101416B
BRI122416UU
19.050
BRI122416UU
127.0
19.050
38.100
25.40
25.65
25.400
24.4
24.0
32.9
0.6
23600
31300
LRBZ 121616B
BRI142620UU
22.225
BRI142620UU
177.0
22.225
41.275
31.75
32.00
28.575
27.5
27.0
36.0
0.6
34900
49900
LRBZ 141820B
BRI162820UU
25.400
BRI162820UU
196.0
25.400
44.450
31.75
32.00
31.750
30.7
30.5
39.2
0.6
36000
53500
LRBZ 162020B
BRI183020UU
28.575
BRI183020UU
211.0
28.575
47.625
31.75
32.00
34.925
33.9
33.5
42.4
0.6
38500
60000
LRBZ 182220B
BRI203320UU
31.750
BRI203320UU
254.0
31.750
52.388
31.75
32.00
38.100
37.1
37.0
45.1
0.6
43700
66900
LRBZ 202420B
BRI223520UU
34.925
BRI223520UU
275.0
34.925
55.562
31.75
32.00
41.275
40.2
40.2
48.3
0.6
44800
70900
LRBZ 222620B
BRI243720UU
38.100
BRI243720UU
293.0
38.100
58.738
31.75
32.00
44.450
43.4
43.3
51.5
0.6
47500
78200
LRBZ 242820B
BRI243920UU
38.100
BRI243920UU
362.0
38.100
61.912
31.75
32.00
47.625
45.0
43.3
54.7
1.0
48500
82100
LRBZ 243020
BRI264120UU
41.275
BRI264120UU
386.0
41.275
65.088
31.75
32.00
50.800
49.0
48.0
57.8
1.0
51000
89400
LRBZ 263220B
BRI284828UU
44.450
BRI284828UU
804.0
44.450
76.200
44.45
44.70
57.150
55.0
52.5
69.0
1.5
90300
158000
LRBZ 283628B
BRI325228UU
50.800
BRI325228UU
889.0
50.800
82.550
44.45
44.70
63.500
61.0
58.0
74.3
1.5
94600
174000
LRBZ 324028B
BRI365628UU
57.150
BRI365628UU
980.0
57.150
88.900
44.45
44.70
69.850
67.0
65.0
80.7
1.5
98700
189000
LRBZ 364428B
BRI406028UU
63.500
BRI406028UU
1065.0
63.500
95.250
44.45
44.70
76.200
73.0
71.0
87.0
1.5
105000
211000
LRBZ 404828B
BRI446828UU
69.850
BRI446828UU
1421.0
69.850
107.950
44.45
44.70
82.550
79.0
77.0
99.7
1.5
109000
227000
LRBZ 445228B
BRI487232UU
76.200
BRI487232UU
1738.0
76.200
114.300
50.80
51.05
88.900
86.0
83.5
106.1
1.5
142000
265000
LRBZ 485632B
BRI527632UU
82.550
BRI527632UU
1851.0
82.550
120.650
50.80
51.05
95.250
93.0
91.0
111.4
1.5
148000
287000
LRBZ 526032B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表