您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WHC-125-01 - Cable Clamps - Screw Mount, Wire Harness
Essentra Components
Fibre, Wire & Cable Management
Cable Clips, Clamps & Cleats
Cable Clamps
Cable Clamps - Screw Mount, Wire Harness
Powered by
CAD模型選擇
{essentra/l1_e00000000/l2_e02000000/l3_e02020000/p110033/whc-125-01.prj},{NB=WHC-500-01BK},{PN=WHC-500-01BK},{AMERSID=1144864},{APACID=-},{EMEAID=-},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Black},{A=0.50000000},{AM=12.7},{H=0.204},{HM=5.2},{B=0.07},{BM=1.8},{C=0.40},{CM=10.2},{D=0.25},{DM=6.4},{E=1 5/32},{EM=29.4},{RR=0.6096},{EFLOC=3.6720},{CON=S},{BCON=U}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Inside Diameter Inch
[Inch]
AM
A Inside Diameter Metric
[mm]
H
H Hole Diameter Inch
[Inch]
HM
H Hole Diameter Metric
[mm]
B
B Harness Thickness Inch
[Inch]
BM
B Harness Thickness Metric
[mm]
C
C Width Inch
[Inch]
CM
C Width Metric
[mm]
D
D Hole Location Inch
[Inch]
DM
D Hole Location Metric
[mm]
E
E Overall Length Inch
ⁿ/ₐ
EM
E Overall Length Metric
[mm]
WHC-125-01
WHC-125-01
1144855
-
1145412
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/8
3.2
0.156
4.0
0.05
1.3
0.33
8.4
0.23
5.8
0.75
19.1
WHC-250-01
WHC-250-01
1144859
-
1145416
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
0.204
5.2
0.04
1.0
0.40
10.2
0.25
6.4
0.83
21.1
WHC-375-01
WHC-375-01
1144861
-
1145418
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
0.204
5.2
0.05
1.3
0.40
10.2
0.19
4.8
0.83
21.1
WHC-500-01
WHC-500-01
1144863
-
1145420
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
0.204
5.2
0.07
1.8
0.40
10.2
0.25
6.4
1 5/32
29.4
WHC-625-01
WHC-625-01
1144865
-
1145422
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
0.204
5.2
0.08
2.0
0.50
12.7
0.19
4.8
1 1/8
28.6
WHC-750-01
WHC-750-01
1144867
-
1145424
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
0.204
5.2
0.09
2.2
0.50
12.7
0.19
4.8
1 9/32
32.5
WHC-1000-01
WHC-1000-01
1144853
-
1145410
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
0.204
5.2
0.09
2.2
0.50
12.7
0.19
4.8
1 17/32
38.9
WHC-1500-01
WHC-1500-01
1144857
-
1145414
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/2
38.1
0.204
5.2
0.10
2.5
0.50
12.7
0.19
4.8
2 1/8
53.9
WHC-125-01BK
WHC-125-01BK
1144856
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Black
1/8
3.2
0.156
4.0
0.05
1.3
0.33
8.4
0.23
5.8
0.75
19.1
WHC-250-01BK
WHC-250-01BK
1144860
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Black
1/4
6.4
0.204
5.2
0.04
1.0
0.40
10.2
0.25
6.4
0.83
21.1
WHC-375-01BK
WHC-375-01BK
1144862
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Black
3/8
9.5
0.204
5.2
0.05
1.3
0.40
10.2
0.19
4.8
0.83
21.1
WHC-500-01BK
WHC-500-01BK
1144864
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Black
1/2
12.7
0.204
5.2
0.07
1.8
0.40
10.2
0.25
6.4
1 5/32
29.4
WHC-625-01BK
WHC-625-01BK
1144866
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Black
5/8
15.9
0.204
5.2
0.08
2.0
0.50
12.7
0.19
4.8
1 1/8
28.6
WHC-750-01BK
WHC-750-01BK
1144868
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Black
3/4
19.1
0.204
5.2
0.09
2.2
0.50
12.7
0.19
4.8
1 9/32
32.5
WHC-1000-01BK
WHC-1000-01BK
1144854
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Black
1
25.4
0.204
5.2
0.09
2.2
0.50
12.7
0.19
4.8
1 17/32
38.9
WHC-1500-01BK
WHC-1500-01BK
1144858
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Black
1 1/2
38.1
0.204
5.2
0.10
2.5
0.50
12.7
0.19
4.8
2 1/8
53.9
WHC-125-19
WHC-125-19
-
-
1145413
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/8
3.2
0.156
4.0
0.05
1.3
0.33
8.4
0.23
5.8
0.75
19.1
WHC-250-19
WHC-250-19
-
-
1145417
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/4
6.4
0.204
5.2
0.04
1.0
0.40
10.2
0.25
6.4
0.83
21.1
WHC-375-19
WHC-375-19
-
-
1145419
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/8
9.5
0.204
5.2
0.05
1.3
0.40
10.2
0.19
4.8
0.83
21.1
WHC-500-19
WHC-500-19
-
-
1145421
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/2
12.7
0.204
5.2
0.07
1.8
0.40
10.2
0.25
6.4
1 5/32
29.4
WHC-625-19
WHC-625-19
-
-
1145423
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/8
15.9
0.204
5.2
0.08
2.0
0.50
12.7
0.19
4.8
1 1/8
28.6
WHC-750-19
WHC-750-19
-
-
1145425
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/4
19.1
0.204
5.2
0.09
2.2
0.50
12.7
0.19
4.8
1 9/32
32.5
WHC-1000-19
WHC-1000-19
-
-
1145411
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1
25.4
0.204
5.2
0.09
2.2
0.50
12.7
0.19
4.8
1 17/32
38.9
WHC-1500-19
WHC-1500-19
-
-
1145415
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1 1/2
38.1
0.204
5.2
0.10
2.5
0.50
12.7
0.19
4.8
2 1/8
53.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表