目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
WC-272 - Swivel Plate Casters - Swivel
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Wheel Casters
Plate Casters
Swivel Plate Casters
Swivel Plate Casters
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01050000/l4_p01050200/l5_p01050202/p100240/wc-272.prj},{NB=WC-275},{PN=WC-275},{AMERSID=1094597},{APACID=-},{EMEAID=-},{CASTERTYPE=Swivel},{WDIA=5 x 1 1/2},{WHEELTYPE=Polyurethane},{LC=450},{OAHH=6 3/8 },{OAH=6.37500000},{SWIVELRADIUS=3 15/16},{CON1=Default},{CON2=Default},{CON3=Default},{CON4=WC-275},{CON5=Default},{CON6=Default},{CON7=Default},{CON8=Default},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/plate-casters/wc-275},{WW=1 1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WDIA
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LC
Load Capacity
ⁿ/ₐ
OAH
Overall Height
[Inch]
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
WC-272
WC-272
1094553
-
-
Swivel
4 x 1 1/2
Polyurethane
375
5 3/8
3 3/8
WC-281
WC-281
1094586
-
-
Swivel
4 x 1 1/2
Polyolefin
375
5 3/8
3 3/8
WC-290
WC-290
1094539
-
-
Swivel
4 x 1 1/2
Phenolic
450
5 3/8
3 3/8
WC-275
WC-275
1094597
-
-
Swivel
5 x 1 1/2
Polyurethane
450
6 3/8
3 15/16
WC-293
WC-293
1094578
-
-
Swivel
5 x 1 1/2
Phenolic
450
6 3/8
3 15/16
WC-278
WC-278
1094543
-
-
Swivel
6 x 1 1/2
Polyurethane
450
7 3/8
4 7/16
WC-287
WC-287
1094632
-
-
Swivel
6 x 1 1/2
Polyolefin
450
7 3/8
4 7/16
WC-296
WC-296
1094559
-
-
Swivel
6 x 1 1/2
Phenolic
450
7 3/8
4 7/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表