magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBM-3 - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzbm_3lt.prj},{NB=4451865 VZBM-2-Rp-25-F-3L-F05-B2B3},{TNR=4451865},{TYP=VZBM-2-Rp-25-F-3L-F05-B2B3},{D1=Rp 2''},{D1N=59.614},{DN=50},{D=45.0},{ISO5211=F05},{D2=6.5},{D3=0.0},{D4=50},{D5=0},{D6=35},{SW2=14},{SW1=67},{B1=78.5},{B2=43.0},{H1=74.00},{H2=12},{H3=14},{L1=157.0},{L2MIN=25.7},{PNCLASS=25},{CNSMASSEXACT=4.470},{D7N=5.000},{L4=115.000},{L5=58.000},{D8=32.500},{D10=32.000},{L6=48.000},{L7=48.000},{B3=13.856},{B4=12.257},{B5=5.473},{B6=8.000},{H4=9.000},{D11=30.000},{H5=2.500},{H6=18.102},{VER=1},{GTIN=4052568291730}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
DN
ⁿ/ₐ
D
[mm]
ISO5211
Hole pattern
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
SW2
[mm]
SW1
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2MIN
L2 min.
[mm]
PNCLASS
PN CLASS
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4451869 VZBM-1/4-Rp-40-F-...
4451869
VZBM-1/4-Rp-40-F-3L-F03-B...
Rp 1/4''
8
8.0
F03
5.5
0.0
36
0
25
9
25
32.5
17.0
38.00
9
9
64.5
15.0
40
0.530
4052568291778
4451868 VZBM-3/8-Rp-40-F-...
4451868
VZBM-3/8-Rp-40-F-3L-F03-B...
Rp 3/8''
10
10.0
F03
5.5
0.0
36
0
25
9
25
32.5
17.0
38.00
9
9
64.5
15.0
40
0.500
4052568291761
4451867 VZBM-1/2-Rp-40-F-...
4451867
VZBM-1/2-Rp-40-F-3L-F03-B...
Rp 1/2''
15
14.1
F03
5.5
0.0
36
0
25
9
25
32.5
17.0
38.00
9
9
64.5
15.0
40
0.460
4052568291754
4451866 VZBM-3/4-Rp-40-F-...
4451866
VZBM-3/4-Rp-40-F-3L-F03-B...
Rp 3/4''
20
17.6
F03
5.5
0.0
36
0
25
9
31
38.0
21.5
42.00
9
9
76.0
16.3
40
0.720
4052568291747
4451862 VZBM-1-Rp-40-F-3L...
4451862
VZBM-1-Rp-40-F-3L-F0304-B...
Rp 1''
25
25.0
F03/F04
5.5
5.5
36
42
25
9
41
48.5
26.0
46.50
9
9
97.0
19.1
40
1.280
4052568291709
4451863 VZBM-11/4-Rp-40-F...
4451863
VZBM-11/4-Rp-40-F-3L-F040...
Rp 1 1/4''
32
32.0
F04/F05
5.5
6.5
42
50
30
11
55
59.0
36.5
61.50
10
11
118.0
21.4
40
3.000
4052568291716
4451864 VZBM-11/2-Rp-25-F...
4451864
VZBM-11/2-Rp-25-F-3L-F040...
Rp 1 1/2''
40
38.0
F04/F05
5.5
6.5
42
50
30
11
55
67.5
38.0
63.50
10
11
134.5
21.4
25
3.260
4052568291723
4451865 VZBM-2-Rp-25-F-3L...
4451865
VZBM-2-Rp-25-F-3L-F05-B2B...
Rp 2''
50
45.0
F05
6.5
0.0
50
0
35
14
67
78.5
43.0
74.00
12
14
157.0
25.7
25
4.470
4052568291730
4451861 VZBM-1/4-Rp-40-F-...
4451861
VZBM-1/4-Rp-40-F-3T-F03-B...
Rp 1/4''
8
8.0
F03
5.5
0.0
36
0
25
9
25
32.5
17.0
38.00
9
9
64.5
15.0
40
0.530
4052568291693
4451854 VZBM-3/8-Rp-40-F-...
4451854
VZBM-3/8-Rp-40-F-3T-F03-B...
Rp 3/8''
10
10.0
F03
5.5
0.0
36
0
25
9
25
32.5
17.0
38.00
9
9
64.5
15.0
40
0.460
4052568291624
4451855 VZBM-1/2-Rp-40-F-...
4451855
VZBM-1/2-Rp-40-F-3T-F03-B...
Rp 1/2''
15
14.1
F03
5.5
0.0
36
0
25
9
25
32.5
17.0
38.00
9
9
64.5
15.0
40
0.460
4052568291631
4451856 VZBM-3/4-Rp-40-F-...
4451856
VZBM-3/4-Rp-40-F-3T-F03-B...
Rp 3/4''
20
17.6
F03
5.5
0.0
36
0
25
9
31
38.0
21.5
42.00
9
9
76.0
16.3
40
0.710
4052568291648
4451857 VZBM-1-Rp-40-F-3T...
4451857
VZBM-1-Rp-40-F-3T-F0304-B...
Rp 1''
25
25.0
F03/F04
5.5
5.5
36
42
25
9
41
48.5
26.0
46.50
9
9
97.0
19.1
40
1.250
4052568291655
4451858 VZBM-11/4-Rp-40-F...
4451858
VZBM-11/4-Rp-40-F-3T-F040...
Rp 1 1/4''
32
32.0
F04/F05
5.5
6.5
42
50
30
11
55
59.0
36.5
61.50
10
11
118.0
21.4
40
2.930
4052568291662
4451859 VZBM-11/2-Rp-25-F...
4451859
VZBM-11/2-Rp-25-F-3T-F040...
Rp 1 1/2''
40
38.0
F04/F05
5.5
6.5
42
50
30
11
55
67.5
38.0
63.50
10
11
134.5
21.4
25
3.190
4052568291679
4451860 VZBM-2-Rp-25-F-3T...
4451860
VZBM-2-Rp-25-F-3T-F05-B2B...
Rp 2''
50
45.0
F05
6.5
0.0
50
0
35
14
67
78.5
43.0
74.00
12
14
157.0
25.7
25
4.320
4052568291686
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表