您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBF A - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzbf_asmtab.prj},{NB=8097470 VZBF-11/4-P1-20-D-2-F0405-M-V15V15},{TNR=8097470},{TYP=VZBF-11/4-P1-20-D-2-F0405-M-V15V15},{DN=32},{D=30.000},{D1=16.000},{D2=42.000},{D3=50.000},{D4=5.500},{D5=7.000},{D6=64.000},{D7=117.000},{D8=89.000},{L1=140.500},{L2=190.000},{H=90.400},{H1=10.500},{H2=62.000},{SW=11.000},{T=12.700},{T1=1.600},{CNSMASSEXACT=3.700},{GTIN=4052568453640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
L1
[mm]
L2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
T
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8097467 VZBF-1/2-P1-20-D-...
8097467
VZBF-1/2-P1-20-D-2-F0304-...
15
15.000
16.000
36.000
42.000
5.500
5.500
35.000
89.000
60.500
108.000
190.000
78.500
8.500
50.500
9.000
11.100
1.600
1.700
4052568453619
8097468 VZBF-3/4-P1-20-D-...
8097468
VZBF-3/4-P1-20-D-2-F0304-...
20
20.000
16.000
36.000
42.000
5.500
5.500
43.000
98.000
70.000
117.000
190.000
83.000
8.500
55.000
9.000
11.600
1.600
2.100
4052568453626
8097469 VZBF-1-P1-20-D-2-...
8097469
VZBF-1-P1-20-D-2-F0405-M-...
25
24.000
16.000
42.000
50.000
5.500
7.000
51.000
108.000
79.500
127.500
190.000
86.700
10.500
59.000
11.000
11.600
1.600
3.200
4052568453633
8097470 VZBF-11/4-P1-20-D...
8097470
VZBF-11/4-P1-20-D-2-F0405...
32
30.000
16.000
42.000
50.000
5.500
7.000
64.000
117.000
89.000
140.500
190.000
90.400
10.500
62.000
11.000
12.700
1.600
3.700
4052568453640
8097471 VZBF-11/2-P1-20-D...
8097471
VZBF-11/2-P1-20-D-2-F0507...
40
38.000
16.000
50.000
70.000
7.000
9.000
73.000
127.000
98.500
165.000
235.000
108.400
14.000
76.000
14.000
14.300
1.600
6.000
4052568453657
8097472 VZBF-2-P1-20-D-2-...
8097472
VZBF-2-P1-20-D-2-F0507-M-...
50
50.000
19.000
50.000
70.000
7.000
9.000
92.000
152.000
120.500
178.000
235.000
117.400
14.000
84.500
14.000
16.000
1.600
8.000
4052568453664
8097473 VZBF-21/2-P1-20-D...
8097473
VZBF-21/2-P1-20-D-2-F0710...
65
64.000
19.000
70.000
102.000
9.000
11.000
105.000
178.000
139.500
190.500
325.000
141.300
17.000
104.500
17.000
17.500
1.600
14.500
4052568453671
8097474 VZBF-3-P1-20-D-2-...
8097474
VZBF-3-P1-20-D-2-F0710-M-...
80
76.000
19.000
70.000
102.000
9.000
11.000
127.000
190.500
152.500
203.000
325.000
148.300
17.000
111.500
17.000
19.100
1.600
18.200
4052568453688
8097475 VZBF-4-P1-20-D-2-...
8097475
VZBF-4-P1-20-D-2-F1012-M-...
100
98.000
19.000
102.000
125.000
11.000
13.000
157.000
229.000
190.500
229.000
325.000
175.900
23.000
135.500
22.000
24.000
1.600
29.000
4052568453695
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表