magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBA-GG-B1 - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzba_gg_b1b1.prj},{NB=1689668 VZBA-3/4\"-GG-40-D-22-F03-B1B1T},{TNR=1689668},{TYP=VZBA-3/4\"-GG-40-D-22-F03-B1B1T},{D1=Rp 3/4\"},{D=20.000},{L1=80.000},{L2=18.000},{H1=40.500},{H2=9.000},{H3=9.000},{B1=45.000},{D2=5.500},{D3=0.000},{D4=36.000},{D5=0.000},{SW1=32.000},{SW2=9.000},{B2=43.000},{B3=34.000},{B4=37.000},{D1N=26.441},{D3N=4.000},{D10=23.500},{L3=18.000},{L4=22.000},{L5=34.000},{L6=14.500},{L7=30.000},{SW3=17.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
B1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
1689636 VZBA-1/4"-GG-40-D...
1689636
VZBA-1/4"-GG-40-D-22-F03-...
Rp 1/4"
8.000
75.000
16.000
38.000
9.000
9.000
35.000
5.500
0.000
36.000
0.000
26.000
9.000
1689659 VZBA-3/8"-GG-40-D...
1689659
VZBA-3/8"-GG-40-D-22-F03-...
Rp 3/8"
10.000
75.000
16.000
38.000
9.000
9.000
35.000
5.500
0.000
36.000
0.000
26.000
9.000
1689664 VZBA-1/2"-GG-40-D...
1689664
VZBA-1/2"-GG-40-D-22-F03-...
Rp 1/2"
15.000
75.000
16.000
40.000
9.000
9.000
35.000
5.500
0.000
36.000
0.000
26.000
9.000
1689668 VZBA-3/4"-GG-40-D...
1689668
VZBA-3/4"-GG-40-D-22-F03-...
Rp 3/4"
20.000
80.000
18.000
40.500
9.000
9.000
45.000
5.500
0.000
36.000
0.000
32.000
9.000
1689673 VZBA-1"-GG-40-D-2...
1689673
VZBA-1"-GG-40-D-22-F0304-...
Rp 1"
25.000
90.000
20.000
44.000
9.000
9.000
55.000
5.500
5.500
36.000
42.000
41.000
9.000
1689678 VZBA-11/4"-GG-40-...
1689678
VZBA-11/4"-GG-40-D-22-F04...
Rp 11/4"
32.000
110.000
30.000
55.000
10.000
11.000
65.000
5.500
6.500
42.000
50.000
50.000
11.000
1689682 VZBA-11/2"-GG-25-...
1689682
VZBA-11/2"-GG-25-D-22-F04...
Rp 11/2"
40.000
120.000
25.000
61.500
10.000
11.000
75.000
5.500
6.500
42.000
50.000
55.000
11.000
1689687 VZBA-2"-GG-25-D-2...
1689687
VZBA-2"-GG-25-D-22-F05-B1...
Rp 2"
50.000
140.000
34.000
73.000
12.000
14.000
90.000
6.500
0.000
50.000
0.000
70.000
14.000
1691056 VZBA-21/2"-GG-25-...
1691056
VZBA-21/2"-GG-25-D-22-F07...
Rp 21/2"
63.000
143.000
34.000
82.750
10.000
15.000
110.000
8.500
0.000
70.000
0.000
83.000
14.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表