目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT-LP-p - Knobs with solid section
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-LP
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt_lp/vtt_lp_p_asmtab.prj},{NB=Knobs with solid section VTT.50-p-M10x25-LP},{CODE=168482},{DESCRIPTION=VTT.50-p-M10x25-LP},{DIM01=50},{DIM02=M10},{NDM=10},{DIM03=30},{DIM04=19},{DIM05=25},{L2=15.000},{DIM06=15.0},{DIM07=22.5},{WEIGHT=59},{ANG1=150.199},{LEN=16.912},{ANG2=29.8010},{RAD=5.000},{POINT=18.950},{VER=B},{PPATH=wtt_lp_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
R
[mm]
WEIGHT
Weight
[g]
Knobs with solid section ...
168151
VTT.25-p-M5x10-LP
25
M5
20
12
10
10.0
20.0
10
Knobs with solid section ...
168152
VTT.25-p-M5x16-LP
25
M5
20
12
16
10.0
20.0
12
Knobs with solid section ...
168153
VTT.25-p-M5x20-LP
25
M5
20
12
20
10.0
20.0
14
Knobs with solid section ...
168252
VTT.32-p-M6x16-LP
32
M6
23
14
16
11.5
21.0
17
Knobs with solid section ...
168253
VTT.32-p-M6x20-LP
32
M6
23
14
20
11.5
21.0
19
Knobs with solid section ...
168254
VTT.32-p-M6x25-LP
32
M6
23
14
25
11.5
21.0
21
Knobs with solid section ...
168255
VTT.32-p-M6x30-LP
32
M6
23
14
30
11.5
21.0
23
Knobs with solid section ...
168371
VTT.40-p-M8x20-LP
40
M8
27
16
20
13.5
21.5
26
Knobs with solid section ...
168372
VTT.40-p-M8x25-LP
40
M8
27
16
25
13.5
21.5
30
Knobs with solid section ...
168373
VTT.40-p-M8x30-LP
40
M8
27
16
30
13.5
21.5
34
Knobs with solid section ...
168375
VTT.40-p-M8x40-LP
40
M8
27
16
40
13.5
21.5
38
Knobs with solid section ...
168481
VTT.50-p-M10x20-LP
50
M10
30
19
20
15.0
22.5
54
Knobs with solid section ...
168482
VTT.50-p-M10x25-LP
50
M10
30
19
25
15.0
22.5
59
Knobs with solid section ...
168483
VTT.50-p-M10x30-LP
50
M10
30
19
30
15.0
22.5
64
Knobs with solid section ...
168485
VTT.50-p-M10x40-LP
50
M10
30
19
40
15.0
22.5
69
Knobs with solid section ...
168161
VTT.25-SST-p-M5x10-LP
25
M5
20
12
10
10.0
20.0
10
Knobs with solid section ...
168162
VTT.25-SST-p-M5x16-LP
25
M5
20
12
16
10.0
20.0
12
Knobs with solid section ...
168163
VTT.25-SST-p-M5x20-LP
25
M5
20
12
20
10.0
20.0
14
Knobs with solid section ...
168262
VTT.32-SST-p-M6x16-LP
32
M6
23
14
16
11.5
21.0
17
Knobs with solid section ...
168263
VTT.32-SST-p-M6x20-LP
32
M6
23
14
20
11.5
21.0
19
Knobs with solid section ...
168264
VTT.32-SST-p-M6x25-LP
32
M6
23
14
25
11.5
21.0
21
Knobs with solid section ...
168381
VTT.40-SST-p-M8x20-LP
40
M8
27
16
20
13.5
21.5
26
Knobs with solid section ...
168383
VTT.40-SST-p-M8x30-LP
40
M8
27
16
30
13.5
21.5
35
Knobs with solid section ...
168385
VTT.40-SST-p-M8x40-LP
40
M8
27
16
40
13.5
21.5
39
Knobs with solid section ...
168491
VTT.50-SST-p-M10x20-LP
50
M10
30
19
20
15.0
22.5
59
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表