目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
VPGRB/VPGRG, N - Reinforced Straight Connector, male plastic thread
REIKU
Connectors
Straight connectors
Male plastic thread
NPT thread
IP 67
Powered by
CAD模型選擇
{reiku/connectors/straight_connectors/male_plastic_thread/npt_thread/ip67/vpgrb_g_n.prj},{NB=VPGRB-23N04},{INFO=Data Sheet},{FB=schwarz},{NW=23},{NPT=3/4''},{NS=04},{NDM=26.670},{KDM=24.57907},{D=19.8},{G=11.5},{DMAX=40.0},{L=52.5},{SW=36},{CNSMASSEXACT=2,1},{VE=30},{VERS=3},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_VPGRB_G.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
FB
Color
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
NPT
Thread
ⁿ/ₐ
D
Diameter
[mm]
G
Height
[mm]
DMAX
Diameter
[mm]
L
Height
[mm]
SW
Width across flats
[mm]
CNSMASSEXACT
Weight [kg/100 psc.]
ⁿ/ₐ
VE
pcs.
ⁿ/ₐ
VPGRB-12N02
black
12
1/2''
14.7
10.1
26.6
37.5
22
0,74
50
VPGRB-17N02
black
17
1/2''
14.9
10.1
30.4
42.0
27
1,07
50
VPGRB-23N04
black
23
3/4''
19.8
11.5
40.0
52.5
36
2,1
30
VPGRB-29N06
black
29
1''
25.5
11.0
46.0
53.5
41
2,78
30
VPGRB-36N07
black
36
1 1/4''
32.5
11.3
57.0
59.5
50
4,14
10
VPGRB-48N08
black
48
1 1/2''
39.0
11.3
73.0
64.0
65
7,05
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表