카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
VPA - Eight Lobed Knobs with Threaded Stud, Metric
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Hand Knobs
VPA
Powered by
CAD모델 선택
{winco/2_0_clamping_parts/2_2/star_knobs/vpa/vpa.prj},{NB=Eight Lobed Knob VPA-45-M6-55},{PARTNUMBER=VPA-45-M6-55},{ITEMID=6302105},{D1=45},{D2=M6},{D2X=6},{D3=22},{L=55},{H1=26},{H2=12},{WEIGHT=0.0260},{CTN=39269097},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2023. 8. 1. 이후 제품이 중단되었습니다.
대체 부품
유효한 교체 부품이 지정되지 않았습니다. 질문이있는 경우 제조업체에 문의하십시오.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L
Stud Length
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Eight Lobed Knob VPA-25-M...
VPA-25-M4-10
25
M4
13
10
17
8
0.0070
39269097
YES
Eight Lobed Knob VPA-25-M...
VPA-25-M4-15
25
M4
13
15
17
8
0.0070
39269097
YES
Eight Lobed Knob VPA-25-M...
VPA-25-M5-15
25
M5
13
15
17
8
0.0080
39269097
YES
Eight Lobed Knob VPA-25-M...
VPA-25-M5-25
25
M5
13
25
17
8
0.0090
39269097
YES
Eight Lobed Knob VPA-25-M...
VPA-25-M6-10
25
M6
13
10
17
8
0.0080
39269097
YES
Eight Lobed Knob VPA-25-M...
VPA-25-M6-15
25
M6
13
15
17
8
0.0100
39269097
YES
Eight Lobed Knob VPA-25-M...
VPA-25-M6-20
25
M6
13
20
17
8
0.0110
39269097
YES
Eight Lobed Knob VPA-25-M...
VPA-25-M6-25
25
M6
13
25
17
8
0.0120
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M6-10
35
M6
18
10
20
8
0.0190
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M6-15
35
M6
18
15
20
8
0.0190
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M6-20
35
M6
18
20
20
8
0.0200
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M6-25
35
M6
18
25
20
8
0.0200
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M6-35
35
M6
18
35
20
8
0.0220
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M8-15
35
M8
18
15
20
8
0.0220
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M8-20
35
M8
18
20
20
8
0.0260
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M8-25
35
M8
18
25
20
8
0.0260
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M8-35
35
M8
18
35
20
8
0.0290
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M8-40
35
M8
18
40
20
8
0.0290
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M10-25
35
M10
18
25
20
8
0.0340
39269097
YES
Eight Lobed Knob VPA-35-M...
VPA-35-M10-30
35
M10
18
30
20
8
0.0350
39269097
YES
Eight Lobed Knob VPA-45-M...
VPA-45-M6-55
45
M6
22
55
26
12
0.0260
39269097
YES
Eight Lobed Knob VPA-45-M...
VPA-45-M8-15
45
M8
22
15
26
12
0.0260
39269097
YES
Eight Lobed Knob VPA-45-M...
VPA-45-M8-20
45
M8
22
20
26
12
0.0370
39269097
YES
Eight Lobed Knob VPA-45-M...
VPA-45-M8-25
45
M8
22
25
26
12
0.0380
39269097
YES
Eight Lobed Knob VPA-45-M...
VPA-45-M8-30
45
M8
22
30
26
12
0.0390
39269097
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성