目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VL.155-B - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VL.155
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vl_155_combi/vl155.prj},{NB=Lobe knobs VL.155/60 B-M8},{CODE=75121},{DESCRIPTION=VL.155/60 B-M8},{DIM01=61},{DIM02=M8},{DIM03=-},{DIM04=38},{DIM05=16},{DIM06=25},{DIM07=-},{DIM08=-},{DIM09=20},{WEIGHT=66},{MA=8},{MB=6.647},{D2=0.000},{L1=0.000},{D=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
dH9
[mm]
DIM04
L
[mm]
DIM05
B
[mm]
DIM06
d1
[mm]
DIM07
d2
[mm]
DIM08
l1
[mm]
DIM09
h
[mm]
WEIGHT
Weight
[g]
Lobe knobs VL.155/50 B-6
75011
VL.155/50 B-6
51
-
6
34
13
23
15
23
18
58
Lobe knobs VL.155/50 B-M8
75021
VL.155/50 B-M8
51
M8
-
34
13
23
-
-
13
41
Lobe knobs VL.155/60 B-6
75111
VL.155/60 B-6
61
-
6
38
16
25
15
23
18
82
Lobe knobs VL.155/60 B-M8
75121
VL.155/60 B-M8
61
M8
-
38
16
25
-
-
20
66
Lobe knobs VL.155/60 B-M1...
75131
VL.155/60 B-M10
61
M10
-
38
16
25
-
-
17
68
Lobe knobs VL.155/70 B-6
75231
VL.155/70 B-6
69
-
6
42
18
27
18
28
20
120
Lobe knobs VL.155/70 B-M1...
75241
VL.155/70 B-M10
69
M10
-
42
18
27
-
-
17
85
Lobe knobs VL.155/70 B-M1...
75251
VL.155/70 B-M12
69
M12
-
42
18
27
-
-
20
90
Lobe knobs VL.155/80 B-8
75331
VL.155/80 B-8
82
-
8
48
19
33
20
35
26
183
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表