magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VL - 气控阀
Festo
产品
阀
电动和气动驱动的方向控制阀
通用型方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/el_pneu/uni_dircontrol/vl.prj},{NB=536051 VL-5/3E-3/8-B-EX},{TNR=536051},{TYP=VL-5/3E-3/8-B-EX},{INFO=},{ISO=0},{VERS=10.000},{B1=0.000},{B2=0.000},{B3=0.000},{D1=0.000},{D1P=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{L1=0.000},{L2=0.000},{L3=0.000},{L4=0.000},{L5=0.000},{L01=0.000},{EX=0.000},{EX1=0.000},{EX2=0.000},{EX3=0.000},{EX4=0.000},{EX5=0.000},{EX6=0.000},{EXW=0.000},{B00=0.000},{B0=0.000},{B01=0.000},{B02=0.000},{B03=0.000},{B4=0.000},{B5=0.000},{D1S=0.000},{D2=0.000},{D2P=0.000},{D3=0.000},{D3P=0.000},{D4=0.000},{D5=0.000},{D6=0.000},{H1=160.000},{H2=80.000},{H6=0.000},{H7=0.000},{H8=0.000},{H9=0.000},{H25=0.000},{NPT=0.000},{CNSMASSEXACT=0.68000},{EOLDATE=},{GTIN=4052568170806}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
ISO
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
螺纹
ⁿ/ₐ
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
B4
[mm]
B5
[mm]
D1S
[mm]
D2
螺纹
ⁿ/ₐ
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H25
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
9764 VL-5-1/8
9764
VL-5-1/8
0
26.000
3.500
3.500
G1/8
13.500
19.000
23.000
45.000
35.000
0.000
0.000
0.000
2.700
3.000
9.728
5,5
G1/8
0.000
0.000
0.000
32.500
23.000
0.000
19.000
85.000
8.000
0.000
0.22000
4052568111571
536032 VL-5-1/8-EX
536032
VL-5-1/8-EX
0
26.000
3.500
3.500
G1/8
13.500
19.000
23.000
45.000
35.000
0.000
0.000
0.000
2.700
3.000
9.728
5,5
G1/8
0.000
0.000
0.000
32.500
23.000
0.000
19.000
85.000
8.000
0.000
0.22000
4052568170615
10843 VL-5-1/8-NPT
10843
VL-5-1/8-NPT
0
26.000
3.500
3.500
1/8 NPT
13.500
19.000
23.000
45.000
35.000
0.000
0.000
0.000
2.700
3.000
10.287
5,5
1/8 NPT
0.000
0.000
0.000
32.500
23.000
0.000
19.000
85.000
8.000
0.000
0.22000
4052568303679
9199 VL-5-1/4
9199
VL-5-1/4
0
30.400
0.000
5.000
G1/4
12.000
24.000
28.000
50.000
40.000
0.000
0.000
0.000
4.000
0.000
13.157
6,5
G1/8
0.000
0.000
0.000
5.000
72.000
0.000
0.000
96.000
8.000
0.000
0.22000
4052568008864
536033 VL-5-1/4-EX
536033
VL-5-1/4-EX
0
30.400
0.000
5.000
G1/4
12.000
24.000
28.000
50.000
40.000
0.000
0.000
0.000
4.000
0.000
13.157
6,5
G1/8
0.000
0.000
0.000
5.000
72.000
0.000
0.000
96.000
8.000
0.000
0.22000
4052568170622
10844 VL-5-1/4-NPT
10844
VL-5-1/4-NPT
0
30.400
0.000
5.000
1/4 NPT
12.000
24.000
28.000
50.000
40.000
0.000
0.000
0.000
4.000
0.000
10.287
6,5
1/4 NPT
0.000
0.000
0.000
5.000
72.000
0.000
0.000
96.000
8.000
0.000
0.22000
4052568303686
9445 VL-5-1/2
9445
VL-5-1/2
0
52.000
0.000
8.000
G1/2
32.000
38.000
51.000
80.000
58.000
0.000
0.000
0.000
0.000
0.000
20.955
8,6
G1/4
0.000
0.000
0.000
30.000
50.000
80.000
40.000
159.000
10.000
0.000
1.07000
4052568001872
536034 VL-5-1/2-EX
536034
VL-5-1/2-EX
0
52.000
0.000
8.000
G1/2
32.000
38.000
51.000
80.000
58.000
0.000
0.000
0.000
0.000
0.000
20.955
8,6
G1/4
0.000
0.000
0.000
30.000
50.000
80.000
40.000
159.000
10.000
0.000
1.07000
4052568170639
4504 VL-5-PK-3
4504
VL-5-PK-3
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.13000
4052568110505
173168 VL-5/2-1/8-B
173168
VL-5/2-1/8-B
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
78.000
39.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.07500
4052568013721
173180 VL-5/3B-1/8-B1
173180
VL-5/3B-1/8-B1
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
93.000
54.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.09500
4052568142391
173177 VL-5/3E-1/8-B1
173177
VL-5/3E-1/8-B1
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
93.000
54.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.09500
4052568142360
173174 VL-5/3G-1/8-B1
173174
VL-5/3G-1/8-B1
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
93.000
54.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.09500
4052568013769
173170 VL-5/2-1/8-P-B
173170
VL-5/2-1/8-P-B
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
78.000
39.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.06000
4052568013738
173182 VL-5/3B-1/8-P-B
173182
VL-5/3B-1/8-P-B
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
93.000
54.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.08000
4052568142414
173179 VL-5/3E-1/8-P-B
173179
VL-5/3E-1/8-P-B
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
93.000
54.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.08000
4052568142384
173176 VL-5/3G-1/8-P-B
173176
VL-5/3G-1/8-P-B
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
93.000
54.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.08000
4052568142353
12461 VL-5/2-3/4-D-4
12461
VL-5/2-3/4-D-4
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
182.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.80000
4052568112004
12464 VL-5/3E-3/4-D-4
12464
VL-5/3E-3/4-D-4
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
182.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.00000
4052568112035
12463 VL-5/3G-3/4-D-4
12463
VL-5/3G-3/4-D-4
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
182.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.00000
4052568112028
31000 VL-5-1/8-B
31000
VL-5-1/8-B
0
26.000
19.500
5.000
G1/8
21.000
38.500
22.000
47.000
40.000
43.000
0.000
0.000
3.500
8.000
9.728
G1/8
M5
4.500
4.300
9.000
77.000
41.000
19.000
42.000
12.000
143.000
83.000
0.17000
4052568114350
536040 VL-5-1/8-B-EX
536040
VL-5-1/8-B-EX
0
26.000
19.500
5.000
G1/8
21.000
38.500
22.000
47.000
40.000
43.000
0.000
0.000
3.500
8.000
9.728
G1/8
M5
4.500
4.300
9.000
77.000
41.000
19.000
42.000
12.000
143.000
83.000
0.17000
4052568170691
31310 VL-5/3B-1/8-B
31310
VL-5/3B-1/8-B
0
26.000
19.500
5.000
G1/8
21.000
38.500
22.000
47.000
40.000
43.000
0.000
0.000
3.500
8.000
9.728
G1/8
M5
4.500
4.300
9.000
77.000
41.000
19.000
42.000
12.000
143.000
124.000
0.32000
4052568114459
536052 VL-5/3B-1/8-B-EX
536052
VL-5/3B-1/8-B-EX
0
26.000
19.500
5.000
G1/8
21.000
38.500
22.000
47.000
40.000
43.000
0.000
0.000
3.500
8.000
9.728
G1/8
M5
4.500
4.300
9.000
77.000
41.000
19.000
42.000
12.000
143.000
124.000
0.32000
4052568170813
31309 VL-5/3E-1/8-B
31309
VL-5/3E-1/8-B
0
26.000
19.500
5.000
G1/8
21.000
38.500
22.000
47.000
40.000
43.000
0.000
0.000
3.500
8.000
9.728
G1/8
M5
4.500
4.300
9.000
77.000
41.000
19.000
42.000
12.000
143.000
124.000
0.32000
4052568114442
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表