目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCM-SST - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCM-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vcm_sst_combi/vcm_sst.prj},{NB=Lobe knobs VCM-SST-60-M12},{CODE=169552},{DESCRIPTION=VCM-SST-60-M12},{DIM01=60},{DIM02=M12},{DIM03=-},{DIM04=39.0},{DIM05=20},{DIM06=21.0},{DIM07=22},{WEIGHT=107},{ND=12.000},{KDI=10.106},{D2=0.000},{LL=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
dH7
[mm]
DIM04
L
[mm]
DIM05
d1
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
Weight
[g]
Lobe knobs VCM-SST-40-8
169541
VCM-SST-40-8
40
-
8
24.0
14
12.0
15
36
Lobe knobs VCM-SST-40-M8
169542
VCM-SST-40-M8
40
M8
-
24.0
14
12.0
15
37
Lobe knobs VCM-SST-50-10
169546
VCM-SST-50-10
50
-
10
31.0
18
17.5
18
63
Lobe knobs VCM-SST-50-M10
169547
VCM-SST-50-M10
50
M10
-
31.0
18
17.5
18
65
Lobe knobs VCM-SST-60-12
169551
VCM-SST-60-12
60
-
12
39.0
20
21.0
22
105
Lobe knobs VCM-SST-60-M12
169552
VCM-SST-60-M12
60
M12
-
39.0
20
21.0
22
107
Lobe knobs VCM-SST-A4-40-...
169543
VCM-SST-A4-40-8
40
-
8
24.0
14
12.0
15
37
Lobe knobs VCM-SST-A4-40-...
169544
VCM-SST-A4-40-M8
40
M8
-
24.0
14
12.0
15
37
Lobe knobs VCM-SST-A4-50-...
169548
VCM-SST-A4-50-10
50
-
10
30.0
18
16.5
18
67
Lobe knobs VCM-SST-A4-50-...
169549
VCM-SST-A4-50-M10
50
M10
-
30.0
18
16.5
18
68
Lobe knobs VCM-SST-A4-60-...
169553
VCM-SST-A4-60-12
60
-
12
37.5
20
20.0
22
109
Lobe knobs VCM-SST-A4-60-...
169554
VCM-SST-A4-60-M12
60
M12
-
37.5
20
20.0
22
114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表