magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VBOC - 关断阀
Festo
产品
阀
单向阀
球阀和开关阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/shut_off/ball_valve/vboc_asmtab.prj},{NB=8177468 VBOC-L2-P-M8-G12-E---(400)},{TNR=8177468},{TYP=VBOC-L2-P-M8-G12-E},{LOG=400},{ZUS1=-},{ZUS2=-},{D=G 1/2},{D1=G 1/2},{B=30},{L=7.15},{L1=90.65},{L2=78.75},{H=37.00},{H1=52.00},{SW=28},{A=24.35},{A1=34.0},{GTIN=4052568628499},{PPATH=assemblies/vboc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
B
[mm]
L
[mm]
L1
[mm]
L2
[mm]
H
[mm]
H1
[mm]
SW
扳手开口宽度
[mm]
A
[mm]
A1
[mm]
GTIN
ⁿ/ₐ
8177459 VBOC-L2-E-S7-P-M8...
8177459
VBOC-L2-E-S7-P-M8-G18-E
G 1/8
G 1/8
16
4.75
59.95
51.85
27.50
35.50
15
14.55
19.9
4052568628406
8179237 VBOC-L2-S7-P-M8-G...
8179237
VBOC-L2-S7-P-M8-G18-E
G 1/8
G 1/8
16
4.75
59.95
51.85
27.50
35.50
15
14.55
19.9
4052568628529
8177460 VBOC-L2-E-P-M8-G1...
8177460
VBOC-L2-E-P-M8-G18-E
G 1/8
G 1/8
16
4.75
59.95
49.05
27.50
35.50
15
14.55
19.9
4052568628413
8177462 VBOC-L2-P-M8-G18-...
8177462
VBOC-L2-P-M8-G18-E
G 1/8
G 1/8
16
4.75
59.95
49.05
20.50
28.50
15
14.55
19.9
4052568628437
8177461 VBOC-L2-E-S7-P-M8...
8177461
VBOC-L2-E-S7-P-M8-G14-E
G 1/4
G 1/4
22
5.15
69.15
61.05
38.55
49.55
18
16.85
24.0
4052568628420
8180683 VBOC-L2-S7-P-M8-G...
8180683
VBOC-L2-S7-P-M8-G14-E
G 1/4
G 1/4
22
5.15
69.15
61.05
29.00
40.00
18
16.85
24.0
4052568628536
8177463 VBOC-L2-E-P-M8-G1...
8177463
VBOC-L2-E-P-M8-G14-E
G 1/4
G 1/4
20
5.15
69.15
57.25
38.55
48.55
18
16.85
24.0
4052568628444
8177464 VBOC-L2-P-M8-G14-...
8177464
VBOC-L2-P-M8-G14-E
G 1/4
G 1/4
20
5.15
69.15
57.25
29.00
39.00
18
16.85
24.0
4052568628451
8177466 VBOC-L2-E-S7-P-M8...
8177466
VBOC-L2-E-S7-P-M8-G38-E
G 3/8
G 3/8
26
6.15
82.65
74.55
49.00
62.00
22
23.35
31.0
4052568628475
8180903 VBOC-L2-S7-P-M8-G...
8180903
VBOC-L2-S7-P-M8-G38-E
G 3/8
G 3/8
26
6.15
82.65
74.55
30.00
43.00
22
23.35
31.0
4052568628550
8177469 VBOC-L2-E-P-M8-G3...
8177469
VBOC-L2-E-P-M8-G38-E
G 3/8
G 3/8
24
6.15
82.65
70.75
49.00
61.00
22
23.35
31.0
4052568628505
8177470 VBOC-L2-P-M8-G38-...
8177470
VBOC-L2-P-M8-G38-E
G 3/8
G 3/8
24
6.15
82.65
70.75
30.00
53.00
22
23.35
31.0
4052568628512
8177465 VBOC-L2-E-S7-P-M8...
8177465
VBOC-L2-E-S7-P-M8-G12-E
G 1/2
G 1/2
32
7.15
90.65
82.55
65.00
81.00
28
24.35
34.0
4052568628468
8181283 VBOC-L2-S7-P-M8-G...
8181283
VBOC-L2-S7-P-M8-G12-E
G 1/2
G 1/2
32
7.15
90.65
82.55
37.00
53.00
28
24.35
34.0
4052568628574
8177467 VBOC-L2-E-P-M8-G1...
8177467
VBOC-L2-E-P-M8-G12-E
G 1/2
G 1/2
30
7.15
90.65
78.75
65.00
80.00
28
24.35
34.0
4052568628482
8177468 VBOC-L2-P-M8-G12-...
8177468
VBOC-L2-P-M8-G12-E
G 1/2
G 1/2
30
7.15
90.65
78.75
37.00
52.00
28
24.35
34.0
4052568628499
8177443 VBOC-L2-E-S7-P-M1...
8177443
VBOC-L2-E-S7-P-M12-G18-E
G 1/8
G 1/8
16
4.75
59.95
51.85
27.50
35.50
15
14.55
19.9
4052568628086
8181754 VBOC-L2-S7-P-M12-...
8181754
VBOC-L2-S7-P-M12-G18-E
G 1/8
G 1/8
16
4.75
59.95
51.85
27.50
35.50
15
14.55
19.9
4052568628598
8177447 VBOC-L2-E-P-M12-G...
8177447
VBOC-L2-E-P-M12-G18-E
G 1/8
G 1/8
16
4.75
59.95
49.05
27.50
35.50
15
14.55
19.9
4052568628321
8177451 VBOC-L2-P-M12-G18...
8177451
VBOC-L2-P-M12-G18-E
G 1/8
G 1/8
16
4.75
59.95
49.05
20.50
28.50
15
14.55
19.9
4052568628369
8177444 VBOC-L2-E-S7-P-M1...
8177444
VBOC-L2-E-S7-P-M12-G14-E
G 1/4
G 1/4
22
5.15
69.15
61.05
38.55
49.55
18
16.85
24.0
4052568628093
8180685 VBOC-L2-S7-P-M12-...
8180685
VBOC-L2-S7-P-M12-G14-E
G 1/4
G 1/4
22
5.15
69.15
61.05
29.00
40.00
18
16.85
24.0
4052568628543
8177448 VBOC-L2-E-P-M12-G...
8177448
VBOC-L2-E-P-M12-G14-E
G 1/4
G 1/4
20
5.15
69.15
57.25
38.55
48.55
18
16.85
24.0
4052568628338
8177452 VBOC-L2-P-M12-G14...
8177452
VBOC-L2-P-M12-G14-E
G 1/4
G 1/4
20
5.15
69.15
57.25
29.00
39.00
18
16.85
24.0
4052568628376
8177445 VBOC-L2-E-S7-P-M1...
8177445
VBOC-L2-E-S7-P-M12-G38-E
G 3/8
G 3/8
26
6.15
82.65
74.55
49.00
62.00
22
23.35
31.0
4052568628307
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表